オーストラリア
AS(Australian standard)
オーストリアでは、オーストラリア規格協会がAS規格を作成しています。その中でも機械類に適用される安全規格として、AS4024.1シリーズがあります。このシリーズ規格は、ISO/IEC規格及びEN規格をベースとしたものとして発行されています。また多くはニュージーランド規格とも共通の内容となっており、それらはAS/NZSとして規定されています。
AS 4024.1-2019シリーズ "Safety of machinery" に含まれる規格
| 主な分類 | 規格番号 | タイトル | 対応国際規格 /EN規格 |
|---|---|---|---|
| Application guide (アプリケーションガイド) |
AS/NZS 4024.1100 | Application guide | ー |
| General principles for design (一般原則) |
AS/NZS 4024.1201 | General principles for design - Risk assessment and risk reduction | ISO 12100 |
| Electrical equipment of machines (機械の電気設備) |
AS/NZS 4024.1204 | Electrical equipment of machines - General requirements | IEC 60204-1 |
| Risk assessment (リスクアセスメント) |
AS/NZS 4024.1302 | Risk assessment - Reduction of risks to health from hazardous substances emitted by machinery - Principles and specifications for machinery manufacturers | ISO 14123-1 |
| AS/NZS 4024.1303 | Risk assessment - Practical guidance and examples of methods | ISO/TR 14121-2 | |
| Ergonomic principles (人間工学的原則) |
AS/NZS 4024.1401 | Ergonomic principles - Design principles - Terminology and general principles | EN 614-1 |
| Safety related parts of control systems (制御システムの安全関連部) |
AS 4024.1501 | Design of safety related parts of control systems - General principles for design | ー |
| AS 4024.1502 | Design of safety related parts of control systems - Validation | ー | |
| AS/NZS 4024.1503 | Safety-related parts of control systems - General principles for design | ISO 13849-1 | |
| Interlocks/interlocking devices, guards (インターロック/ガード関連) |
AS/NZS 4024.1601 | Design of controls, interlocks and guarding - Guards - General requirements for the design and construction of fixed and movable guards | EN 953 |
| AS/NZS 4024.1602 | Interlocking devices associated with guards - Principles for design and selection | ISO 14119 | |
| AS 4024.1603 | Design of controls, interlocks and guardings - Prevention of unexpected start-up | ISO 14118 | |
| AS/NZS 4024.1604 | Design of controls, interlocks and guarding - Emergency stop - Principles for design | ISO 13850 | |
| Human body measurements (人体計測) |
AS/NZS 4024.1701 | Human body measurements - Basic human body measurements for technological design | ISO 7250-1 |
| AS/NZS 4024.1702 | Human body measurements - Principles for determining the dimensions required for openings for whole body access into machinery | EN 547-1 | |
| AS/NZS 4024.1703 | Human body measurements - Principles for determining the dimensions required for openings for access openings | EN 547-2 | |
| AS/NZS 4024.1704 | Human body measurements - Anthropometric data | EN 547-3 | |
| Safety distances (安全距離関連) |
AS/NZS 4024.1801 | Safety distances to prevent danger zones being reached by upper and lower limbs | ISO 13857 |
| AS/NZS 4024.1803 | Safety distances and safety gaps - Minimum gaps to prevent crushing of parts of the human body | ISO 13854 | |
| Displays, controls, actuators and signals (表示器/操作部関連) |
AS/NZS 4024.1901 | Displays, controls, actuators and signals - Ergonomic requirements for the design of displays and control actuators - General principles for human interactions with displays and control actuators | EN 894-1 |
| AS/NZS 4024.1902 | Displays, controls, actuators and signals - Ergonomic requirements for the design of displays and control actuators - Displays | EN 894-2 | |
| AS/NZS 4024.1903 | Displays, controls, actuators and signals - Ergonomic requirements for the design of displays and control actuators - Control actuators | EN 894-3 | |
| AS/NZS 4024.1904 | Displays, controls, actuators and signals - Indication, marking and actuation - Requirements for visual, auditory and tactile signals | IEC 61310-1 | |
| AS/NZS 4024.1905 | Displays, controls, actuators and signals - Indication, marking and actuation - Requirements for marking | IEC 61310-2 | |
| AS/NZS 4024.1906 | Displays, controls, actuators and signals - Indication, marking and actuation - Requirements for the location and operation of actuators | IEC 61310-3 | |
| AS/NZS 4024.1907 | Displays, controls, actuators and signals - System of auditory and visual danger and information signals | EN 981 |
(2021年12月現在)