Easier small-scale automatic control. That is what the ZEN from OMRON provides. The ZEN can be used almost as easily as wiring materials. The ZEN enables quick automation of small machines or facilities. Add to this the LCD screen and 8 buttons on the front panel for easy ladder program input. You want a more compact control panel or reduced assembly or wiring? AC inputs, easier circuit design, or multiple-timer control? The OMRON ZEN gives you these, and more, to fill all your automation requirements. Increase system convenience and added value using the automation excellence provided by the ZEN.
Ladder programs and parameter settings can be downloaded. These sample program files can be used only on a computer on which the ZEN Support Software is installed. The ZEN-CIF01 Personal Computer Connecting Cable is required to download the programs to the ZEN.
Now you can download a demo version of the Support Software.
| Applicatons | Download | |
|---|---|---|
| Fan and Pump Control | ||
| Water Supply Tank Control | Bit Logic | 1_watertank_e.zip (88kbytes) |
| Greenhouse Air Circulator Control (1) Intermittent operation of circulation fans on winter nights. |
Calendar Timer and Weekly Timer | 2_greenhouse_e.zip (99kbytes) |
| Greenhouse Air Circulator Control (2) Intermittent operation of circulation fans at specific times. |
Bit Logic and Timer | 3_greenhouse_e.zip (85kbytes) |
| Greenhouse Air Circulator Control (3) Operation of fans when a specific is exceeded. |
Analog Comparator | 4_greenhouse_e.zip (76kbytes) |
| Sprinkler System Control | Bit Logic, Weekly Timer, and Calendar Timer | 5_watering_e.zip (81kbytes) |
| Coin-operated Car Wash | Bit Logic and Timer | 6_carwash_e.zip (86kbytes) |
| Energy Conservation and Automation of Building Facilities | ||
| Escalator with Automatic Operation Function | Bit Logic, Timer, and Weekly Timer | 7_escalator_e.zip (68kbytes) |
| Lighting Pattern Control | Bit Logic | 8_lighting_e.zip (79kbytes) |
| Factories (Jigs, Operator Error Prevention, Small Equipment) | ||
| LED Thermal Caulking Machine | Bit Logic and Timer | 9_ledassembly_e.zip (76kbytes) |
| Preventing Assembly Omissions and Other Mistakes | Bit Logic | 10_check_e.zip (66kbytes) |
| Conveyor Positioning Control | Bit Logic | 11_conveyer_e.zip (64kbytes) |
| Annunciator | Flashing Pulse Timer | 12_annunciator_e.zip (88kbytes) |
| Warnibg Molding Machines | Bit Logic and Weekly Timer | 13_warmup_e.zip (88kbytes) |
| Research and Development Devices | ||
| Testing Equipment | Timer and Counter | 14_testsystem_e.zip (80kbytes) |