ページ先頭

vǶ8w}κ-hΏ8! C0$9,VwIjt<@X @I!`GBlu^ۻ[dɖ,(''nP=Vڵ;|k  w?6@=O۳Cjʖl|1nfD{vư.ؾ-ח~ɒ| DZEZv-܇/S5'mK|G}j?B8a~g\w`1+Ę`xV~B Z )ژh ~,^}ˆ`v#o;gT8ZXL&sw5}ܐ1r[d|T3$KaprZRSOSSsO7SɓTRj[ .5q/5SjAjI2w`mכŨ &~@%7%m'E`onPdu33q!@ h8d'(1D}Q5ۗ~{( t U6jk>[Zkwaqm@WH~{ZأZ}[74)!Z珦Mf&eMMI>OMHMݢgj߂DD\LMMӷqlҚ4MeQٟs?aY%C-D,teք`0sMdiD%{x:m1X/G vuV!(.1bvJQU aO4YOY!6@᠏E{6wfGU>pr|ݸ;3-N-!E1D"/g,ܢcESo]xo# bY匎rMh@_-owp_%,U04c\Uo;vtlA'r=e֖M;*0 %uaK4ᲇZ⾃BQx+'BWbHO'FD3*2*{E9h۞SZx7cPO:*~4[`K\CWQY5=<>:;Z;k]Ӣ/hd0ٷ:邵?9ძp&@E@$t"WZ;#t7ע?zzVwW[6КnxO5^ڟu}J֡z;{ɐ%%]`߃WCìoJb%1M w`zP߁E Xc ׄk{'df,n >~"e`oGs-U}ݡ5A0b]>t@wrwi>зHضw!"k Hȧ +oVqnO{?ݑ`(яw?cxx |05~oM}⻻Ϣ;rؽoI읨g#={s{$6m>[5c;vl_ٻwmozw}x"uGc[}}[Oc}okaeG}e-;-{Wo߹722imV}8d"$>x#h#NK;Ow~3plg{FG[7˃#d01E?{> lY[l}wM`7ڳyO޺cu${=$B=aQ͛ýkygOG>_^o0w^]$Gp"gV a }oE_᡹N7e<Է]'t"YQ/;}Dxg%L40D6tt E Wy-cLjPeMB,,X 8kq<st'* n=l v2$82[M՝# κoi(vg8*^>.E1QIH|mG#0x76EOo'܍Blw%ar-+،{K# + 4-Y2z چ>vZ$;\ˆ"=3pe]Op&!]Wui1\$tMe1?]Z_{dLh/~}t8}T[q5>{l8,)Vn=>"Odm`k a[ȥ;䶗GL &ΚIJ[ 0fs.riB#kl.PAeiԲ=/@|2cQ=i⤉* r69j?TɊJVIo}۸W $nCXfg/qYyt1G-:srZ+& gXbT0N۶cc9ThV@ [1ݒ0vr& )bx85#0A^B5$\:SeMnX_uB|k wqfלEJNLUD˶^-v|X!وQwd ,5B+0 'bMDXņKi8 q3Q18H?N17 VYW!gTF&[Nmq<K^B F~bň2g6 Ȃz!88J$6n[ӌQq+nKk!Э^7eK3Dԙhhv0ƕ5O:ZcuGek?S+.bUB,:۶)"֪dn,ȶ 1[x> rQ-#`-ړ0I<Q'8 HxhbHgZ1dQvYmLW$ uA-a8F1}]]Yŋ/-歷ܾS$̥mNǥӜJ-.fUJPEʵ 9z5Օ{>,'^,9FQuAk*-/e͆, M%fpbvA__vQ3",h ,VUF tĬ;2BdQ[VV时5K\U>@"\{7u y:$+r".xgsШ^읠6A;amSP8nGkq:]a8nWʼnbAcI8dȺ]]]> ! rˈB\yD76ȪpDdI")6z^'i @lDPY,r{{˵ccgB]>2M|{ Oo}"i |K~~&59`E9I>qǡt9u}Z$heΉ hjc߮v;2G4rq.n3سřbBƝ/{>yv%]醒—2k.}y~ ~kJMKM3y?ϏguǷyޮSvQt }5FDEHM<2DO `yJ/0awg(Nʦ0Wza3`Z݁̅s~?= !c  }i~-8;Ԋlڲ͕{g;MMH>d=Jng*y15qd#6Y# ZDw9NO*(:?r\cQh=$/glU^=ږE$mU+[FȊ,w񴐧/ }oEj#?^Q{o8NyH98 >mddr6nX~Jp+w|tr?xe :K|pRCS߬{U9Vt W&Sb&ŋ{C&Œ xkUteT @?@ϩD5cN c쐖 2bD A(`<ؒ ArTm%BV*& H4hp|jqg#"%Xz.$EI-$]g*Pe“"z!.6L9>i+&jbB< 0 Ė󗮧_\o"q/G8\%8zd-VK2gm<6db="1J&T|=5Sm&M5LdPfñy|,2O?gے,V^*&}LpBTleQj"P1^ĥ^l\XL7Lp&"Bը[^\=1F^)GZ 1 C^dWRɇ3p9Yx Bo̡nCk%[B8m_g'&ͼAٽyCظg,uRjvTf "@w*&tL?{n:=y,V+,_ޞ={5嶣 5{0ѳ/;sKug-eʋJ#pєJAerHb[ r8)K4#w2}zc:/3g-@-7Lz@wYԴګ`D17"9lZG9y^ ʺo%s z#f0,禞CH0zM5b%lW_gO=_@Sqb| w+8euh/O6ŒтM(ܝoJ3O}n l#g|SCLNd x ߟM?E05ȄIdN^˜"JM\[scD0 Yi[ VЊp"Ѷ` qm >X;"'΄ǡR+"[)I~B~v>B4'ڻxA`Kǚz#D?;И撣W,Iy],C4]&Ljp]S$C! &f.IJ=9R2:Zh+ Y" fbWکG]tz~&ǯ߹vH\#rذJFYH4(|ukVB-N,v̅-Ei tc'q(ڨ [bth θf#6W~dyz7% +EV$̳gW[ KK`a(gLh{=P:y`j$8–`#'g/ݘ_6䪜ܣ]-u,ϐJٺɝ 7E"Qz)3##eE;zv++ՏGW@e٫مcduX%b[ ǭn]+7$rZ}}lTu"+Es9ijE@مݰӖ'EQ` /hx MIM4JC!{TƒUŅؓGd[1BX-F*3A?Q =4aƵ< M;] b&fvU\r3ʒnoO -BPmRzC`ll?2}8zb _C3cB5rpzG?S/fG]5(ȇHx8 nwb榎8j kMVjyxf 0d}K%֨f {؜w%n]h8oLv>y@ib%]JB+'薮M[JZtf]UkcI[LrC>GW5 b^k%,HI^< ^_6%EC37%b⦚&Fل7]7"Q{im8]!m,‡=o6_ªܓӳW<}0Kבͩ=$J2ϖBD>}"bS_/ ί/]z&5y8wNN{f/e3h I<6x3G ]ZŠܵYA9nvUVGa9'ix6f#11-<^M)]vDUu++g_{"_Տ3/NϾx>GemV={K)/;3 Nj[.oӥS =  a UrrcĵG~Pke$zYҺ{E @)$k:YskpH_SD\HLE=:P`ˀ\l6*x|lsB+*+BAN󜧙 K;mս֛AWU.x7V^ry$Г_y1aXfsv3,L8<ըB')Hl΀):&IdtkzL|ͭXa.R$&H@oy[/$5QqzҨXTkOЦT$&Uu&Tۉ ;'VH%T4KQ+$N(QEp,Mϓӧ̃g]Ŕ'm***B=gk_`Z3"_j7 Vn]2,HL+n~u1ȭx-g`v j@+>8 0h:UJܳ.ն m֠D2& G%~RL0^>thfVdxb6n+4wSM[!-7M,3r5]~:US'Ihܼ:=w싇+rEY4|1>\yU5q=ݷ(BQ.J$ྚ6(EšeUT7~\֣ϴw>k98dSQ<L}ALuJ FMMb<{?k 2y,J^lh"MH8c/fn>JT;MѨOD%b.`'ҟz+7LYjQr&uv%#yzhͰqY+a3;nVuAh#-SB /D$BB8~sK4q /$ >%T/<텮@ғ5kěGz=;*TCbĭejLiDk&0,v/:d:y$b!ǔNɓFb̫_16oVk>.ϼ3j6-<ĸs+gpTjx[ |ۦT#L0c|8aYjɪWN=ŁkS7&]jŨ,GeIY|di9|m%|7(ָ+k>r<59aVA+å+Cfʏ-X X({sB?+``Z!F73 [EbW C8M(5iȹ;MRVw%WP1DHĈ 9{`zd>nsq_''σY+аЦ9W4ئ6[OؙdzRQ}vs JI{kIJ#N"RB=  cJR|gҕD|g" {)p5/ϞRkZ\5<Ӛ/.O+Ù G߶؂j!XVwKs^eM+86ʏh%DiYQ"P2ͼ*}7;8b%㸴w% 4ݵm-_]K&.ZmW=k>ܔyagt5+-{jiPE7EddWnO8IoJVIƳE`[-Y>:Oi~ݟ:ۦBZfT=pYb؃*ЉklF̄=7d'=,њxų&ؖE**$7wpwIWDZjׇZ-uͰxϑ&T3OYz',|mGnO\"jdPa X*:+MU7iML;p~jHZ۵(u 73%9*[Ppy-\ɚh4 QլF"9R.¶!KRQ$.<8O,"uʷ_ض[qAՐpat\˵uU`Y+6BATNភ+MڜYBD1N כNӋkL`:$u!1a&On{1Z%$ S{LdqrV Ӭ^̫k3$zB1 n=y"Z<G5s c3g.50;bl"r D2Ss/יʎyWːȓ/By~Qf\v8V/  #hZ9K(5[Ai2`J⚚$l^uΦ]*y25qk[[5J#2Hh&XrkÀOy7}tEch{-c%GkDD U Lyz"|y29|OG`!k21x@߸gj%z3R'f?JVlU5 ?LEXh52g'ϞfRb޲z1~8qhڷswnyyjxA`~$UI|N\Y&2n,D0FZf&Иs~{cZj21`W.,x?N-9EUVRi 7ȟ`/r WP[cL{rF8Dr<{q&NOlkNqǬ)QD/#z A/1oisGpfY%ztdxRwȊ%a>=DL>=8%&=ctJΆ)5 xBwȱlc$>>]Gğ!H1%_1,2f90uA]E㤡WKh@_;A_rQP-|֍|j>v䳩O/ izŻK TK?p'홽zkw3OONV.ՃNf u7l(9/ߜ&ه8GC6N6⫥pe!+ C=y *XPNfn`M{s/Įe&~y~9TqjoQo/Uұ+{^:te\s׶bx^e+umB7%MC1y1J^0ai;($49JKoF"L crZy@%BTL,7nnYƒe2Ye$YhprI$!4 x`u& x @չs^OĘQ 3BIg2^+s 1)@ > ݯO_>k<#pnL? dn^b9vz";G^z:wK|ia%5jF MS`ϩÀ2*_\UͬKz{.OoZXc !'t[_~pYFm&= C揜?khCvAlN3/. Ppa~Uȭ!3z>b83=J^j  x:*`{es嫳QY>r#D B|^Fg;h\jAliv0ݥ _]M_iޫ@v˻wo5٣sj:n%L 11n)pg.m+Bg~3}fOVգ>tȆk޷37z_GUn O/̞?^^[ILgc{EEܙGg{AgQ:} te@Æooӗ^,`4hS1Щ `iJ8)0ThTSMҧ/$ C0(wj1ZXdtz]X=6^d̞J{7swcM{zƘ5 %ky5 |5ivE-P8m$'ETgM;Gl,"Ţ$F&"U T\ڱ# A sO6ă~v4Eo&]^RR2L%deE@ UZ1u7$;j L/#/=86% 񟮵PW:McXm;MkS);vҔ^ RY30ipZïK"3OݾvmfB #K%Ϥ<7^AQ=7J%Oc KzBXK OKz۠)AI{t f9;kC7[w\qs،Ȧ=~aԗ০?wlЄŅ6#;4Ms;MJ:ݤw @D.gNq$vr{S-dÖԐnOW;満mWԋ8Nc|̅ ʻ3asT1-fQ+Vw7FA1?NL!*G~I=sYpMٹ}Ӟm;wp[vٲIK\=;?trJV!p SDQ>xpӞ `"HQh>i_ل>uTպq6 ! aZS?oH,WÓc3j-z7}Փƣl\K"8җ^x0{y (M< ,[LP.B  UEДoi0po `u"4%+@eXP-mhX3c2(oj/\sμ6ljF2dJ- O;p}="nYLZjr#L?yy@mDop8_{b#}̭l*k2Te.e *Dd_ZTt!1 p[.BO`s@%I!ӬP`2!bȢ]ʊ@3e ;< Ӎȑ}.ඡs˕H[ b ǪX֤犆r AJ?Jv{!Q<5yn{gѡ g/ Zlkv^Ř-B?P00P2GoM|RZ_>\#R!%htyU>~bWgM b'ljx:PApK!2 78%?mNݽM8LQNkshY=F#/ ncX@?LhǚW p@{dANu8fLCXJKKk8fa: +g%ml0Fl+0sw331Hˣs` <` y \%0|AJ=B(0)J>QqhFwe>t\YôtnrEh螙=rǭ j4*N6s=F?fG+u3FS~?51ƒs]mnlTK'̜L{ԹO|:C7fVѧ_͈N,ٸz:sPcNmQJry1J^ZaTCʐENw8esx^}Uˠ![-qb\.ꬰA*4slސ尭R<-Ge/\MǃpرeDӬ%NlCO\# D0;JW0wX!6W|doC,FQ5yU ʨ0n٫1KQe.j'Ή2,D_@tm>L!YI(X@멹ϘFg@-|cI q:sQoV6 uUj3_+:{Ohx6E2_ks.yo}0@ѣ\k}[^ ]u#sas k6=pSk]SyGRAbǜ\:gzΒ?6F@?űy ZSlE޺t;57s鲋9*ca-yӜMIUĐ*#宥D XV[ဵQ~l-U8 ٵi+>2-|hR1,~lR)zpR){tR6OK2O ܲȃFj{U>@-*tqpUPSY`j]6UYⲦ\`Ԛ߼,żTXSYRR%(Yj\{/̊+N_6<"v?C'g=A=Me{6+kl-rmf$Xr2|eW#3fYIDIXӆA&4VlݙL<$P07Gl ojR'9^5}4HƷz=}+ck>BP&_Q&>@$ɓt`.{[Ha- u^4n=$^:3\Pk8N?gf"Y{T:&҂qAY;7XZ\sH]F}y_v@`R4*ZGtNy8w#Aj`x&/aIef^сA`' :lηő^3H"RwNmycYrw  uc[)Ӳc*-iY DZٵ6`}eZ^ݵ&2Zջ05ViG[n]\k˴%@(z Sلs7RwH>w B4PwOw>81SqIc9\~^3A k\*iQn`/J(&ۘ:}TSn1À6 ^1۞4A3DVuuu 21`mG mLe@hgh*(hAI0Ԏ_mZ) z[D]ձ>3Ww]N(Nb -qB& ҏsBw/ [Zkwaqm@WH~{ZأZ}[74)!Z珦Mf&eMMI>OMHMݢgj߂DD\LMMӷqlҚ4MeQٟs?aY%C-D,teք`0sMdiD%{x:m1X/G vuV!(.1bvJQU aO4YOY!6@᠏E{6wfGU>pr|ݸ;3-N-!E1D"/g,ܢcESo]xo# bY匎rMh@_-owp_%,U04c\Uo;vtlA'r=e֖M;*0 %uaK4ᲇZ⾃BQx+'BWbHO'FD3*2*{E9h۞SZx7cPO:*~4[`K\CWQY5=<>:;Z;k]Ӣ/hd0ٷ:邵?9ძp&@E@$t"WZ;#t7ע?zzVwW[6КnxO5^ڟu}J֡z;{ɐ%%]`߃WCìoJb%1M w`zP߁E Xc ׄk{'df,n >~"e`oGs-U}ݡ5A0b]>t@wrwi>зHضw!"k Hȧ +oVqnO{?ݑ`(яw?cxx |05~oM}⻻Ϣ;rؽoI읨g#={s{$6m>[5c;vl_ٻwmozw}x"uGc[}}[Oc}okaeG}e-;-{Wo߹722imV}8d"$>x#h#NK;Ow~3plg{FG[7˃#d01E?{> lY[l}wM`7ڳyO޺cu${=$B=aQ͛ýkygOG>_^o0w^]$Gp"gV a }oE_᡹N7e<Է]'t"YQ/;}Dxg%L40D6tt E Wy-cLjPeMB,,X 8kq<st'* n=l v2$82[M՝# κoi(vg8*^>.E1QIH|mG#0x76EOo'܍Blw%ar-+،{K# + 4-Y2z چ>vZ$;\ˆ"=3pe]Op&!]Wui1\$tMe1?]Z_{dLh/~}t8}T[q5>{l8,)Vn=>"Odm`k a[ȥ;䶗GL &ΚIJ[ 0fs.riB#kl.PAeiԲ=/@|2cQ=i⤉* r69j?TɊJVIo}۸W $nCXfg/qYyt1G-:srZ+& gXbT0N۶cc9ThV@ [1ݒ0vr& )bx85#0A^B5$\:SeMnX_uB|k wqfלEJNLUD˶^-v|X!وQwd ,5B+0 'bMDXņKi8 q3Q18H?N17 VYW!gTF&[Nmq<K^B F~bň2g6 Ȃz!88J$6n[ӌQq+nKk!Э^7eK3Dԙhhv0ƕ5O:ZcuGek?S+.bUB,:۶)"֪dn,ȶ 1[x> rQ-#`-ړ0I<Q'8 HxhbHgZ1dQvYmLW$ uA-a8F1}]]Yŋ/-歷ܾS$̥mNǥӜJ-.fUJPEʵ 9z5Օ{>,'^,9FQuAk*-/e͆, M%fpbvA__vQ3",h ,VUF tĬ;2BdQ[VV时5K\U>@"\{7u y:$+r".xgsШ^읠6A;amSP8nGkq:]a8nWʼnbAcI8dȺ]]]> ! rˈB\yD76ȪpDdI")6z^'i @lDPY,r{{˵ccgB]>2M|{ Oo}"i |K~~&59`E9I>qǡt9u}Z$heΉ hjc߮v;2G4rq.n3سřbBƝ/{>yv%]醒—2k.}y~ ~kJMKM3y?ϏguǷyޮSvQt }5FDEHM<2DO `yJ/0awg(Nʦ0Wza3`Z݁̅s~?= !c  }i~-8;Ԋlڲ͕{g;MMH>d=Jng*y15qd#6Y# ZDw9NO*(:?r\cQh=$/glU^=ږE$mU+[FȊ,w񴐧/ }oEj#?^Q{o8NyH98 >mddr6nX~Jp+w|tr?xe :K|pRCS߬{U9Vt W&Sb&ŋ{C&Œ xkUteT @?@ϩD5cN c쐖 2bD A(`<ؒ ArTm%BV*& H4hp|jqg#"%Xz.$EI-$]g*Pe“"z!.6L9>i+&jbB< 0 Ė󗮧_\o"q/G8\%8zd-VK2gm<6db="1J&T|=5Sm&M5LdPfñy|,2O?gے,V^*&}LpBTleQj"P1^ĥ^l\XL7Lp&"Bը[^\=1F^)GZ 1 C^dWRɇ3p9Yx Bo̡nCk%[B8m_g'&ͼAٽyCظg,uRjvTf "@w*&tL?{n:=y,V+,_ޞ={5嶣 5{0ѳ/;sKug-eʋJ#pєJAerHb[ r8)K4#w2}zc:/3g-@-7Lz@wYԴګ`D17"9lZG9y^ ʺo%s z#f0,禞CH0zM5b%lW_gO=_@Sqb| w+8euh/O6ŒтM(ܝoJ3O}n l#g|SCLNd x ߟM?E05ȄIdN^˜"JM\[scD0 Yi[ VЊp"Ѷ` qm >X;"'΄ǡR+"[)I~B~v>B4'ڻxA`Kǚz#D?;И撣W,Iy],C4]&Ljp]S$C! &f.IJ=9R2:Zh+ Y" fbWکG]tz~&ǯ߹vH\#rذJFYH4(|ukVB-N,v̅-Ei tc'q(ڨ [bth θf#6W~dyz7% +EV$̳gW[ KK`a(gLh{=P:y`j$8–`#'g/ݘ_6䪜ܣ]-u,ϐJٺɝ 7E"Qz)3##eE;zv++ՏGW@e٫مcduX%b[ ǭn]+7$rZ}}lTu"+Es9ijE@مݰӖ'EQ` /hx MIM4JC!{TƒUŅؓGd[1BX-F*3A?Q =4aƵ< M;] b&fvU\r3ʒnoO -BPmRzC`ll?2}8zb _C3cB5rpzG?S/fG]5(ȇHx8 nwb榎8j kMVjyxf 0d}K%֨f {؜w%n]h8oLv>y@ib%]JB+'薮M[JZtf]UkcI[LrC>GW5 b^k%,HI^< ^_6%EC37%b⦚&Fل7]7"Q{im8]!m,‡=o6_ªܓӳW<}0Kבͩ=$J2ϖBD>}"bS_/ ί/]z&5y8wNN{f/e3h I<6x3G ]ZŠܵYA9nvUVGa9'ix6f#11-<^M)]vDUu++g_{"_Տ3/NϾx>GemV={K)/;3 Nj[.oӥS =  a UrrcĵG~Pke$zYҺ{E @)$k:YskpH_SD\HLE=:P`ˀ\l6*x|lsB+*+BAN󜧙 K;mս֛AWU.x7V^ry$Г_y1aXfsv3,L8<ըB')Hl΀):&IdtkzL|ͭXa.R$&H@oy[/$5QqzҨXTkOЦT$&Uu&Tۉ ;'VH%T4KQ+$N(QEp,Mϓӧ̃g]Ŕ'm***B=gk_`Z3"_j7 Vn]2,HL+n~u1ȭx-g`v j@+>8 0h:UJܳ.ն m֠D2& G%~RL0^>thfVdxb6n+4wSM[!-7M,3r5]~:US'Ihܼ:=w싇+rEY4|1>\yU5q=ݷ(BQ.J$ྚ6(EšeUT7~\֣ϴw>k98dSQ<L}ALuJ FMMb<{?k 2y,J^lh"MH8c/fn>JT;MѨOD%b.`'ҟz+7LYjQr&uv%#yzhͰqY+a3;nVuAh#-SB /D$BB8~sK4q /$ >%T/<텮@ғ5kěGz=;*TCbĭejLiDk&0,v/:d:y$b!ǔNɓFb̫_16oVk>.ϼ3j6-<ĸs+gpTjx[ |ۦT#L0c|8aYjɪWN=ŁkS7&]jŨ,GeIY|di9|m%|7(ָ+k>r<59aVA+å+Cfʏ-X X({sB?+``Z!F73 [EbW C8M(5iȹ;MRVw%WP1DHĈ 9{`zd>nsq_''σY+аЦ9W4ئ6[OؙdzRQ}vs JI{kIJ#N"RB=  cJR|gҕD|g" {)p5/ϞRkZ\5<Ӛ/.O+Ù G߶؂j!XVwKs^eM+86ʏh%DiYQ"P2ͼ*}7;8b%㸴w% 4ݵm-_]K&.ZmW=k>ܔyagt5+-{jiPE7EddWnO8IoJVIƳE`[-Y>:Oi~ݟ:ۦBZfT=pYb؃*ЉklF̄=7d'=,њxų&ؖE**$7wpwIWDZjׇZ-uͰxϑ&T3OYz',|mGnO\"jdPa X*:+MU7iML;p~jHZ۵(u 73%9*[Ppy-\ɚh4 QլF"9R.¶!KRQ$.<8O,"uʷ_ض[qAՐpat\˵uU`Y+6BATNភ+MڜYBD1N כNӋkL`:$u!1a&On{1Z%$ S{LdqrV Ӭ^̫k3$zB1 n=y"Z<G5s c3g.50;bl"r D2Ss/יʎyWːȓ/By~Qf\v8V/  #hZ9K(5[Ai2`J⚚$l^uΦ]*y25qk[[5J#2Hh&XrkÀOy7}tEch{-c%GkDD U Lyz"|y29|OG`!k21x@߸gj%z3R'f?JVlU5 ?LEXh52g'ϞfRb޲z1~8qhڷswnyyjxA`~$UI|N\Y&2n,D0FZf&Иs~{cZj21`W.,x?N-9EUVRi 7ȟ`/r WP[cL{rF8Dr<{q&NOlkNqǬ)QD/#z A/1oisGpfY%ztdxRwȊ%a>=DL>=8%&=ctJΆ)5 xBwȱlc$>>]Gğ!H1%_1,2f90uA]E㤡WKh@_;A_rQP-|֍|j>v䳩O/ izŻK TK?p'홽zkw3OONV.ՃNf u7l(9/ߜ&ه8GC6N6⫥pe!+ C=y *XPNfn`M{s/Įe&~y~9TqjoQo/Uұ+{^:te\s׶bx^e+umB7%MC1y1J^0ai;($49JKoF"L crZy@%BTL,7nnYƒe2Ye$YhprI$!4 x`u& x @չs^OĘQ 3BIg2^+s 1)@ > ݯO_>k<#pnL? dn^b9vz";G^z:wK|ia%5jF MS`ϩÀ2*_\UͬKz{.OoZXc !'t[_~pYFm&= C揜?khCvAlN3/. Ppa~Uȭ!3z>b83=J^j  x:*`{es嫳QY>r#D B|^Fg;h\jAliv0ݥ _]M_iޫ@v˻wo5٣sj:n%L 11n)pg.m+Bg~3}fOVգ>tȆk޷37z_GUn O/̞?^^[ILgc{EEܙGg{AgQ:} te@Æooӗ^,`4hS1Щ `iJ8)0ThTSMҧ/$ C0(wj1ZXdtz]X=6^d̞J{7swcM{zƘ5 %ky5 |5ivE-P8m$'ETgM;Gl,"Ţ$F&"U T\ڱ# A sO6ă~v4Eo&]^RR2L%deE@ UZ1u7$;j L/#/=86% 񟮵PW:McXm;MkS);vҔ^ RY30ipZïK"3OݾvmfB #K%Ϥ<7^AQ=7J%Oc KzBXK OKz۠)AI{t f9;kC7[w\qs،Ȧ=~aԗ০?wlЄŅ6#;4Ms;MJ:ݤw @D.gNq$vr{S-dÖԐnOW;満mWԋ8Nc|̅ ʻ3asT1-fQ+Vw7FA1?NL!*G~I=sYpMٹ}Ӟm;wp[vٲIK\=;?trJV!p SDQ>xpӞ `"HQh>i_ل>uTպq6 ! aZS?oH,WÓc3j-z7}Փƣl\K"8җ^x0{y (M< ,[LP.B  UEДoi0po `u"4%+@eXP-mhX3c2(oj/\sμ6ljF2dJ- O;p}="nYLZjr#L?yy@mDop8_{b#}̭l*k2Te.e *Dd_ZTt!1 p[.BO`s@%I!ӬP`2!bȢ]ʊ@3e ;< Ӎȑ}.ඡs˕H[ b ǪX֤犆r AJ?Jv{!Q<5yn{gѡ g/ Zlkv^Ř-B?P00P2GoM|RZ_>\#R!%htyU>~bWgM b'ljx:PApK!2 78%?mNݽM8LQNkshY=F#/ ncX@?LhǚW p@{dANu8fLCXJKKk8fa: +g%ml0Fl+0sw331Hˣs` <` y \%0|AJ=B(0)J>QqhFwe>t\YôtnrEh螙=rǭ j4*N6s=F?fG+u3FS~?51ƒs]mnlTK'̜L{ԹO|:C7fVѧ_͈N,ٸz:sPcNmQJry1J^ZaTCʐENw8esx^}Uˠ![-qb\.ꬰA*4slސ尭R<-Ge/\MǃpرeDӬ%NlCO\# D0;JW0wX!6W|doC,FQ5yU ʨ0n٫1KQe.j'Ή2,D_@tm>L!YI(X@멹ϘFg@-|cI q:sQoV6 uUj3_+:{Ohx6E2_ks.yo}0@ѣ\k}[^ ]u#sas k6=pSk]SyGRAbǜ\:gzΒ?6F@?űy ZSlE޺t;57s鲋9*ca-yӜMIUĐ*#宥D XV[ဵQ~l-U8 ٵi+>2-|hR1,~lR)zpR){tR6OK2O ܲȃFj{U>@-*tqpUPSY`j]6UYⲦ\`Ԛ߼,żTXSYRR%(Yj\{/̊+N_6<"v?C'g=A=Me{6+kl-rmf$Xr2|eW#3fYIDIXӆA&4VlݙL<$P07Gl ojR'9^5}4HƷz=}+ck>BP&_Q&>@$ɓt`.{[Ha- u^4n=$^:3\Pk8N?gf"Y{T:&҂qAY;7XZ\sH]F}y_v@`R4*ZGtNy8w#Aj`x&/aIef^сA`' :lηő^3H"RwNmycYrw  uc[)Ӳc*-iY DZٵ6`}eZ^ݵ&2Zջ05ViG[n]\k˴%@(z Sلs7RwH>w B4PwOw>81SqIc9\~^3A k\*iQn`/J(&ۘ:}TSn1À6 ^1۞4A3DVuuu 21`mG mLe@hgh*(hAI0Ԏ_mZ) z[D]ձ>3Ww]N(Nb -qB& ҏsBw/
Panel SolutionNew Value For Control Panels
MENU

2017/04/03 更新

  • 制御盤づくり革新のご提案

制御盤に新たな価値をもたらす、
"Value Design for Panel"対応商品

制御盤に新たな価値を

製造現場における心臓部である、制御盤。
その制御盤が進化すれば生産設備も大きく進化します。

また制御盤の設計・製作プロセス、そこへの人の関わり方も革新できれば、もっとシンプルかつ⼀歩先⾏く制御盤づくりを実現できます。

オムロンは制御盤内の商品仕様に対する共通の考え方
"Value Design for Panel" をはじめ各種取組により、制御盤の進化とプロセス革新を実現していきます。

制御盤内の商品仕様に対する共通の考え方をValueDesignと定義しました。

商品ラインアップ

プッシュインPlus端子台リレーシリーズ
PYF-PU, P2RF-PU,G2RV-SR/G3RV-SR, G70V, P7SA

制御盤の省工数を追求した新スタンダード

リレー用ソケット

▲ 商品ラインアップに戻る

形式外観極数タイプリンク
形PYF-08-PU 2極 MYシリーズ用 詳細ページ
形PYF-14-PU 4極
形P2RF-05-PU 1極 G2R-Sシリーズ用
形P2RF-08-PU 2極
形P7SA-10F-ND-PU 4極 G7SAシリーズ用 詳細ページ
形P7SA-14F-ND-PU 6極

スリムI/Oリレー

▲ 商品ラインアップに戻る

形式外観交流負荷直流負荷タイプリンク
形G2RV-SR500 AC250V 6A DC 30V 6A 基準形 詳細ページ
形G2RV-SR501 AC250V 6A DC 30V 6A ラッチングレバー付き
形G2RV-SR500-AP AC30V 50mA DC 36V 50mA 微小負荷用(金メッキ接点)
形G3RV-SR500 AC100~250V 2A DC 5~24V 3A ソリッドステート・リレー(SSR) 詳細ページ

※ ねじ端子もご用意しています。

I/Oリレーターミナル

▲ 商品ラインアップに戻る

形式外観入力/出力コモン線処理リンク
端子台側コネクタ側
形G70V-SID16P 入力 内部接続なし NPN 詳細ページ
形G70V-SID16P-1 PNP
形G70V-SID16P-C16
16点内部接続 NPN
形G70V-SID16P-1-C16
PNP
形G70V-SOC16P 出力 内部接続なし NPN
形G70V-SOC16P-1 PNP
形G70V-SOC16P-C4
4点ごとに端子台最下段を内部接続 NPN
形G70V-SOC16P-1-C4
PNP

押ボタンスイッチ A22N-P/A30N-P, M22N-P

省工数と小型化で制御盤に進化を

▲ 商品ラインアップに戻る

形式外観種類サイズリンク
形A22NN-P/A22NL-P 押ボタンスイッチ Φ22 詳細ページ
形A30NN-P/A30NL-P φ30 詳細ページ
形A22NS-P/A22NW-P セレクタスイッチ Φ22 詳細ページ
形A30NS-P/A30NW-P φ30 詳細ページ
形A22NK-P キー形セレクタスイッチ Φ22 詳細ページ
形A30NK-P φ30 詳細ページ
形M22N-P 表示灯 φ22 詳細ページ

スイッチング・パワーサプライS8VK-S

制御盤をよりコンパクトに

▲ 商品ラインアップに戻る

形式外観容量定格入力電圧定格出力電圧定格出力電流最大ピーク電流サイズ
(W×H×D)
(mm)
リンク
形S8VK-S03024
30W 単相AC100~240V
(許容範囲 AC85~264V、
DC90~350V)
24V 1.3A 1.56A 32×90×90 詳細ページ
形S8VK-S06024 60W 2.5A 3A 32×90×90
形S8VK-S12024 120W 5A 6A 55×90×90
形S8VK-S24024 240W 10A 15A 38×124×117.8
形S8VK-S48024 480W 20A 30A 60×124×117.8

監視リレーK8DT

制御盤の小型化と省配線を実現

モータ保護 単相用

▲ 商品ラインアップに戻る

形式外観入力警報動作機能横幅出力リンク
形K8DT-AS 電流 上限 or 下限
(切替)
単相不足電流 or 単相過電流 17.5mm 1c リレー×1 or Tr.×1 詳細ページ
形K8DT-AW 上/ 下限同時
(2重動作)
単相不足電流、単相過電流 17.5mm 1c リレー×1 or Tr.×1 詳細ページ
形K8DT-VS 電圧 上限 or 下限
(切替)
単相不足電圧 or 単相過電圧 17.5mm 1c リレー×1 or Tr.×1 詳細ページ
形K8DT-VW 上/ 下限同時
(2重動作)
単相不足電圧、単相過電圧 17.5mm 1c リレー×1 or Tr.×1 詳細ページ

モータ保護 三相用

▲ 商品ラインアップに戻る

形式外観入力警報動作機能横幅出力リンク
形K8DT-PH 電圧 固定 逆相、欠相 17.5mm 1c リレー×1 or Tr.×1 詳細ページ
形K8DT-PM 上/ 下限同時 逆相、欠相、三相不足電圧、三相過電圧 17.5mm 1c リレー×1 or Tr.×1 詳細ページ
形K8DT-PZ 上/ 下限同時 逆相、欠相、三相不足電圧、
三相過電圧、三相不平衡
17.5mm 1c リレー×1 or Tr.×1 詳細ページ

温度警報

▲ 商品ラインアップに戻る

形式外観入力警報動作機能横幅出力リンク
形K8DT-TH 熱電対白金 上限/ 下限
(切替)
温度警報 17.5mm 1c リレー×1 or Tr.×1 詳細ページ

水位制御

▲ 商品ラインアップに戻る

形式外観入力警報動作機能横幅出力リンク
形K8DT-LS 電極棒 給水/ 排水
(切替)
水位制御 17.5mm 1c リレー×1 or Tr.×1 詳細ページ

ソリッドステート・タイマH3DT

新しい制御盤へ、タイマのさらなる進化

▲ 商品ラインアップに戻る

形式外 観タイプリンク
形H3DT-N/-L マルチタイマ 詳細ページ
形H3DT-A 電源オンディレータイマ 詳細ページ
形H3DT-F ツインタイマ 詳細ページ
形H3DT-G スターデルタ・タイマ 詳細ページ
形H3DT-H 電源オフディレータイマ 詳細ページ

温度調節器(デジタル調節計)E5□C シリーズ

制御盤の進化をリードし続ける温度調節器

▲ 商品ラインアップに戻る

形式外観サイズ端子形状リンク
形E5CC-B 48×48 mm プッシュインPlus
端子台タイプ
詳細ページ
形E5EC-B 48×96 mm プッシュインPlus
端子台タイプ
詳細ページ

ヒータ用ソリッドステート・リレーG3PJ

制御盤にスリムと強さを提供

▲ 商品ラインアップに戻る

形式外観入力電圧定格負荷
電圧
定格負荷電流
(周囲温度40℃)
SCCR
(UL 508)
耐電圧入力端子
形状
リンク
密着
取付時
(3台)
単体
取付時
形G3PJ-215B-PU DC12
 ~24V
AC24~240V 15A 18A 10kA 2.5kV プッシュイン
Plus
端子台
詳細ページ
形G3PJ-225B-PU 25A 27A
形G3PJ-515B-PU AC100~480V 15A 23A 4.0kV
形G3PJ-525B-PU 25A 27A

※ 出力端子はM4ねじになります。

DINレール端子台XW5T

端子から始まる、制御盤づくりの効率化

▲ 商品ラインアップに戻る

形式外観段数結線最大適合電線定格電流リンク
形XW5T-P1.5-1.1-1
形XW5T-P1.5-1.1-1BL
形XW5G-P1.5-1.1-1
1 1:1 1.5mm2
(AWG14)
17.5A ダークグレー

緑/黄(アース用)
詳細ページ
形XW5T-P1.5-1.2-1
形XW5T-P1.5-1.2-1BL
形XW5G-P1.5-1.2-1
1 1:2
形XW5T-P1.5-2.2-1
形XW5T-P1.5-2.2-1BL
形XW5G-P1.5-2.2-1
1 2:2
形XW5T-P1.5-1.1-2
形XW5T-P1.5-1.1-2BL
形XW5G-P1.5-1.1-2
2 1:1
形XW5T-P2.5-1.1-1
形XW5T-P2.5-1.1-1BL
形XW5G-P2.5-1.1-1
1 1:1 4.0mm2
(AWG12)
24A
形XW5T-P2.5-1.2-1
形XW5T-P2.5-1.2-1BL
形XW5G-P2.5-1.2-1
1 1:2
形XW5T-P2.5-2.2-1
形XW5T-P2.5-2.2-1BL
形XW5G-P2.5-2.2-1
1 2:2
形XW5T-P2.5-1.1-2
形XW5T-P2.5-1.1-2BL
形XW5G-P2.5-1.1-2
2 1:1 22A
形XW5T-P4.0-1.1-1
形XW5T-P4.0-1.1-1BL
形XW5G-P4.0-1.1-1
1 1:1 6.0mm2
(AWG10)
32A
形XW5T-P4.0-1.2-1
形XW5T-P4.0-1.2-1BL
形XW5G-P4.0-1.2-1
1 1:2
形XW5T-P4.0-2.2-1
形XW5T-P4.0-2.2-1BL
形XW5G-P4.0-2.2-1
1 2:2
形XW5T-P4.0-1.1-2
形XW5T-P4.0-1.1-2BL
形XW5G-P4.0-1.1-2
2 1:1 28A

電力量モニタKM-N2 / KM-N3

エネルギーマネジメントのための多回路電力量モニタあらゆる電力計測を盤内・盤面で簡単実現

▲ 商品ラインアップに戻る

形式外観適用相線式電源電圧サイズ
(W×H×D)
(mm)
通信リンク
形KM-N2-FLK 単相2線
AC100~277V

単相3線
AC100~240V(L-N)、
AC200~480VAC(L-L)

三相3線
AC173~480VAC(L-L)

三相4線
AC100~277V(L-N)、
AC173~480VAC(L-L)
計測電圧と共用
AC100~277V
(L-N)
AC173~480V
(L-L)
90×65×90 RS-485 詳細ページ
形KM-N3-FLK AC100~240V
計測電圧と別
96×96×64
(突起物除く)
詳細ページ

ソリッドステート・タイマ

▲ 商品ラインアップに戻る

形式外観タイプリンク
形H3Y-2-B
形H3Y-4-B
オンディレー 詳細ページ
形H3YN-2-B
形H3YN-21-B
形H3YN-4-B
形H3YN-41-B
形H3YN-4-Z-B
形H3YN-41-Z-B
マルチタイマ 詳細ページ
形H3RN-1-B
形H3RN-11-B
形H3RN-2-B
形H3RN-21B
マルチタイマ 詳細ページ

漏液検出器

▲ 商品ラインアップに戻る

形式外観配線距離出力タイプリンク
形K7L-AT50B 標準距離配線用 NPN/PNP(等価) 詳細ページ
形K7L-AT50DB NPN
形K7L-AT50DPB
PNP(等価)
形K7L-UB 長距離配線用 NPN/PNP(等価) 詳細ページ
形K7L-UDB NPN
形K7L-UDPB
PNP(等価)

類似事例ソリューション

  • 制御盤づくり革新のご提案
【動画で紹介】一歩先行く制御盤づくりを実現-制御盤に新たな価値を-
オムロンでは、一歩先行く制御盤づくりを実現するために、制御盤づくりにおける"制御盤"、"プロセス"、"人"に、新たな価値をもたらす取り組みを...
vǶ8w}κ-hΏ8! C0$9,VwIjt<@X @I!`GBlu^ۻ[dɖ,(''nP=Vڵ;|k  w?6@=O۳Cjʖl|1nfD{vư.ؾ-ח~ɒ| DZEZv-܇/S5'mK|G}j?B8a~g\w`1+Ę`xV~B Z )ژh ~,^}ˆ`v#o;gT8ZXL&sw5}ܐ1r[d|T3$KaprZRSOSSsO7SɓTRj[ .5q/5SjAjI2w`mכŨ &~@%7%m'E`onPdu33q!@ h8d'(1D}Q5ۗ~{( t U6jk>[Zkwaqm@WH~{ZأZ}[74)!Z珦Mf&eMMI>OMHMݢgj߂DD\LMMӷqlҚ4MeQٟs?aY%C-D,teք`0sMdiD%{x:m1X/G vuV!(.1bvJQU aO4YOY!6@᠏E{6wfGU>pr|ݸ;3-N-!E1D"/g,ܢcESo]xo# bY匎rMh@_-owp_%,U04c\Uo;vtlA'r=e֖M;*0 %uaK4ᲇZ⾃BQx+'BWbHO'FD3*2*{E9h۞SZx7cPO:*~4[`K\CWQY5=<>:;Z;k]Ӣ/hd0ٷ:邵?9ძp&@E@$t"WZ;#t7ע?zzVwW[6КnxO5^ڟu}J֡z;{ɐ%%]`߃WCìoJb%1M w`zP߁E Xc ׄk{'df,n >~"e`oGs-U}ݡ5A0b]>t@wrwi>зHضw!"k Hȧ +oVqnO{?ݑ`(яw?cxx |05~oM}⻻Ϣ;rؽoI읨g#={s{$6m>[5c;vl_ٻwmozw}x"uGc[}}[Oc}okaeG}e-;-{Wo߹722imV}8d"$>x#h#NK;Ow~3plg{FG[7˃#d01E?{> lY[l}wM`7ڳyO޺cu${=$B=aQ͛ýkygOG>_^o0w^]$Gp"gV a }oE_᡹N7e<Է]'t"YQ/;}Dxg%L40D6tt E Wy-cLjPeMB,,X 8kq<st'* n=l v2$82[M՝# κoi(vg8*^>.E1QIH|mG#0x76EOo'܍Blw%ar-+،{K# + 4-Y2z چ>vZ$;\ˆ"=3pe]Op&!]Wui1\$tMe1?]Z_{dLh/~}t8}T[q5>{l8,)Vn=>"Odm`k a[ȥ;䶗GL &ΚIJ[ 0fs.riB#kl.PAeiԲ=/@|2cQ=i⤉* r69j?TɊJVIo}۸W $nCXfg/qYyt1G-:srZ+& gXbT0N۶cc9ThV@ [1ݒ0vr& )bx85#0A^B5$\:SeMnX_uB|k wqfלEJNLUD˶^-v|X!وQwd ,5B+0 'bMDXņKi8 q3Q18H?N17 VYW!gTF&[Nmq<K^B F~bň2g6 Ȃz!88J$6n[ӌQq+nKk!Э^7eK3Dԙhhv0ƕ5O:ZcuGek?S+.bUB,:۶)"֪dn,ȶ 1[x> rQ-#`-ړ0I<Q'8 HxhbHgZ1dQvYmLW$ uA-a8F1}]]Yŋ/-歷ܾS$̥mNǥӜJ-.fUJPEʵ 9z5Օ{>,'^,9FQuAk*-/e͆, M%fpbvA__vQ3",h ,VUF tĬ;2BdQ[VV时5K\U>@"\{7u y:$+r".xgsШ^읠6A;amSP8nGkq:]a8nWʼnbAcI8dȺ]]]> ! rˈB\yD76ȪpDdI")6z^'i @lDPY,r{{˵ccgB]>2M|{ Oo}"i |K~~&59`E9I>qǡt9u}Z$heΉ hjc߮v;2G4rq.n3سřbBƝ/{>yv%]醒—2k.}y~ ~kJMKM3y?ϏguǷyޮSvQt }5FDEHM<2DO `yJ/0awg(Nʦ0Wza3`Z݁̅s~?= !c  }i~-8;Ԋlڲ͕{g;MMH>d=Jng*y15qd#6Y# ZDw9NO*(:?r\cQh=$/glU^=ږE$mU+[FȊ,w񴐧/ }oEj#?^Q{o8NyH98 >mddr6nX~Jp+w|tr?xe :K|pRCS߬{U9Vt W&Sb&ŋ{C&Œ xkUteT @?@ϩD5cN c쐖 2bD A(`<ؒ ArTm%BV*& H4hp|jqg#"%Xz.$EI-$]g*Pe“"z!.6L9>i+&jbB< 0 Ė󗮧_\o"q/G8\%8zd-VK2gm<6db="1J&T|=5Sm&M5LdPfñy|,2O?gے,V^*&}LpBTleQj"P1^ĥ^l\XL7Lp&"Bը[^\=1F^)GZ 1 C^dWRɇ3p9Yx Bo̡nCk%[B8m_g'&ͼAٽyCظg,uRjvTf "@w*&tL?{n:=y,V+,_ޞ={5嶣 5{0ѳ/;sKug-eʋJ#pєJAerHb[ r8)K4#w2}zc:/3g-@-7Lz@wYԴګ`D17"9lZG9y^ ʺo%s z#f0,禞CH0zM5b%lW_gO=_@Sqb| w+8euh/O6ŒтM(ܝoJ3O}n l#g|SCLNd x ߟM?E05ȄIdN^˜"JM\[scD0 Yi[ VЊp"Ѷ` qm >X;"'΄ǡR+"[)I~B~v>B4'ڻxA`Kǚz#D?;И撣W,Iy],C4]&Ljp]S$C! &f.IJ=9R2:Zh+ Y" fbWکG]tz~&ǯ߹vH\#rذJFYH4(|ukVB-N,v̅-Ei tc'q(ڨ [bth θf#6W~dyz7% +EV$̳gW[ KK`a(gLh{=P:y`j$8–`#'g/ݘ_6䪜ܣ]-u,ϐJٺɝ 7E"Qz)3##eE;zv++ՏGW@e٫مcduX%b[ ǭn]+7$rZ}}lTu"+Es9ijE@مݰӖ'EQ` /hx MIM4JC!{TƒUŅؓGd[1BX-F*3A?Q =4aƵ< M;] b&fvU\r3ʒnoO -BPmRzC`ll?2}8zb _C3cB5rpzG?S/fG]5(ȇHx8 nwb榎8j kMVjyxf 0d}K%֨f {؜w%n]h8oLv>y@ib%]JB+'薮M[JZtf]UkcI[LrC>GW5 b^k%,HI^< ^_6%EC37%b⦚&Fل7]7"Q{im8]!m,‡=o6_ªܓӳW<}0Kבͩ=$J2ϖBD>}"bS_/ ί/]z&5y8wNN{f/e3h I<6x3G ]ZŠܵYA9nvUVGa9'ix6f#11-<^M)]vDUu++g_{"_Տ3/NϾx>GemV={K)/;3 Nj[.oӥS =  a UrrcĵG~Pke$zYҺ{E @)$k:YskpH_SD\HLE=:P`ˀ\l6*x|lsB+*+BAN󜧙 K;mս֛AWU.x7V^ry$Г_y1aXfsv3,L8<ըB')Hl΀):&IdtkzL|ͭXa.R$&H@oy[/$5QqzҨXTkOЦT$&Uu&Tۉ ;'VH%T4KQ+$N(QEp,Mϓӧ̃g]Ŕ'm***B=gk_`Z3"_j7 Vn]2,HL+n~u1ȭx-g`v j@+>8 0h:UJܳ.ն m֠D2& G%~RL0^>thfVdxb6n+4wSM[!-7M,3r5]~:US'Ihܼ:=w싇+rEY4|1>\yU5q=ݷ(BQ.J$ྚ6(EšeUT7~\֣ϴw>k98dSQ<L}ALuJ FMMb<{?k 2y,J^lh"MH8c/fn>JT;MѨOD%b.`'ҟz+7LYjQr&uv%#yzhͰqY+a3;nVuAh#-SB /D$BB8~sK4q /$ >%T/<텮@ғ5kěGz=;*TCbĭejLiDk&0,v/:d:y$b!ǔNɓFb̫_16oVk>.ϼ3j6-<ĸs+gpTjx[ |ۦT#L0c|8aYjɪWN=ŁkS7&]jŨ,GeIY|di9|m%|7(ָ+k>r<59aVA+å+Cfʏ-X X({sB?+``Z!F73 [EbW C8M(5iȹ;MRVw%WP1DHĈ 9{`zd>nsq_''σY+аЦ9W4ئ6[OؙdzRQ}vs JI{kIJ#N"RB=  cJR|gҕD|g" {)p5/ϞRkZ\5<Ӛ/.O+Ù G߶؂j!XVwKs^eM+86ʏh%DiYQ"P2ͼ*}7;8b%㸴w% 4ݵm-_]K&.ZmW=k>ܔyagt5+-{jiPE7EddWnO8IoJVIƳE`[-Y>:Oi~ݟ:ۦBZfT=pYb؃*ЉklF̄=7d'=,њxų&ؖE**$7wpwIWDZjׇZ-uͰxϑ&T3OYz',|mGnO\"jdPa X*:+MU7iML;p~jHZ۵(u 73%9*[Ppy-\ɚh4 QլF"9R.¶!KRQ$.<8O,"uʷ_ض[qAՐpat\˵uU`Y+6BATNភ+MڜYBD1N כNӋkL`:$u!1a&On{1Z%$ S{LdqrV Ӭ^̫k3$zB1 n=y"Z<G5s c3g.50;bl"r D2Ss/יʎyWːȓ/By~Qf\v8V/  #hZ9K(5[Ai2`J⚚$l^uΦ]*y25qk[[5J#2Hh&XrkÀOy7}tEch{-c%GkDD U Lyz"|y29|OG`!k21x@߸gj%z3R'f?JVlU5 ?LEXh52g'ϞfRb޲z1~8qhڷswnyyjxA`~$UI|N\Y&2n,D0FZf&Иs~{cZj21`W.,x?N-9EUVRi 7ȟ`/r WP[cL{rF8Dr<{q&NOlkNqǬ)QD/#z A/1oisGpfY%ztdxRwȊ%a>=DL>=8%&=ctJΆ)5 xBwȱlc$>>]Gğ!H1%_1,2f90uA]E㤡WKh@_;A_rQP-|֍|j>v䳩O/ izŻK TK?p'홽zkw3OONV.ՃNf u7l(9/ߜ&ه8GC6N6⫥pe!+ C=y *XPNfn`M{s/Įe&~y~9TqjoQo/Uұ+{^:te\s׶bx^e+umB7%MC1y1J^0ai;($49JKoF"L crZy@%BTL,7nnYƒe2Ye$YhprI$!4 x`u& x @չs^OĘQ 3BIg2^+s 1)@ > ݯO_>k<#pnL? dn^b9vz";G^z:wK|ia%5jF MS`ϩÀ2*_\UͬKz{.OoZXc !'t[_~pYFm&= C揜?khCvAlN3/. Ppa~Uȭ!3z>b83=J^j  x:*`{es嫳QY>r#D B|^Fg;h\jAliv0ݥ _]M_iޫ@v˻wo5٣sj:n%L 11n)pg.m+Bg~3}fOVգ>tȆk޷37z_GUn O/̞?^^[ILgc{EEܙGg{AgQ:} te@Æooӗ^,`4hS1Щ `iJ8)0ThTSMҧ/$ C0(wj1ZXdtz]X=6^d̞J{7swcM{zƘ5 %ky5 |5ivE-P8m$'ETgM;Gl,"Ţ$F&"U T\ڱ# A sO6ă~v4Eo&]^RR2L%deE@ UZ1u7$;j L/#/=86% 񟮵PW:McXm;MkS);vҔ^ RY30ipZïK"3OݾvmfB #K%Ϥ<7^AQ=7J%Oc KzBXK OKz۠)AI{t f9;kC7[w\qs،Ȧ=~aԗ০?wlЄŅ6#;4Ms;MJ:ݤw @D.gNq$vr{S-dÖԐnOW;満mWԋ8Nc|̅ ʻ3asT1-fQ+Vw7FA1?NL!*G~I=sYpMٹ}Ӟm;wp[vٲIK\=;?trJV!p SDQ>xpӞ `"HQh>i_ل>uTպq6 ! aZS?oH,WÓc3j-z7}Փƣl\K"8җ^x0{y (M< ,[LP.B  UEДoi0po `u"4%+@eXP-mhX3c2(oj/\sμ6ljF2dJ- O;p}="nYLZjr#L?yy@mDop8_{b#}̭l*k2Te.e *Dd_ZTt!1 p[.BO`s@%I!ӬP`2!bȢ]ʊ@3e ;< Ӎȑ}.ඡs˕H[ b ǪX֤犆r AJ?Jv{!Q<5yn{gѡ g/ Zlkv^Ř-B?P00P2GoM|RZ_>\#R!%htyU>~bWgM b'ljx:PApK!2 78%?mNݽM8LQNkshY=F#/ ncX@?LhǚW p@{dANu8fLCXJKKk8fa: +g%ml0Fl+0sw331Hˣs` <` y \%0|AJ=B(0)J>QqhFwe>t\YôtnrEh螙=rǭ j4*N6s=F?fG+u3FS~?51ƒs]mnlTK'̜L{ԹO|:C7fVѧ_͈N,ٸz:sPcNmQJry1J^ZaTCʐENw8esx^}Uˠ![-qb\.ꬰA*4slސ尭R<-Ge/\MǃpرeDӬ%NlCO\# D0;JW0wX!6W|doC,FQ5yU ʨ0n٫1KQe.j'Ή2,D_@tm>L!YI(X@멹ϘFg@-|cI q:sQoV6 uUj3_+:{Ohx6E2_ks.yo}0@ѣ\k}[^ ]u#sas k6=pSk]SyGRAbǜ\:gzΒ?6F@?űy ZSlE޺t;57s鲋9*ca-yӜMIUĐ*#宥D XV[ဵQ~l-U8 ٵi+>2-|hR1,~lR)zpR){tR6OK2O ܲȃFj{U>@-*tqpUPSY`j]6UYⲦ\`Ԛ߼,żTXSYRR%(Yj\{/̊+N_6<"v?C'g=A=Me{6+kl-rmf$Xr2|eW#3fYIDIXӆA&4VlݙL<$P07Gl ojR'9^5}4HƷz=}+ck>BP&_Q&>@$ɓt`.{[Ha- u^4n=$^:3\Pk8N?gf"Y{T:&҂qAY;7XZ\sH]F}y_v@`R4*ZGtNy8w#Aj`x&/aIef^сA`' :lηő^3H"RwNmycYrw  uc[)Ӳc*-iY DZٵ6`}eZ^ݵ&2Zջ05ViG[n]\k˴%@(z Sلs7RwH>w B4PwOw>81SqIc9\~^3A k\*iQn`/J(&ۘ:}TSn1À6 ^1۞4A3DVuuu 21`mG mLe@hgh*(hAI0Ԏ_mZ) z[D]ձ>3Ww]N(Nb -qB& ҏsBw/