本文

CX-One Ver.3 各ソフトウェア
更新内容詳細

Change history of Common Module

- :CX-One Version 3 Auto-update (September 2013)

Improved functions

[Improved functions]

  • You can use the updates of following Support Software after installing this update.
    CX-Motion Pro Ver.1.43 or higher
    CX-Drive Ver.2.92 or higher
    CX-ConfiguratorFDT Ver.2.00 or higher
  • You must restart your computer after installing this update.

- :CX-One Version 3 Auto-update (February 2013)

Improved functions
  • Revised the PLC connection cable selection guide.

- :CX-One Version 3 Auto-update (November2012)

Improved functions
  • Solved the problem that protocol macro may not be backed up by PLC Backup Tool.

- :CX-One Version 3 Auto-update (September 2012)

New functions

[CPS]

  • Added the following files.
    CPS_CJ2B-EIP21_Ver2_1.xml
    CPS_CS1W-EIP21_Ver2_1.xml

- :CX-One Version 3 Auto-update (August 2012)

New functions

[CPS]

  • Added the following files.
    CPS_CJ1W-SCU22_Ver2_1.xml
    CPS_CJ1W-SCU32_Ver2_1.xml
    CPS_CJ1W-SCU42_Ver2_1.xml
Improved functions
  • Solved the problem that cannot edit the data link settings for model NS-CLK21.
  • Solved the problem that fails to backup CJ2H Unit Ver.1.1 Built-in EIP Unit in PLC Backup tool.

- :CX-One Version 3 Auto-update (April 2012)

Improved functions

[CPS]

  • Updated the following files.
    CPS_CJ1W-OD233_Ver0_0.xml
    CPS_CJ1W-CT021_Ver0_0.xml
    CPS_CJ1W-CT021_Ver1_0.xml
    CPS_CS1W-CT021_Ver0_0.xml
    CPS_CS1W-CT041_Ver0_0.xml

- :CX-One Version 3 Auto-update (February 2012)

New functions

[CPS]

  • Added the following file.
    CPS_CJ1W-EIP21_Ver2_1.xml

- :CX-One Version 3 Auto-update (November 2011)

Improved functions
  • Improved the CX-One AutoUpdate Tool so that it can be used commonly with other Omron Tools.

- :CX-One Version 3 Auto-update (August 2011)

Improved functions

[CPS]

  • Added the following files.
    CPS_CJ1W-PNT21_Ver0_0.xml
    CPS_CS1W-PNT21_Ver0_0.xml
    CPS_CJ1W-SCU21-V1_Ver1_3.xml
    CPS_CJ1W-SCU22_Ver2_0.xml
    CPS_CJ1W-SCU31-V1_Ver1_3.xml
    CPS_CJ1W-SCU32_Ver2_0.xml
    CPS_CJ1W-SCU41-V1_Ver1_3.xml
    CPS_CJ1W-SCU42_Ver2_0.xml
    CPS_CS1W-SCB21-V1_Ver1_3.xml
    CPS_CS1W-SCB41-V1_Ver1_3.xml
    CPS_CS1W-SCU21-V1_Ver1_3.xml
    CPS_CS1W-SCU31-V1_Ver1_3.xml

- :CX-One Version 3 Auto-update (May 2011)

Improved functions
  • Can write into PLC system setting area (DM6144 to DM6655) of IDSC from PLC memory.

- :CX-One Version 3 Auto-update (January 2011)

New functions
  • Added the PLC connection cable selection guide to the shortcut menu introduction guide library.
Improved functions
  • Solved the problem about transferring Unit setting. With the Windows Vista or Windows 7 to which MS Office2010 is installed, the Unit setting information of a part of Units could not be transferred.

- :CX-One Version 3 Auto-update (October 2010)

Improved functions
  • Solved the problem that disturbed error occurrence even if a Unit total power consumption exceeded the allowable consumption for a power supply.(CS/CJ PLC)
  • Solved the problem that the Axis Parameter editing screen could not start up when an out-of-range Axis Parameter was set on Position Control Unit (CJ1W-NC[][]4) Setting Component.

[CX-Server]

  • Enhanced the recovery function from communications errors at USB connection.

- :CX-One Version 3 Auto-update (July 2010)

New functions

[CPS]

  • Added the following files:
    CPS_CJ1W-NC214_Ver1_1.xml
    CPS_CJ1W-NC234_Ver1_1.xml
    CPS_CJ1W-NC414_Ver1_1.xml
    CPS_CJ1W-NC434_Ver1_1.xml
    CPS_NSJ5-SQ00_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ5-SQ01_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ5-SQ10_Ver8_1.xml to Ver8_2.xml
    CPS_NSJ5-SQ11_Ver8_1.xml to Ver8_2.xml
    CPS_NSJ5-TQ00_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ5-TQ01_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ5-TQ10_Ver8_1.xml to Ver8_2.xml
    CPS_NSJ5-TQ11_Ver8_1.xml to Ver8_2.xml
    CPS_NSJ8-TV00_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ8-TV01_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ10-TV00_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ10-TV01_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ12-TS00_Ver6_7.xml to Ver8_2.xml
    CPS_NSJ12-TS01_Ver6_7.xml to Ver8_2.xml
    CPS_CJ1W-V680C11_Ver1_2.xml
    CPS_CJ1W-V680C12_Ver1_2.xml
    CPS_CS1W-V680C11_Ver1_2.xml
    CPS_CS1W-V680C12_Ver1_2.xml

[Support of New Types]

  • Support Position Control Units.
     Support models CJ1W-NC214, -NC234, -NC414, and -NC434 Ver.1.1.

[CX-Server]

  • Support Ethernet communications to CP1E-series PLCs by using CP1W-CIF41 Option Boards.

[CX-One Information]

Added an application to the start menu to confirm version information.

- :CX-One Version 3 Auto-update (April 2010)

Improved functions
  • Solved the problem of the inconsistencies in display order and expression between the project tree and the transfer/verification screens of the Position Control Unit (CJ1W-NC[][]4) Setting Component.
  • Solved the problem of the setting for the Axis Type parameter on Position Control Unit(CJ1W-NC[][]4) Setting Component, to prevent any setting other than the specified range.

- :CX-One Version 3 Auto-update (February 2010)

Improved functions
  • Changed and improved a unit in PCU (CJ1W-NC[][]4) parameter setting. The unit of Work Travel Distance per Monitor Rotation for Axis Parameter was changed to Display Unit.
  • Unified and improved a unit in PCU (CJ1W-NC[][]4) parameter setting. The set value displays for Axis Parameter and Task Parameter were unified into the minimum setting unit (Command Unit).

- :Version V3.* → CX-One Version 3 Auto-update (December 2009)

Improved functions

[CX-Server]

Can connect to CJ2H CPU Units via SYSWAY.

- :Version V3.* → CX-One Version 3 Auto-update (October 2009)

New functions

[CPS]

  • Added the following files
    CPS_CJ1W-SCU22_Ver2_0.xml
    CPS_CJ1W-SCU32_Ver2_0.xml
    CPS_CJ1W-SCU42_Ver2_0.xml
    CPS_NS15-TX01-V2.xml
    CPS_CJ2H-CPU64_Ver1_2.xml
    CPS_CJ2H-CPU64-EIP_Ver1_2.xml
    CPS_CJ2H-CPU65_Ver1_2.xml
    CPS_CJ2H-CPU65-EIP_Ver1_2.xml
    CPS_CJ2H-CPU66_Ver1_2.xml
    CPS_CJ2H-CPU66-EIP_Ver1_2.xml
    CPS_CJ2H-CPU67_Ver1_2.xml
    CPS_CJ2H-CPU67-EIP_Ver1_2.xml
    CPS_CJ2H-CPU68_Ver1_2.xml
    CPS_CJ2H-CPU68-EIP_Ver1_2.xml
Improved functions
  • Solved the problem of incorrect indication. When the Routing Table Component of the CX-Integrator was started up from the I/O table while the CJ1W-PH41U was mounted, the indication told it was "Ethernet".

[CX-Server]

  • Improved the communication performance with DeviceNet Units that use USB-connected PLC as gateway.
  • Solved the problem of unstable operation. The problem occurred when the PC that had no serial port or modem port was used to operate the C/CV-series PLC.

- :Version V3.* → CX-One Version 3 Auto-update (August 2009)

New functions

[CPS]

  • Added the following files
    CPS_E5GN_Ver0_0.xml
Improved functions
  • Fixed the comments that are displayed in the I/O table of CJ(S) 1W-CRM21.

- :Version V3.* → CX-One Version 3 Auto-update (June 2009)

New functions

[CPS]

  • Added the following files
    CPS_CJ1W-AD042_Ver1_0.xml
    CPS_CJ1W-DA042V_Ver1_0.xml
    CPS_CJ1W-SPU01_Ver2_1.xml
    CPS_CS1W-SPU01_Ver2_1.xml
    CPS_CS1W-SPU02_Ver2_1.xml
Improved functions

[CX-Server]

  • Solved the problem that CX-Server was forced to terminate when you changed the display window during NS-Runtime.
  • Solved the problem that the progress bar was not correctly indicated when you executed the Transfer (PLC -> PC) on a CP1E Unit.
  • Solved the problem that a CJ1W41U Unit was mistakenly recognized as an Ethernet Unit by the routine table configuration support software.

- :Version V3.* → CX-One Version 3 Auto-update (April 2009) (Including CPS and CX-Server)

New functions

[Support of New Types]

  • Ethernet units for CS/CJ-series PLCs are suppoerted.
    CS1W-ETN21 Unit Ver.1.5 and CJ1W-ETN21 unit Ver.1.5 are supported.

[CX-Server]

  • New comunication inteface of "Ethernet->CS/CJ1 ETN-EIP unit I/F" was added so that Network Configurator could connect to EtherNet/IP network via Ethernet network.

[CPS]

  • Added the following files:
    CPS_CJ1W-ETN21_Ver1_5_mode21.xml
    CPS_CJ1W-ETN21_Ver1_5_mode11.xml
    CPS_CS1W-ETN21_Ver1_5_mode21.xml
    CPS_CS1W-ETN21_Ver1_5_mode11.xml
Improved functions
  • Solved the following problems:
    When registering SYSMAC BUS/2 in I/O table, channel allocations may have failed.

[CX-One Upgrade Utility]

  • Solved the following problem: Sometimes it took several days until updates become actually available after announcement.

- :Version V3.0* → CX-One Version 3 Auto-update (December 2008)     (Including CPS and CX-Server)

New functions

[Auto Update System Upgraded]

  • Auto update system has been upgraded to improve the response performance and usability.
    To update the auto update system, install this update. It will be updated at the next startup.

[Support of New Types]

  • Support CJ2 CPU unit Ver.1.1.
    New models・・・CJ2H-CPU[][] (Unit Ver.1.1)
    and CJ2H-CPU[][]-EIP unit Ver.1.1

[CPS]

  • Added the following files
    CPS_CJ1W-ID212_Ver0_0.xml
    CPS_CJ1W-ID233_Ver0_0.xml
    CPS_CJ1W-OD213_Ver0_0.xml
    CPS_CJ1W-OD234_Ver0_0.xml
    CPS_CJ1W-LCB01_Ver3_6.xml
    CPS_CJ1W-LCB03_Ver3_6.xml
    CPS_CS1W-LCB01_Ver3_6.xml
    CPS_CS1W-LCB05_Ver3_6.xml
    CPS_CJ2H-CPU64-EIP_Ver1_1.xml
    CPS_CJ2H-CPU64_Ver1_1.xml
    CPS_CJ2H-CPU65-EIP_Ver1_1.xml
    CPS_CJ2H-CPU65_Ver1_1.xml
    CPS_CJ2H-CPU66-EIP_Ver1_1.xml
    CPS_CJ2H-CPU66_Ver1_1.xml
    CPS_CJ2H-CPU67-EIP_Ver1_1.xml
    CPS_CJ2H-CPU67_Ver1_1.xml
    CPS_CJ2H-CPU68-EIP_Ver1_1.xml
    CPS_CJ2H-CPU68_Ver1_1.xml

- :Version V3.0* → CX-One Version 3 Auto-update (October 2008)    (Including CPS and CX-Server)

New functions

[Support of New Types]

  • Support the following function for FQM1 V3.3.
  • OMNUC G series absolute encoders can be used.

[CPS]

  • Added the following files
    CPS_NS8-TV10-V2.xml
    CPS_NS8-TV11-V2.xml
Improved functions

Solved the following problem

  • The Controller Link was not displayed in the unit selection list of CX-Net data link setting.

- :Version V3.0* → CX-One Version 3 Auto-update (September 2008)     (Including CPS and CX-Server)

New functions
  • Supproted for CS1W-NC271/CS1W-NC471/CJ1W-NC271/CJ1W-NC471.
  • Supproted for buckup and restore of CS1W-NC271/CS1W-NC471/CJ1W-NC271/CJ1W-NC471.

- :Version V3.0* → CX-One Version 3 Auto-update (August 2008)    (Including CPS and CX-Server)

New functions

[Support of New Types]

  • CJ1W-EIP21/CS1W-EIP21 Ver.1.00 are supported.
Improved functions
  • Improved the PLC monitoring performance such as CX-Programmer.

- :Version V3.04 → CX-One Version 3 Auto-update (July 2008)     (Including CPS)

New functions
  • Backup/Restore function is newly supported by (MECHATROLINK communications type) MC Units.
Improved functions
  • Improved Servo Drive Data Trace Function.
  • Solved the following problem:
    When the timers and counters are monitored as WORD on the Data Trace Window of CS/CJ/CP-series PLCs, they could not displayed appropriately.

Ver.4.02 :Version V3.04 → CX-One Version 3 Auto-update (July 2008)     (CX-Server)

Improved functions
  • Solved the following problem:
    In the case of USB connection to PLC, support software may not connect online once going offline. This problem occurs only for SYSMAC CJ2 PLCs.
  • Solved the problem that CX-Integrator could not connect to CompoWay/F.
  • Solved the problem that NS-series PLC and CP1/CJ2 PLC could not connect via USB at the same time.

Change history of CX-Programmer

Ver.8.55 : CX-One Version 3 Auto-update (September 2013)

Improved functions
  • Solved the problem that condition flags are changed to wrong Input Comparison Instructions when changing the PLC from CV series to CS/CJ series.
  • Solved the problem that the same memory may be allocated to a STRING variable and other auto-allocated variable if auto memory allocation is specified for the STRING variable.
  • Solved the problem that program check may detect an error when a stack operation is specified for DISTC or COLL instruction.

Ver.8.54 : CX-One Version 3 Auto-update (June 2013)

Improved functions
  • Solved the problem that cross reference may not be printed correctly for the programs in Cyclic Task 32 or later.
  • Solved the problem that index may change to 0 in the program comparison when a structure array variable that is specified as a network variable is used in an array index.
  • Solved the program that CX-Programmer may not respond when executing the Model Conversion operation for a program with an annotation or rung comment that ends in the text string ";\".
  • Solved the problem that File Conversion Utility cannot import the data correctly if a file name includes any spaces in the LSS data file.
  • Solved the problem that program check detects an error when using an AVG instruction in block programs.

Ver.8.53 : CX-One Version 3 Auto-update (February 2013)

Improved functions
  • Solved the problem that constant operands of MOVB/BCNT/COLL/DIST/XFER instructions are not converted correctly.
  • Solved the problem that CX-Programmer may be shut down when you set the FB/SFC memory range if the FB/SFC stack setting is changed from the default value.

Ver.8.52 : CX-One Version 3 Auto-update (November2012)

Improved functions
  • Improved the problem that it takes a long time to insert/delete rows or columns in rungs during Online Editing.
  • Solved the problem that Function Block call instruction disappears when device model is changed to CP1L-L or CP1L-L10.
  • Solved the problem that program cannot be restored correctly when transferred from PLC if a symbol is used for a subscript of an auto-allocated TIMER/COUNTER array in an operand.

Ver.8.51 : CX-One Version 3 Auto-update (April 2012)

Improved functions
  • Solved the problem that caused an application error when operands which can be used only in NUMBER data type displayed in mnemonic were replaced or changed all.
  • Solved the problem that data cannot be transferred correctly when a rung with line comment and a section with the null last line is deleted by Online Editing.

Ver.8.50 : CX-One Version 3 Auto-update (February 2012)

Improved functions
  • Corrected the different description of C-series PMCR instruction operand names from those on PLC manual.

Ver.8.39 : CX-One Version 3 Auto-update (November 2011)

Improved functions
  • Solved the problem that some models selected on the PLC Model Selection dialog box to add new PLCs prevented displaying the I/O table.

Ver.8.38 : CX-One Version 3 Auto-update (August 2011)

Improved functions
  • Solved the problem that displayed the wrong number of used words when a STRING symbol was specified to a FB parameter in a ladder section.

Ver.8.37 : CX-One Version 3 Auto-update (May 2011)

Improved functions
  • Improved the period to save project files whose FBs are protected, into network drives.
  • Solved the problem about the setting change. While the E10 or subsequent bank is used for FB/SFC memory allocation address, loading a project file changed the setting to the default.

Ver.8.36 : CX-One Version 3 Auto-update (January 2011)

Improved functions
  • Solved the problem that input strings could not be read while input and output symbols of FB were ON.
  • Solved the problem regarding CMP(020) instruction. When a reusable file which had CMP(020) instruction was added to a project, it turned to be an error.
  • Can connect with CP1E-N[][] on PLC-PT Integrated Simulation.

Ver.8.35 : CX-One Version 3 Auto-update (October 2010)

New functions
  • Can use the following ten functions in ST:
    MOD (remainder), SHL (left bit shift), SHR (right bit shift), ROL (left bit rotation), ROR (right bit rotation), LIMIT (upper and lower limit control), SEL (data selection), MUX (data extraction), MAX (max search) and MIN (min search).
Improved functions
  • Solved the problem that caused a program error on PLC when the SETB instruction was used in FB ladder program and the program was transferred to PLC.
  • Solved the problem that caused GPF at existing CX-Programmer when a project to which automatic memmory allocation was set.

Ver.8.33 : CX-One Version 3 Auto-update (July 2010)

New functions

[Support of New Types]

  • Support Ethernet communications to CP1E-series PLCs by using CP1W-CIF41 Option Boards.
Improved functions
  • Solved the problem that an error occurred at loading files if a SFC STEP flag (.x) was used as the FB input parameter.
  • Solved the problem that counter and timer instructions of CP1E ladder programs cannot be printed.

Ver.8.32 : CX-One Version 3 Auto-update (April 2010)

Improved functions
  • Solved the problem that the timer did not show on the Detailed usage, when you specified it by its number in the NUMBER data type.

Ver.8.31 : Version V3.* → CX-One Version 3 Auto-update (December 2009)

New functions
  • Can connect to CJ2H CPU Units via SYSWAY.
Improved functions
  • Solved the problem in CJ1W-ETN21 and CS1W-ETN21 CPU Bus Units that could not properly show and verify the parameters.
  • Improved the function that trace result graphs can be zoomed in and out in Data Trace Function.
  • Solved the problem that a verification error is displayed mistakenly when the parameters for CJ2B-EIP21 Inner Board are verified.
  • Solved the problem in which some outputs did not become on by bringing the input contacts of EM bank area to on status.
  • Solved the problem that showed a caution report on 264.00 by changing the model from CV-series to CS- or CJ-series.
  • Solved the problem that FB might be changed into another instance by program downloading, when CIO array symbols are used.

Ver.8.30 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

New functions
  • CJ2-series PLC supports TIMER type and COUNTER type as symbol data types.
  • Enable the search function by specifying symbol names in the Address Reference Tool window. Search address range can also be specified.

[Support of New Types]

  • Supports CJ2H Ver.1.2.
    Enable to use force-set/reset the EM areas that follow the EM bank specified by EM Memory Setting.
Improved functions
  • Improved the Compile. The Compile could find the error when the EM bank address that was assigned to an instruction operand was disabled by the EM Memory Setting.
  • Solved the problem that the I/O comment for EM bit address could not be printed out by Print Layout of ladder program.

Ver.8.22 : Version V3.* → CX-One Version 3 Auto-update (August 2009)

New functions
  • Support the commands dedicated for the models CJ1W-AD042/DA042V.
Improved functions
  • Imporved the performance in time required to have the Auto Online Connection to the NV-series host PLC.

Ver.8.21:Version V3.* → CX-One Version 3 Auto-update (June 2009)

New functions
  • Added a function that enables auto online connection to host CP1E Series for NS/NSJ Series version 8.2 or higher.
  • Added a function that enables auto online connection to host PLCs for the new compact PT NV Series.
Improved functions
  • Solved the problem that entering a FB input parameter by using the symbol "+" prevented creation of correct object cords.
  • Solved the problem that normal operations were prevented by using input-output variables as operands of CONCAT instructions.
  • Solved the problem that jumps to input terminals or output instructions by using Space key failed.
  • Solved the problem that the second and following pages could not be selected to print when you attempted to print the circuits in the section as layouts.
  • Solved the limitation problem that the symbols added by V8.0 had by instruction rules.
  • Improved the startup and transfer performance of setting functions of CJ1W-NC**4 Position Control Units.

Ver.8.20 :Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions
  • Added a function that enables auto online connection to host PLCs for NS/NSJ Series version 8.2 or higher.

[Support of New Types]

  • Support CP1E CPU unit.
    CP1E-E[][] and CP1E-N[][] are supported.
Improved functions
  • Solved the following problems:
    When you repeated print previews of SFC chart, the memory may have run out.
    FB instance may have changed into improper data in such a condition that a symbol named 'FBCALL' is registered in a symbol table.

Ver.8.10 :Version V3.0* → CX-One Version 3 Auto-update (February 2009)

New functions

[Support of New Types]

  • Support new CJ-Series Position Control Unit CJ1W-NC**4.

[Synchronous Unit Operation Function]

  • Support Synchronous Unit Operation Function provided by the combination of CJ-Series CJ2-CPU unit Ver.1.1 (CJ2H-CPU6*(-EIP)) and CJ-Series Position Control Unit (CJ1W-NC**4).

[Data Tracing for CS/CJ Series Improved]

  • Support the Synchronous Operation function of CJ2 CPU Units Ver.1.1. It is now possible to trace data in every synchronous control cycle.
Improved functions

Solved the following problems.

  • It may have taken time to re-draw screens while ST programs in function block were being monitored.
  • A confirmation dialog for termination status was displayed if
    CX-Programmer went online and then offline to a PLC immediately after installation of CX-One.
  • CX-Programmer may have been terminated if an I/O comment or a name was copied at function block definition window and the window was closed.
  • "Usage with comments including unused" of Cross Reference Report may have performed slowly with CJ2 CPU unit. This problem was solved by implementing a function that allows selecting whether to search for DM/EM area bits.
  • PLC settings may not have been transferred immediately after a PLC model was changed to another PLC model.
  • After a variable with an address automatically allocated was added while multiple personnel were editing a PLC program, if another person uploaded the PLC program, operands of special instructions that were uploaded may have been erased.
  • PLC Memory window may not have functioned if 5 or more windows were displayed at the same time on the PLC memory component during monitoring.
  • On the bit graph view of Data Tracing for CS/CJ Series, graphs for appropriate
    number of bits for the screen size can be displayed. Also, a trace-target address list
    can be displayed next to graphs.

Ver.8.02 :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

New functions

[Support of New Types]

  • Support CJ2 CPU unit Ver.1.1.
    New models・・・CJ2H-CPU[][] (Unit Ver.1.1)
    and CJ2H-CPU[][]-EIP unit Ver.1.1
Improved functions

Solved the following problem

  • Addresses disappeared when data created with spreadsheet or other software was copied and pasted to the symbol table if [Data Type] was not specified in [Paste Symbol] dialog.
  • An incorrect message was displayed when the number of created AC/TN programs exceed the supported number of FB definitions in the SFC program. Also an improvement was made so that the number of FB definitions in SFC can be displayed by selecting [View] - [Memory View] menu.
  • If a PLC was connected online and special instructions were displayed horizontally, it may not have been possible to return to offline when a file was saved.
  • An application error occurred if a project file was opened when the project had 2 or more symbols without names which have EM10 banks or more and address 10000 or more.
  • The second comparison failed if the same program was compared in succession when SFC program was used.

Ver.8.01 :Version V3.0* → CX-One Version 3 Auto-update (October 2008)

Improved functions

Solved the following problems

  • If a program check was performed for a program in which a Function Block (FB) ladder used an EMBC command, CX-Programmer was abnormally terminated.
  • If online editing was repeatedly performed, CX-Programmer was abnormally terminated. This problem occurred when the PLC model was C/CV.
  • If project files were opened and closed repeatedly using CX-Programmer's menu commands, CX-Programmer was abnormally terminated.
  • After inputting an instruction in the "Edit Instruction" while editing a ladder, even if the Cancel was selected from the "Edit Comment" dialog box, contents in the "Edit Comment" were not cancelled.
  • If a project file which was created by connecting auto-online was saved and opened and if a PLC was connected online, data in the I/O table were cleared. This problem occurred when the PLC model was CJ2 only.
  • If SFC task control instructions were uploaded, a "????" instruction was added. This problem occurred when the PLC model was other than CJ2.
  • It took time to close the replace dialog box after replacement and it also took time to convert PLC models. These problems occurred when the PLC model was CJ2 only.
  • It took time to open a program if there were many sections.
  • It took time to process ST editor inputs if the size of a ST program was large.
  • PLCBackupTool may have failed to backup. This problem occurred only when the configuration contains NC2HC-RLX01.

Ver.8.01 :Version V3.04 → CX-One Version 3 Auto-update (July 2008)

Improved functions

Solved the following problem

  • When a memory card is used, even if the transfer destination of comments is set to "Memory card", they were transferred to the comment memory. (vice versa.) This problem occurs only for SYSMAC CJ2 PLCs."
  • When automatic memory allocation is set for D or CIO area, the auto-allocated addresses could not be used in the program. This problem occurs only for SYSMAC CJ2 PLCs.
  • Even if the "Clear automatic allocation area and forced status" option is selected, the setting was not transferred. This problem occurs only for SYSMAC CJ2 PLCs.
  • Even if EM Area was set to be used as trace memory or file memory, the setting was not transferred from PLC to computer. This problem occurs only for SYSMAC CJ2 PLCs.
  • When changing two or more IO comments with no name in succession using the ladder editor, it was impossible to change the second or later IO comments. This problem occurs only for SYSMAC CJ2 PLCs.
  • When a bit address of EM current bank is specified in an operand of DIFU/DIFD instruction, PLC could not normally operate. This problem occurs only for SYSMAC CJ2 PLCs.

Change history of SwitchBoxUtility

Ver.1.66:Version V3.* → CX-One Version 3 Auto-update (June 2009)

Improved functions
  • Solved the problem that the Monitor, Set and Reset functions failed when you specified the CIO memory.

Ver.1.65 : Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions

[Support of New Types]

  • Support CP1E CPU unit.
    CP1E-E[][] and CP1E-N[][] are supported.

Change history of CX-Integrator

Ver.2.38 : CX-One Version 3 Auto-update (February 2012)

Improved functions
  • Solved the problem that writing of serial No. is not sometimes finished on WD30-ME-V1.

Ver.2.37 : CX-One Version 3 Auto-update (October 2010)

Improved functions
  • Updated the device vender name displayed in the DeviceNet Component list.

Ver.2.36 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

Improved functions
  • Solved the problem that you can not start CX-Integrator when the latest version of CX-ConfiguratorFDT is installed .

Ver.2.35:Version V3.* → CX-One Version 3 Auto-update (June 2009)

Improved functions
  • Solved the problem that GRT1-DRT(DeviceNet) does not work on Windows Vista.

Ver.2.34: Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions
  • Support the DeviceNet sensor module: E3X-DRT21-S V3.

Ver.2.33 :Version V3.0* → CX-One Version 3 Auto-update (February 2009)

Improved functions
  • Made the following improvement: when connecting to network via Online Connection Information Window, you can select the network to connect from the list of the networks that are available and registered in projects.
  • Added the following option: automatical setting of the name and node address of a slave added to the CompoNet networks.
  • Solved the following problem: on CV-Series PLC, when the network number is not set on SYSMAC LINK, the upload operation may not have been completed on the Automatic Datalink window.

Change history of CX-Protocol

Ver.1.90 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

New functions

[Support of New Types]

  • Supports the new model of Serial Communications Units.
    Supports the model CJ1W-SCU[]2.

Ver.1.81 :Version V3.0* → CX-One Version 3 Auto-update (February 2009)

Improved functions
  • Solved the problem of transfer and comparison of data between CJ1H-CPU64-R PLC.

Change history of CX-Simulator

Ver.1.93:Version V3.* → CX-One Version 3 Auto-update (June 2009)

Improved functions
  • Solved the problem that operations by RPLC$ instruction differed from those on actual products.

Ver.1.92:Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions

[Support of New Types]

  • Support CP1E CPU unit.
    CP1E-E[][] and CP1E-N[][] are supported.

Ver.1.91 :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

New functions

[Support of New Types]

  • Support CJ2 CPU unit Ver.1.1.
    New models・・・CJ2H-CPU[][] (Unit Ver.1.1)
    and CJ2H-CPU[][]-EIP unit Ver.1.1
Improved functions

Solved the following problem

  • The Work Online Simulator button was grayed out and could not be selected after the registry was changed with commercially available registry cleaner software.

Change history of CX-Motion-NCF

Ver.1.90 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

New functions
  • Supports the G5-series Servomotor/Servo Drives with built-in MECHATROLINK-II communications.

Ver.1.81:Version V3.* → CX-One Version 3 Auto-update (April 2009)

Improved functions
  • Solved the problem of communication when connection is not direct.

Ver.1.8 :Version V3.0* → CX-One Version 3 Auto-update (September 2008)

New functions
  • Supproted for CS1W-NC271/CS1W-NC471/CJ1W-NC271/CJ1W-NC471.

Change history of CX-Motion-MCH

Ver.2.23 :Version V3.0* → CX-One Version 3 Auto-update (February 2009)

Improved functions
  • Solved the problem of motor parameter default value when W series with communication interface type was selected.

Ver.2.22 :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

New functions
  • Data can be transferred to CS1W-MCH71 and CJ1W-MCH71, which are newer than the project version.
Improved functions
  • Solved the problem of compare mismatch that occurred when comparison was made after importing the data created in MC Miel for MCH.

Ver.2.21 :Version V3.0* → CX-One Version 3 Auto-update (October 2008)

Improved functions
  • Solved the problem of opening the file which is saved by CX-Motion-MCH Ver.1.0 and/or Ver.2.0.

Change history of CX-Motion

Ver.2.35 : Version V3.* → CX-One Version 3 Auto-update (December 2009)

Improved functions
  • Solved the problem that the date in error log dialog is not displayed correctly in some regional settings.

Ver.2.34:Version V3.* → CX-One Version 3 Auto-update (June 2009)

New functions
  • Support G5 series servo drives.

Ver.2.33 :Version V3.0* → CX-One Version 3 Auto-update (August 2008)

Improved functions
  • Solved the problem of special printing settings on certain printer models.

Change history of CX-Drive

Ver.2.92 : CX-One Version 3 Auto-update (September 2013)

New functions
  • Support High Frequency Mode of inverter MX2-V1 series.

Ver.2.90 : CX-One Version 3 Auto-update (June 2013)

New functions
  • Added the motor types that can be selected in the motor setting function of G5-series Servo Drives (Linear motor type).
Improved functions
  • Solved the problem that parameter transfer fails for G5-series Servo Drives when a negative value is set in the USB connection.
  • Solved the problem that d013 value cannot be displayed correctly for JX-series Inverters.

Ver.2.81 : CX-One Version 3 Auto-update (February 2013)

New functions
  • Support MX2-V1 inverters.
  • Support DriveProgramming function of MX2-V1 inverters.

Ver.2.74 : CX-One Version 3 Auto-update (October 2012)

Improved functions
  • Solved the problem that wrong values may be set for initial values and ranges of parameters which are related to rated current for unit version 1.0 of MX2-series inverters.

Ver.2.72 : CX-One Version 3 Auto-update (August 2012)

New functions
  • Support the Drive Programming function of RX-V1 inverter.
Improved functions
  • Solved the problem that the cursor value is not displayed when only the vertical axis cursor is read in data tracing and realtime tracing.
  • Solved the problem that the values may be changed after saving and opening data trace results of G5 series.

Ver.2.71 : CX-One Version 3 Auto-update (May 2012)

Improved functions
  • Solved the problem that CX-Drive crashes when opening review file of data trace, real time trace and FFT (extension of the file is *.sdm) if the drive is G5 series with built-in MECHATROLINK-II communication type.
  • Solved the problem that zooming Y-axis of data trace cannot work correctly.

Ver.2.70 : CX-One Version 3 Auto-update (April 2012)

New functions
  • Support G5-series Servo Drive (with Built-in EtherCAT Communications Linear Motor Type) Ver1.1 to be released soon.
  • Support 3G3RX-series Inverters (with Built-in EtherCAT Communications Option Boards) to be released soon.
Improved functions
  • Solved the problem that the value of torque demand in real time trace is incorrect if the servo is G5-series with Built-in EtherCAT Communications Type.
  • Solved the problem that the output signals is not displayed correctly in data trace if the servo is is G5-series with Built-in EtherCAT Communications Type.
  • Solved the problem that the unit of acceleration/deceleration time is incorrect for the test run function of G5-series Servo Drives.
  • Solved the problem that SMARTSTEP A-series 100V type is detected as 200V type.
  • Solved the problem that date, time and page number is not printed when printing parameters.

Ver.2.60 : CX-One Version 3 Auto-update (November 2011)

New functions
  • Support RX inverters 3G3RX-V1 to be released soon.
  • Added easy parameter setup function in G5 servo drives.
  • Added via DeviceNet and via CompoNet connection of MX2 inverters and RX inverters to be released soon.
Improved functions
  • Solved the problem that connecting to drives is failed after conversion to G5 servo drives or MX2 inverters.
  • Solved the problem that default value of G5 series servo drives (R88D-KT) is incorrect.
  • Solved the problem that connecting to drives is failed after opening file if the drive is W series servo drive or SMARTSTEP A series servo drive.

Ver.2.52 : CX-One Version 4 Auto-update (September 2011)

Improved functions
  • Solved the problem that CX-Drive V2.51 automatically transfers electronic gear parameters from servo dirve when go online if the servo is W series(model: R88D-WT) or SMARTSTEP A series(model: R7D-AP).

Ver.2.51 : CX-One Version 3 Auto-update (August 2011)

New functions
  • Added test run function for 3G3MX2 inverter via EtherCAT
Improved functions
  • Solved the problem that text of alarm concurrent bits of R88D-KN-ECT are wrong

Ver.2.40 : CX-One Version 3 Auto-update (May 2011)

New functions

[Support of New Type]

  • Support the G5-sereis Servo Drive (EtherCAT communication type R88D-KN[]-ECT Ver.2.1) which would be released shortly.
  • Added test run function of MX2 inverter.
  • Added parameter conversion function for
    3G3JV -> 3G3JX
    3G3MV -> 3G3MX2
    R88D-WT -> R88D-KT
    R88D-WT -> R88D-KN
    R88D-WN -> R88D-KN

Improved functions
  • Solved the problem that CX-Drive cannot communicate 3G3RX 3.7kW type.

Ver.2.31 : CX-One Version 3 Auto-update (Feburary 2011)

Improved functions
  • Solved the problem that CX-Drive crashes when closing the review file (file extension: sdm).

Ver.2.30 : CX-One Version 3 Auto-update (January 2011)

New functions
  • Added the damping control function of G5-series servo drives

Ver.2.20 : CX-One Version 3 Auto-update (October 2010)

New functions

[Support of New Type]

  • Support the G5-series Servo Drive (EtherCAT communication type R88D-KN[]-ECT (the model without "-R")) which would be released shortly. On CX-Drive, the model R88D-KN[]-ECT-R is described as Ver.1.0 while the model R88D-KN[]-ECT (the model without "-R") as Ver.2.0.
  • Support 3G3MX2 DeviceNet option board interface(3G3AX-MX2-DRT).
Improved functions
  • Improved the parameter transferring speed for G5 servo driver(R88D-KN[]-ECT Ver.2.0 or later).

Ver.2.10 : CX-One Version 3 Auto-update (July 2010)

New functions

[Support of New Types]

  • Support the large capacity of G5-series Servo Drive "EtherCAT communication type".
  • Support 3G3MX2 EtherCAT Option Boards.
    Support the model 3G3AX-MX2-ECT.

Ver.1.92 : CX-One Version 3 Auto-update (April 2010)

New functions

[Support of New Types]

  • Support G5-series servo driver "EtherCAT communication type".
    Support models R88D-KN[][][]-ECT-R.

Ver.1.91 : CX-One Version 3 Auto-update (February 2010)

Improved functions
  • Solved the problem that the mistake of displayed data in trigger of data trace window.

Ver.1.91 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

New functions
  • Supports the G5-series Servomotor/Servo Drives with built-in MECHATROLINK-II communications.

Ver.1.90 : Version V3.* → CX-One Version 3 Auto-update (August 2009)

New functions
  • Supporting inverter MX2.
Improved functions
  • Solved the problem that a part of parameters was unable to transfer to the JX/RX-series Inverters.

Ver.1.80:Version V3.* → CX-One Version 3 Auto-update (June 2009)

New functions
  • Support G5 servo drives.

Ver.1.70:Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions
  • Supporting 3G3RX Inverter model size addition.

Ver.1.70 :Version V3.0* → CX-One Version 3 Auto-update (October 2008)

New functions

[Support of New Types]

  • new Inverter series support. 3G3JX/3G3MX/3G3RX

Ver.1.62 :Version V3.04 → CX-One Version 3 Auto-update (July 2008 additional)

New functions

[Support of New Types]

  • Added support for new Servos in America and Asia, and CJ2 CPU, EtherNet/IP connections.
Improved functions
  • Improved Servo Drive Data Trace Function.

Change history of CX-Process Tool

Ver.5.23 :Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions
  • Support new loop control board and loop cpu unit (Unit ver.3.6)
    Support EtherNet/IP protocol
Improved functions
  • Solved problem that some parameters were displayed in illegal engineering value.

Change history of CX-Designer

Ver.3.243 : CX-One Version 3 Auto-update (February 2012)

Improved functions
  • Solved the problem that cleared a part of addresses of Temperature Controller used in project macro.

Ver.3.242 : CX-One Version 3 Auto-update (November 2011)

Improved functions
  • Solved the occasional problem which suspended screen transfer to NS via USB.
  • Solved the problem which prevented rebuilding macro when addresses were replaced from symbol tables while the screen was closed.
  • Solved the problem which caused error ends when a symbol table included unnecessary data.
  • Solved the problem that normal processes were prevented when BCD type was assigned to option values on the pop-up menu for Multifunction objects in the test function.

Ver.3.241 : CX-One Version 3 Auto-update (August 2011)

Improved functions
  • Solved the problem where the host name in the macro changed to $W0 when an object to which a macro such as WRITEHOSTB was copied and pasted.

Ver.3.24 : CX-One Version 3 Auto-update (May 2011)

Improved functions
  • Solved the problem that occurred when a password was entered in the Test function on a keypad which was made by a user for password entry.

Ver.3.23 : CX-One Version 3 Auto-update (January 2011)

Improved functions
  • Improved compatibility between RTF files and Microsoft Word files. The RFT files are the ones printed out when the Files are selected as the print output destination.
  • Improved the address replacement performance.
  • Solved the problem which caused abnormal terminations when a validation is executed.
  • Solved the problem about display. When a BMP file was specified to a functional object
  • Solved the problem in reconstruction of DB. The DB was reconstructed every time a project of version7.1 or earlier was opened.
  • Solved the problem in character error. When an indirect reference file was used for a list object, characters turned to be unreadable.
  • Solved the problem in saving. When the character code of a label object was changed on the property list, the change content was not saved.
  • Solved the problem regarding the Word Button upper limit value. When a value over 32768 was set to the upper limit while the Test Function was active, the normal operation was disturbed.

Ver.3.20 : CX-One Version 3 Auto-update (October 2010)

New functions
  • Can copy and paste structure symbols from CX-Programmer (V9.20 and higher). (CJ2 PLC)
Improved functions
  • Solved the problem that prevented transfer of a project whose size is over 20 MB on NS5-[][]1[][]-V2, NSH5-[][][]1[][]-V2 and NSJ5-[][]1[][]-[][][].

Ver.3.12 : CX-One Version 3 Auto-update (July 2010)

Improved functions
  • Improved the function to get the HOSTIDs that are specified by instructions such as READHOSTB more easily.
  • Added the cool parts and backgrounds.

Ver.3.113 : CX-One Version 3 Auto-update (April 2010)

Improved functions
  • Support importing and exporting all labels at a time.
  • Support importing and exporting the contents display parts.
  • Improved the display compatibility of Alarm/Event Summary & History objects between CX-Designer and NS..

Ver.3.11 : CX-One Version 3 Auto-update (December 2009)

Improved functions
  • Solved the problem that alarm messages were not properly displayed by the test function.

Ver.3.11 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

Improved functions
  • Enhanced the function to check whether invalid object IDs exist for Validation.
  • Solved the problem that Windows® fonts could be specified to reference and show the character string files.

Ver.3.11:Version V3.* → CX-One Version 3 Auto-update (June 2009)

Improved functions
  • Solved problem of not saving the IP address correctly when you created an EIP host in the NS-Runtime.

Ver.3.10:Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions
  • Device Data Transfer is now supported.
  • Offered choices of Needle shapes for Analog Meter.
    *NS-Runtime system V8.2 is not supported.

Ver.3.011:Version V3.0* → CX-One Version 3 Auto-update (February 2009)

Improved functions

Solved the following problem:

  • Added description of restrictions on macro operations to "Test Restrictions "in the Help.
  • Solved the problem of performance degradation which may have occurred with a repeat of startup and exit on CX-Designer.

Ver.3.009 :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

New functions

[Support of New Types]

  • Support NS15-TX01[]-V2.
Improved functions

Solved the following problem

  • The CX-Designer's window layout was not saved.

Ver.3.007 :Version V3.0* → CX-One Version 3 Auto-update (October 2008)

New functions
  • Added a function that enables enlarging objects proportional to the size of a screen when converting a model.
  • Support Yokogawa FA-M3/FA-M3R series PLCs.
  • Support NS system version 8.1 and NS-Runtime system version 8.0.
Improved functions

Solved the following problems:

  • The Integrated Simulation may not have normally operated if EM area is used.
  • Internal Memory addresses for macros may not have been replaced by using the Symbol Table.

Ver.3.004 :Version V3.0* → CX-One Version 3 Auto-update (August 2008)

Improved functions

Solved the following problems:

  • it takes time to save a project whose version is earlier than V8.0 if EM is used in too many places.
  • The paste process requires a lot of time.

Ver.3.002 :Version V3.04 → CX-One Version 3 Auto-update (July 2008 additional)

Improved functions
  • Solved the problem that CX-Designer possibly shut down if the number of bit addresses exceeds the number of word addresses per screen when the integrated simulation is executed for a project that uses tags.
  • Changed the default path, which is displayed when Save Project As is executed, to the same as those of other CX-One applications.
  • Solved the problem that "Close All" functions abnormally slowly.

Ver.3.001 :Version V3.04 → CX-One Version 3 Auto-update (July 2008)

Improved functions

Solved the following problems

  • Contents Display objects were not linked properly when a screen was switched in the test mode.
  • The Contents No. field and Priority field were swapped in the Alarm/Event Details dialog with some languages.

Change history of NV-Designer

Ver.1.190 : CX-One Version 3 Auto-update (June 2013)

Improved functions
  • Solved the problem that the set value of the Valid Condition with Function Switch can be changed when the project is read.
  • Solved the problem that the set value of the Scaling with the Data Parts component can be changed when the project is read.

Ver.1.16 : CX-One Version 3 Auto-update (November 2011)

New functions
  • Support NV3Q-SW**(color) PT with new LCD device.

Ver.1.15 : CX-One Version 3 Auto-update (August 2011)

Improved functions
  • Solved the problem that the verification function doesn't work properly with NV4W under special conditions.

Ver.1.14 : CX-One Version 3 Auto-update (October 2010)

Improved functions
  • Solved the problem that the keyboard screen was not displayed on NV3Q or NV4W under special conditions.

Ver.1.13 : CX-One Version 3 Auto-update (July 2010)

New functions
  • Support GOT_NV Conversion Support Tool.

Ver.1.12 : CX-One Version 3 Auto-update (April 2010)

Improved functions
  • Solved the problem that the password with 8 characters can not be used in the password on NV3Q/4W.
  • Solved the problem that the parts attributes were not properly displayed in the Parts Attribute Display function.

Ver.1.11 : CX-One Version 3 Auto-update (February 2010)

Improved functions
  • Solved the problem that the PLC Unit No. was not properly displayed on the Address Cross Reference.
  • Solved the problem that communication errors occurred when the Units were connected in ModbusRTU mode (RS422/485).

Ver.1.10 : Version V3.* → CX-One Version 3 Auto-update (December 2009)

New functions
  • Support NV4W PT.

Ver.1.02 : Version V3.* → CX-One Version 3 Auto-update (October 2009)

Improved functions
  • Solved the problem that the Alarm History Information could not be uploaded properly.

Ver.1.01 : Version V3.* → CX-One Version 3 Auto-update (August 2009)

Improved functions
  • Solved the problem that a text import may not be completed properly.
  • Solved the problem that a screen transfer to NV through the COM port 10 or later may fail.

Ver.1.00:Version V3.* → CX-One Version 3 Auto-update (June 2009)

New functions

[Support of New Types]

  • Support NV3W,NV3Q
    NV3W-[][][][],NV3Q-[][][][][] are supported.

Change history of CX-Thermo

Ver.4.20 : Version V3.* → CX-One Version 3 Auto-update (August 2009)

New functions

[Support of New Types]

THERMAC NEO basic type E5GN (release in Sep. of 2009) are supported.

Ver.4.12 :Version V3.0* → CX-One Version 3 Auto-update (February 2009)

Improved functions

Solved the following problem:

  • When transferring parameter values to EJ1N Ver.1.2, the parameter values might not be able to be transferred because of communications error.

Ver.4.11 :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

Improved functions

Solved the following problems

  • CX-Thermo could not connect to some models of E5CN manufactured from April 2004 to March 2005.
  • When CX-Thermo Ver.4.10 opened the file of E5CN/E5EN/E5AN which is saved by CX-Thermo Ver.4.00, the following "Parameter Mask" settings returned to the factory default settings. "Process Value/Set Point (Display 1)" "Process Value/MV (Manual MV)"

Ver.4.10 :Version V3.0* → CX-One Version 3 Auto-update (Augst 2008)

New functions

[Support of New Types]

THERMAC EJ1N(Standard Control Models) Ver.1.2 are supported.

  • Supports the new version models:
    EJ1N-TC2*-CNB, EJ1N-TC2*-QNHB, EJ1N-TC4*-QQ, EJ1N-HFU*-NFLK, EJ1N-HFU*-NFL2

[Configuration]

  • Parameters of one or more devices can be edited and transferred.
Improved functions

[TrendViewer]

  • TrendViewer can start from CX-Thermo at the offline state and open a trend data file.

Change history of SmartSlice I/O Coupler DTM

- :Version V3.* → CX-One Version 3 Auto-update (October 2009)

Improved functions
  • This is a new product version of the GRT1-PRT/CRT/PNT SmartSlice I/O Coupler DTM that fixes a problem that prevents download to a slice unit if the slice has been copied and pasted.

- :Version V3.* → CX-One Version 3 Auto-update (June 2009)

Improved functions
  • Solved the problem that project files containing previous versions of Slice IO Coupler DTM cannot display the DTM views in CX-ConfiguratorFDT.

Change history of CompoNet DTM

- :CX-One Version 3 Auto-update (February 2012)

New functions
  • Support the CompoNet Slave device of E3X-CRT.

- :CX-One Version 3 Auto-update (November 2011)

New functions
  • Support the CompoNet communication unit for MX2 series inverter : Model 3G3AX-MX2-CRT-E

- :CX-One Version 3 Auto-update (May 2011)

Improved functions
  • Updated the EDS files for CompoNet Devices.

- :CX-One Version 3 Auto-update (October 2010)

Improved functions
  • Support Timeout Setting on CompoNet Master DTM.

- :CX-One Version 3 Auto-update (April 2010)

New functions

[Support of New Types]

  • Support CompoNet CRT1B series "Bit Slave Compact Connector type"
    Support models CRT1B-OD04JS(-1).

- :Version V3.* → CX-One Version 3 Auto-update (October 2009)

New functions
  • CompoNet CRT1B series "Bit Slave Compact Connector type" are supported.
Improved functions
  • Solved the problem that model name of CompoNet Slave CRT1-VAD04S is not displayed correctly in Parameter, Monitor and Properties Dialogs.
  • Solved the problem that network - compare function returns error though the network structure including CRT1-VAD04S is correct.

- :Version V3.* → CX-One Version 3 Auto-update (August 2009)

Improved functions
  • Solved the problem that you can not install certain EDS files.

- :Version V3.* → CX-One Version 3 Auto-update (April 2009)

New functions

[Support of New Types]

  • CompoNet Slaves "CRT1" series are supported.
    CompoNet Analog I/O Slave with display function
  • CompoNet I/Os of C500 series are supported.

- :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

New functions

[Support of New Types]

  • CompoNet Slaves "CRT1" series is supported. CompoNet Analog I/O Slave Units with Connectors

- :Version V3.0* → CX-One Version 3 Auto-update (October 2008)

New functions

[Support of New Types]

  • CompoNet Slaves "CRT1" series is supported.
    -temperature input terminal (Thermocouple input、Platinum resistance thermometer input)
Improved functions
  • Solved the following problem: - Over 65535 value can not be used in EDS File Parameter Dialog.
  • Support the None Parameter EDS File.

- :Version V3.0* → CX-One Version 3 Auto-update (September 2008)

Improved functions
  • Solved the problem that the slave (vendor code exceeds 255) cannot be used.

- :Version V3.0* → CX-One Version 3 Auto-update (August 2008)

Improved functions
  • Add the error message. The message is displayed when the areas are overlapped in Software Setting Table.

Change history of Network Configurator

Ver.3.02 : Version V3.* → CX-One Version 3 Auto-update (December 2009)

Improved functions
  • Solved the problem that .nvf project file saved by Network Configurator V3.03 or later can not be opened by V3.02.
  • Solved the problem that connection setting to 3rd party EtherNet/IP device can not be transferred to the Unit in particular case.

Ver.3.02 :Version V3.0* → CX-One Version 3 Auto-update (December 2008)

Improved functions
  • transferred to CS1W-MCH71 and CJ1W-MCH71, which are newer than the project version.

Ver.3.01 :Version V3.0* → CX-One Version 3 Auto-update (August 2008)

Improved functions
  • Unit setting function to the EtherNet/IP unit Ver.1.00 has been removed. Please use the IO table component for the Unit setting.

Amazonギフト券が当たる!

サイトユーザーアンケートに
ご協力ください

2025/11/30(日)まで

詳しくはこちら