商品概要

画像をクリックすると大きくなります

Power Solid State Relay, Phototriac coupler, Applied output load: 10 A at 24 to 240 VAC, With zero cross function, With Indicator, Rated input voltage: 24 VAC

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) オープン価格

詳細情報

Ratings / Performance

情報更新:2025/09/04

Ratings

Product classificationFor single-phase heater
Number of phasesSingle-phase
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped
Terminal structureScrew terminal
MountingDIN track mounting, Screw mounting
InputRated voltage24 VAC
Operating voltage range19.2 to 26.4 VAC
Operate voltage19.2 V max.AC
Release voltage4.8 V min.AC
OutputRated load voltage24 to 240 VAC (50/60 Hz)
Load voltage range19 to 264 VAC 50/60 Hz
Load current0.1 to 10 A (at 40 ℃)
Inrush current resistivity150 A (60 Hz 1 cycle)

Performance

Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.6 V max. (RMS)
Leakage current5 mA max. (at 100 VAC)
10 mA max. (at 200 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength4000 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) (mounted on DIN track)
Shock resistance300 m/s2 (DIN Track mounting)
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 260 g
Other featureCertified by UL, CSA, and EN (VDE)

RoHS/REACH対応状況

情報更新:2026/4/01

G3PA-210B-VD AC24のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。

規格認証/適合状況

UL認証 CSA認証 CEマーキング適合 CCC認証 電波法
No No No N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No