商品概要

画像をクリックすると大きくなります

Photoelectric Sensor with Built-in Amplifier, Small Cylindrical type, Through-beam type, Sensing distance: 1 m, Top view, PNP output, Dark-ON

在庫/販売状況

2026/03/31 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 9,850

詳細情報

Ratings/Performance

情報更新:2024/07/25

ShapeCylinder type
Sensing methodThrough-beam type
Sensing distance1 m
Standard sensing objectOpaque: 4 mm dia. min.
Directional angleReceiver: 2 °
Light sourceRed LED (630 nm)
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Current consumptionEmitter: 15 mA max.
Receiver: 15 mA max.
Control outputPNP open collector
30 VDC max.
80 mA max.
Residual voltage: 1 V max.
Operation modeDark-ON
Protective circuitOutput short-cut protection, Power supply reverse polarity protection
Response timeOperate or reset: 0.5 ms max.
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 85 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP65
Connection methodPre-wired models (Cable length 2 m)
IndicatorOperation indicator (orange), Stability indicator (green)
WeightPackage: Approx. 60 g
AccessoriesInstruction manual, Hexagonal nuts, Toothed washers
MaterialCase: SUS303
Lens: Polysulphone
Display: Polysulphone
Hexagon Nut: SUS303
Toothed washers: SUS303

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Timing chart

情報更新:2024/07/25

Parallel operating range

情報更新:2024/07/25
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No