商品概要

画像をクリックすると大きくなります

Smart Proximity Sensor, Amplifier Unit, 1 output, PNP, Connector for sensor communications unit, Pre-wired, 2 m

在庫/販売状況

2026/03/31 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 22,000

詳細情報

Ratings/Performance

情報更新:2024/08/08

Sensing head size13.8 mm x 37 mm x 83.4 mm
Type1 output, Amplifier Unit
Response timeSuper-high-speed mode: 150 µs
High-speed mode: 300 µs
Standard mode: 1 ms
Giga-power mode: 4 ms
Power supply voltage10 to 30 VDC ripple (p-p) 10% included
Current consumptionat 24 VDC, Normal mode: 45 mA max.
at 24 VDC, Eco ON: 35 mA max.
at 24 VDC, Eco LO: 40 mA max.
Power consumptionat 24 VDC, Normal mode: 1080 mW
at 24 VDC, Eco ON: 840 mW
at 24 VDC, Eco LO: 960 mW
Control output (Output type)PNP open collector
Control output (Switching capacity)Groups of 1 to 3 units: 100 mA max. (30 VDC max.)
at 4 or more units are connected: 20 mA max. (30 VDC max.)
Control output (Residual voltage)1 V max. (Load current Less than 10 mA)
2 V max. (Load current 10 to 100 mA)
IndicatorOUT indicator (orange), NO/NC indicator (orange), ST indicator (Blue)
Operation modeNO/NC selectable
Sensitivity settingSmart Tuning or manual adjustment
Protective circuitPower supply reverse polarity protection
Output short-circuit protection
Output reverse polarity protection
Ambient temperature (Operating)Groups of 1 to 2 units: 0 to 55 ℃
Groups of 3 to 10 units: 0 to 50 ℃
Groups of 11 to 16 units: 0 to 45 ℃
Groups of 17 to 30 units: 0 to 40 ℃
Ambient temperature (Storage)-30 to 70 ℃
Ambient humidity (Operating)35 to 85 %
Ambient humidity (Storage)35 to 85 %
Insulation resistance20 MΩ or higher (500 VDC megger)
Dielectric strength1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 150 m/s2 3 times each in X, Y and Z directions
Connection methodConnector pre-wired for sensor communications unit (2 m)
WeightPackage: Approx. 95 g
Main: Approx. 45 g
MaterialCase: Polycarbonate (PC)
Cover: Polycarbonate (PC)
Cable: PVC
AccessoriesInstruction manual

Dimensions

情報更新:2024/08/08
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No