本文

PC software Station Utility / ZN-KMX21 related software setup file rewriting tool download

PC Software Station Utility downloads

Station Utility allows setting and data logging via a LAN network. The logged data can be displayed as waveforms.

Restrictions

The software supports up to Windows 7. (Windows 10 is not supported.)
When you use the software with Windows 10, please download the Multi Data Viewer Light.

Download the Multi Data Viewer Light from the followingURL.

Download File

Update July 1, 2019
Version Information PC software Station-UtilityZN-KMX21 _1.2.3
Applicable user Users of EQUO environmental sensing devices
Applicable model ZN-THX11-S
ZN-THX21-S
ZN-DPX21-S
ZN-CTX21
ZN-KMX21
File name and size Station Utility(186.95MB)

The ZN-THX11-S cannot be connected with a LAN network. The Instant Value Display function of Station Utility is only available.

Upgrade Infomation [open]

Improved functions

  • Update due to addition of sensors connectable to Power Senor Station ZN-KMX21
  • Fixed display errors

Installation Procedure [open]

  1. Download the installation zip file to your PC and unzip it.
  2. Run the SETUP.EXE in the unzipped folder.

System requirements

Compatible OS Windows XP 32-bit, Windows Vista 32-bit, Windows 7 32-bit/64-bit
CPU Intel-compatible processor 1.5 GHz or higher
Memory 1 GB or more (Recommended: 2 GB or more)
Display Resolution: 1024 x 768 or higher; 65535 colors (16-bit color display) or higher
HDD 190 MB free space is required for installation

Download ZN-KMS21 related software setup file rewriting tool

It is necessary to rewrite the setup file of applicable software if the user operates the relevant software with ZN-KMX21 firmware ver.1.04.00 or later.

Download File

Update March 1, 2017
Version Information Ver.1.0.0
Applicable user The user who has completed installing the applicable software given below.
Applicable software Station-Utility (Ver.1.2.1 or before)
Wave Inspire ES (Ver.2.3.0 or before)
File name and size Configuration File Rewriting Tool for ZN-KMX21 related software (500KB)

System requirements

Operating software (OS) Windows XP/ Windows Vista/ Windows 7 (64 bits only for Windows 7)
CPU Intel (x86) compatible processor 1.5 GHz or higher
Memory 1 GB or more (2 GB or more is recommended)
HDD 500 KB free space is required

Amazonギフト券が当たる!

サイトユーザーアンケートに
ご協力ください

2025/11/30(日)まで

詳しくはこちら