Multi Data Viewer Light is a useful tool package for EQUO system settings, logging as well as data summation and display required to plan improvement solutions.
*The EQUO system supports manufacturing facilities to achieve an optimal balance between the energy consumption and operation quality.
| Update | July 1, 2019 |
|---|---|
| Version Information | 1.4.0 |
| Applicable user | Users of EQUO environmental sensing devices |
| Applicable model | ZN-THX11-S *1 ZN-THX21-S ZN-DPX21-S ZN-CTX21 ZN-KMX21 *2 ZN-PD**-S *3 WZ-SP01, 形WZ-STH01, 形WZ-STHL01, 形WZ-SL01, 形WZ-SCD01 *4 D6FZ-FGX21 D6FZ-FGS1000-S D6FZ-FGS1000, 形D6FZ-FGT□□□ *5 KM-N1-FLK,形KM-N2-FLK,形KM-N3-FLK *6 KM50-C, 形KM50-E, 形KM100, 形KM20-B40-FLK *7 KM1-PMU*A, 形KM1-EMU8A, 形KE1-CTD8E *8 ZN-CTC11, 形ZN-DCC11 *9 *10 |
| File name and size | Multi Data Viewer Light (133.6MB) |
| Users of Station Utility | Difference from Station Utility (188.5KB) |
*1. There is no LAN function, so only available with an SD memory card.
*2. ZN-KMX21 with firmware version 1.04.00 cannot be used. Be sure to update the firmware to 1.05.00 or higher
*3. When wireless communicating, wireless unit master WZ-MLAN01 and wireless unit slave (Compoway/F) WZ-SRS01 are needed.
*4. Wireless unit master WZ-MLAN01 is needed.
*5. Air flow station D6FZ-FGX21 is needed.
*6. Power sensor station ZN-KMX21 is needed.
*7. Power sensor station ZN-KMX21 is needed. Or when wireless communicating, wireless unit master WZ-MLAN01 and wireless unit slave (Compoway/F) WZ-SRS01 are needed.
*8. Wireless unit master WZ-MLAN01 and wireless unit slave (Compoway/F) WZ-SRS01 are needed.
*9. There is no LAN function, so only CSV data transferred to PC by utility software is available.
*10. ZN-DCC11 have been discontinued at the end of May 2021.
| Compatible OS | Windows 7 (32bit / 64bit), Windows 10 (32bit / 64bit) |
|---|---|
| CPU | Intel (x86) compatible CPU 1.5GHz or higher |
| Memory | 2 GB (32bit OS) / 3 GB (64bit OS) (3 GB or more is recommended) |
| Display | Resolution: 1024 x 768 or higher; 65535 colors (16-bit color display) or higher |
| HDD | 1 GB free space is required |
| LAN Port | 10BASE-T or 100BASE-TX compatible Used by the logger in Setting Manager to collect the data for logging from devices via communications. Note: Not required when operating only with an SD memory card. |
| SD Card Reader | SD / SDHC compatible Used to read the logging data collected by devices. |
| Precautions | Microsoft .NET Framework version 3.5 (SP1) is required to install and run this software. Follow the procedure described in the software manual to enable Microsoft .NET Framework 3.5 (SP1). |