商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector, Connector with Cables, Connector on Both Cable Ends (Socket/Plug), M8 Screw-on, Straight (socket)/Right-angle (plug), 4 poles, Robot cable, 1 m
Round Water-resistant Connector, Connector with Cables, Connector on Both Cable Ends (Socket/Plug), M8 Screw-on, Straight (socket)/Right-angle (plug), 4 poles, Robot cable, 1 m
在庫/販売状況
2026/11/11 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 3,000 |
詳細情報
定格/性能
情報更新:2026/02/27
| Type | Water-resistant Connectors |
|---|---|
| Application / Cording | A-coding |
| connection-1_Form | MaleーAngle |
| connection-1_Connector | M8 Screw |
| connection-2_Form | FemaleーStraight |
| connection-2_Connector | M8 Screw |
| Application | 4 pole |
| Number of wires | 4 |
| Shield | No |
| Type | Fire-retardant, PVC robot cable |
| Cable length | 1 m |
| Rated current | 1 A |
| Rated voltage | 125 VDC |
|---|---|
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | 4:①Brown ②White ③Blue ④Black |
| Plug/socket | Plug/socket |
| Fix method | M8 Screw-on |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Outer diameter | 4 mm dia. |
| Ambient temperature (Operating) | 0 to 70 ℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Degree of protection | IP67 |
| Insertion durability | 200 time |
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
XS3W-M423-401-Rについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。