商品概要

Round Water-resistant Connector, Plugs on One Cable End, M8 Screw-on, Straight, 4 poles, Robot cable, 10 m

在庫/販売状況

2026/11/13 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 8,200

詳細情報

定格/性能

情報更新:2026/02/27

Application / Cording A-coding
connection-1_Form MaleーStraight
connection-1_Connector M8 Screw
connection-2_Form Other
connection-2_Connector Free Cable Stranded
Application 4 pole
Number of wires 4
Shield No
Type Fire-retardant, PVC robot cable
Cable length 10 m
Rated current 1 A
Rated voltage 125 VDC
LED No
Connections (Numbers inside circles are terminal numbers) 4:①Brown ②White ③Blue ④Black
Plug/socket Plug
Location of lead output Straight
Fix method M8 Screw-on
Contact resistance 40 mΩ max. (20 mV max, 100 mA max.)
Outer diameter 4 mm dia.
Ambient temperature (Operating) 0 to 70 ℃
Ambient humidity (Operating) 20 to 85%
Insulation resistance 1000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC 1 min (Leakage current 1mA max.)
Degree of protection IP67
Insertion durability 200 time
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
XS3H-M421-410-Rについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。