商品概要
画像をクリックすると大きくなります
Round Water-resistant Connector, Plugs on One Cable End, M8 Screw-on, Straight, 4 poles, Robot cable, 2 m
Round Water-resistant Connector, Plugs on One Cable End, M8 Screw-on, Straight, 4 poles, Robot cable, 2 m
在庫/販売状況
2026/10/22 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 2,650 |
詳細情報
定格/性能
情報更新:2026/02/27
| Application / Cording | A-coding |
|---|---|
| connection-1_Form | MaleーStraight |
| connection-1_Connector | M8 Screw |
| connection-2_Form | Other |
| connection-2_Connector | Free Cable Stranded |
| Application | 4 pole |
| Number of wires | 4 |
| Shield | No |
| Type | Fire-retardant, PVC robot cable |
| Cable length | 2 m |
| Rated current | 1 A |
| Rated voltage | 125 VDC |
| LED | No |
| Connections (Numbers inside circles are terminal numbers) | 4:①Brown ②White ③Blue ④Black |
|---|---|
| Plug/socket | Plug |
| Location of lead output | Straight |
| Fix method | M8 Screw-on |
| Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) |
| Outer diameter | 4 mm dia. |
| Ambient temperature (Operating) | 0 to 70 ℃ |
| Ambient humidity (Operating) | 20 to 85% |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) |
| Degree of protection | IP67 |
| Insertion durability | 200 time |