商品概要

Round Water-resistant Connector, Socket on One Cable End, M8 Screw-on, Right-angle, 4 poles, PUR (low-temperature use) cable, 5 m

在庫/販売状況

2026/11/10 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,350

詳細情報

定格/性能

情報更新:2026/02/27

Type Water-resistant Connectors
Application / Cording A-coding
connection-1_Form FemaleーAngle
connection-1_Connector M8 Screw
connection-2_Form Other
connection-2_Connector Free Cable Stranded
Application 4 pole
Number of wires 4
Shield No
Type PUR (low-temperature use) cable
Cable length 5 m
Rated current 1 A
Rated voltage 125 VDC
LED No
Connections (Numbers inside circles are terminal numbers) 4:①Brown ②White ③Blue ④Black
Plug/socket Socket
Location of lead output Right-angle
Fix method M8 Screw-on
Contact resistance 40 mΩ max. (20 mV max, 100 mA max.)
Outer diameter 4 mm dia.
Ambient temperature (Operating) -25 to 70℃
Ambient humidity (Operating) 20 to 85%
Insulation resistance 1000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC 1 min (Leakage current 1mA max.)
Degree of protection IP67
Insertion durability 200 time
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
No No N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No