商品概要
画像をクリックすると大きくなります
Switch Mode Power Supply, Capacity 120 W, Output voltage 24 V
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 24,500 |
詳細情報
Specifications
情報更新:2025/12/04
| Power rating | 120 W | |
|---|---|---|
| Output voltage | 24 VDC | |
| Efficiency | 90 % typ. (at 115 VAC input) 92 % typ. (at 230 VAC input) | |
| Input | Rated input voltage | 100 to 240 VAC |
| Allowable input voltage variable range | 85 to 264 VAC (Single-phase)/265 to 300 VAC (1 s) 90 to 350 VDC | |
| Frequency | 50/60Hz (47 to 63 Hz) | |
| Rated input current | 1.2 A typ. (at 115 VAC input) 0.63 A typ. (at 230 VAC input) | |
| Power factor | 0.9 min. | |
| Leakage current | 0.5 mA max. (at 115 VAC input) 1 mA max. (at 230 VAC input) | |
| Inrush current (cold start at 25 ℃) | 16 A typ. (at 115 VAC input) 32 A typ. (at 230 VAC input) | |
| Output | Rated output current | 5 A |
| Output voltage variable range | 21.6 to 28 V (With V.ADJ) | |
| Rated output power | 120 W | |
| Maximum peak current | 6 A | |
| Ripple | 150 mV(p-p) max. at 20 MHz | |
| Static input variation influence | 0.5 % max. | |
| Static load variation influence | 1.5 % max. | |
| Ambient temperature variation influence | 0.05 %/℃ max. | |
| Start up time | 1000 ms max. (at 115 VAC input) 1000 ms max. (at 230 VAC input) | |
| Hold time | 35 ms typ. (at 115 VAC input) 35 ms typ. (at 230 VAC input) | |
| Additional functions | Overload protection | Yes, automatic reset, intermittent operation type |
| Overvoltage protection | Yes, 130% or higher of rated output voltage, power shut off (shut off the input voltage and turn on the input again) | |
| Series operation | Yes (Up to 2 Power Supplies with external diode) | |
| Parallel operation | Yes (Up to 2 Power Supplies) | |
| Alarm indication | Yes (color: red) | |
| Output indicator | Yes (color: green) | |
| Insulation | Dielectric strength | Between all input terminals and all output terminals/EtherNet/IP port: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 30 mA Between all output terminals and all EtherNet/IP port: 0.5 kVAC for 1 min, Cut-off current: 30 mA |
| Insulation resistance | Between all output terminals and all input terminals/ PE terminals: 100 MΩ min., at 500 VDC Between all EtherNet/IP port and all input terminals: 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 150 m/s2, in each 6 directions 3 times | |
| Altitude | 3000 m max. | |
| Ambient temperature (Operating) | -40 to 70 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 95 %RH max. | |
| Ambient humidity (Storage) | 95 %RH max. | |
| Reliability | MTBF | 60,000 hours min. |
| Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) | |
| Construction | Construction | Covered type |
| Connection | Terminal blocks | |
| Terminal type | Push-In Plus Terminal Block | |
| Mounting | DIN track mounting | |
| Coationg | Yes | |
| Degree of protection | IP20, EN/IEC 60529 | |
| Weight (Main) | 400 g max. | |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/12/04

Derating curve
情報更新:2025/12/04