商品概要
画像をクリックすると大きくなります
DC Electronic Circuit Protector, Rated input voltage 24 VDC, Number of Outputs: 8 ch
在庫/販売状況
2026/03/31 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 27,000 |
詳細情報
Specifications
情報更新:2025/11/04
| Input | Rated input voltage | 24 VDC |
|---|---|---|
| Allowable input voltage variable range | 20 to 30 VDC | |
| Rated input current | 70 A | |
| Output | Rated output current | 10 A |
| Start up time | 250 ms typ. (Initialization time) 50 ms to 5 s (Start-up delay time) | |
| Insulation | Dielectric strength | 1 kVAC for 1 min, Cut-off current: 20 mA |
| Insulation resistance | 100 MΩ min., at 500 VDC | |
| Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours |
| Shock resistance | 294 m/s2, 3 times each in 6 directions | |
| Ambient temperature (Operating) | -25 to 70 ℃ | |
| Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 5 to 96 % | |
| Ambient humidity (Storage) | 5 to 96 % | |
| Reliability | MTBF | 60,000 hours min. |
| Life expectancy | 10 years min. | |
| Construction | Cooling fan | Cooling fan No |
| Degree of protection | IP20 by IEC 60529 | |
| Weight (Main) | 420 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
Dimension
情報更新:2025/11/04
Connection diagram
情報更新:2025/11/04
Terminal arrangement
Block diagram
Derating curve
情報更新:2025/11/04
RoHS/REACH対応状況
情報更新:2026/3/18
S8V-CP0824のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。