商品概要

画像をクリックすると大きくなります

1S Series AC Servo Drive with Built-in EtherCAT Communications, Standard/Communication type, Rated output: 400 W, Power Supply voltage: 200 VAC

在庫/販売状況

2026/03/30 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 170,000

詳細情報

定格/性能

情報更新:2025/10/20

Product name AC Servo Drive, EtherCAT Compatible Servo Drives
Series Discription 1S Series
Power supply voltage Single-phase 200 to 240 VAC (170 to 252 V) 50/60 Hz (Main circuit)
Three-phase 200 to 240 VAC (170 to 252 V) 50/60 Hz (Main circuit)
Power supply voltage 24 VDC (21.6 to 26.4 V) (Control circuit)
Rated current 2.7 A(Three-phase)
4.6 A(Single-phase)
Motor rated current 2.5 A(rms)
Motor maximum current 9.1 A(rms)
Heat generated 22.4 W(Single-phase) (Main circuit)
22.4 W(Three-phase) (Main circuit)
Heat generated 11 W (Control circuit)
Control mode Position control;Speed control;Torque control
Maximum applicable motor capacity 400 W max.
Applicable Reactor R88A-PD2004
Ambient operating temperature 0 to 55 ℃
Ambient operating humidity 90% max. (with no condensation)
Ambient strage temperature -20 to 65 ℃
Ambient strage humidity 90% max. (with no condensation)
Vibration resistance 10 to 60 Hz, Acceleration of 5.88 m/s2 max. (Not to be run continuously at a resonance point)
Insulation resistance 0.5 MΩ min. (at 500 VDC)(Between power supply terminals/power line terminals and PE)
Dielectric strength 1,500 VAC for 1 min 50/60 Hz(Between power supply terminals/power line terminals and PE)
Degree of protection IP20 (Built into IP54 panel)
Width 55 mm
Height 180 mm
Depth 185 mm
Weight Approx. 1.5 kg(Main Unit)

CAD

情報更新:2016/7/1

ログイン/会員登録いただくと、CADデータをダウンロードすることができます。

ログイン/会員登録

ダウンロードデータをご利用いただく前に、以下を必ずお読みください。

ソフトウェアの使用条件
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
Yes Yes Yes N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No

関連商品