商品概要
画像をクリックすると大きくなります
Front Mounting Socket, Push-In Plus Terminal Block, 8-pin, Without Release bar, DIN track mounting or screw mounting
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 570 |
詳細情報
Ratings/Performance
情報更新:2024/12/23
| Application | Front connecting |
|---|---|
| Number of Pin | 8 pin |
| Rated carry current | 10 A (Ambient temperature: 55 ℃ max.) |
| Ambient temperature range (Operating) | -40 to 70 ℃ |
| Ambient humidity range (Operating) | 5 to 85 % |
| Insulation resistance | 1000 MΩ min. (at 500 VDC) |
| Dielectric strength | Between contact terminals of different polarity: 2000 VAC 1 min Between contact terminals of same polarity: 2000 VAC 1 min Between coil and contact terminals: 2000 VAC 1 min |
| Connection method | Push-In Plus Terminal Block |
| Mounting method | DIN track mounting Screw mounting |
| Weight | Approx. 80 g |
| Sold separate | Short Bar: PYDN-31.0-080R, PYDN-31.0-080S, PYDN-31.0-080Y, PYDN-7.75-020R, PYDN-7.75-020S, PYDN-7.75-020Y, PYDN-7.75-030R, PYDN-7.75-030S, PYDN-7.75-030Y, PYDN-7.75-040R, PYDN-7.75-040S, PYDN-7.75-040Y, PYDN-7.75-200R, PYDN-7.75-200S, PYDN-7.75-200Y Label: XW5Z-P4.0LB1 Mounting track: PFP-100N, PFP-50N End Plate: PFP-M Spacer: PFP-S |