商品概要
画像をクリックすると大きくなります
Temperature Control Unit, Number of input 2 point, Voltage output (for driving SSR) 4 point, Heating/cooling control
在庫/販売状況
2026/04/08 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | - |
| 標準価格(税別) | ¥ 64,000 |
詳細情報
Ratings / Performance
情報更新:2024/08/08
Ratings and Specifications
| Number of Channels | 2 CH | |
|---|---|---|
| External connection method | Screwless clamping terminal block (16 terminals) | |
| Input type | Temperature Sensor | |
| I/O refreshing method | Free-Run refreshing | |
| NX Unit power consumption | Connected to a CPU Unit: 1.30 W max. Connected to Communications Coupler Unit: 1.00 W max. | |
| Isolation method | Between sensor inputs and internal circuitry: Transformer for power supply and digital isolator for signals. Between inputs: Transformer for power supply and digital isolator for signals. Between control outputs and internal circuits: Photocoupler isolation Between control outputs: Not isolated | |
| Heater burnout alarm | None | |
| Input | Temperature input | K, J, T, E, L, U, N, R, S, B, C/W, PLⅡ, Pt100 (Three-wires) , JPt100 (Three-wires) , Pt1000 (Three-wires) |
| Influence of conductor resistance | Thermocouple input: 0.1 ℃/Ω (100 Ω or less per conductor) Platinum resistance thermometer input: 0.06 ℃/Ω (20 Ω or less per conductor) | |
| Conversion time | 50 ms/Unit | |
| Input detection current | 0.25 mA | |
| Resolution | 0.1 ℃ max. | |
| Output | Number of outputs | 4 point |
| Rated voltage | 24 VDC | |
| Operating Load Voltage Range | 15 to 28.8 VDC | |
| Output type | Voltage output (for driving SSR) | |
| Internal I/O common processing | PNP | |
| Maximum load current | 21 mA/point, 84 mA/Unit | |
| Insulation resistance | Between isolated circuits: 20 MΩ min. (100 VDC) | |
| Dielectric strength | Between isolated circuits: 510 VAC 1 min, leakage current 5 mA max. | |
| Vibration resistance | Conforms to IEC60068-2-6, 5 to 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz acceleration 9.8 m/s2, each in X, Y, and Z directions for 100 min (10 sweeps of 10 min each = 100 min total) | |
| Shock resistance | Conforms to IEC60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions | |
| Noise immunity | Conforms to IEC61000-4-4, 2 kV on power supply line | |
| Ambient temperature (Operating) | 0 to 55 ℃ | |
| Ambient temperature (Storage) | -25 to 70 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 10 to 95 % (with no freezing or condensation) | |
| Overvoltage category | Category II: Conforms to JIS B3502 and IEC 61131-2 | |
| EMC immunity level | Zone B | |
| Ground | Less than 100 Ω | |
| Mounting method | DIN track mounting | |
| Weight | Approx. 75 g | |
| Sold separately | Unit/Terminal Block Coding Pins: NX-AUX02 | |