商品概要
画像をクリックすると大きくなります
Miniature Power Relay, 2-pole, Single contact, Plug-in terminals, With operation indicator/latching lever, 24 VAC
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 1,280 |
詳細情報
定格/性能
情報更新:2025/10/20
| Operating indicator | LED |
|---|---|
| Coil surge killer | None |
| Degree of protection | Closed type (cover) |
| Terminal structure | Plug-in terminal |
| Single stable | 46mA(AC24V 60Hz) 53.8mA(AC24V 50Hz) |
| Rated voltage | 24 VAC |
| Classification | Single stable |
| Coil resistance | 46Ω |
| Operate voltage (Set voltage) | 80% max. |
| Release voltage (Reset voltage) | 30% min. |
| Maximum voltage | 110% (23 ℃) |
| Single stable | Approx. 0.9 to 1.3 VA(60 Hz) |
| Rated load | 250 VAC 2 A(Inductive load (cosφ = 0.4)) 250 VAC 5 A(Resistive load) |
| Rated load | 30 VDC 2 A(Inductive load (L/R = 7 ms)) 30 VDC 5 A(Resistive load) |
| Max. contact voltage | AC | 250 VAC |
| Max. contact voltage | DC | 125 VDC |
| Max. contact current | AC | 10A |
| Max. contact current | DC | 10A |
| Max. switching capacity | 2500 VA(Resistive load) 500 VA(Inductive load (cosφ = 0.4)) |
| Max. switching capacity | 300 W(Resistive load) 60 W(Inductive load (L/R = 7 ms)) |
| Contact form | DPDT |
| Contact method | Single |
| Contact material | Ag |
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
| Operating time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | 1800 time/hour(Rated load) 18000 time/hour(Mechanical) |
| Insulation resistance | 100 MΩ min. (at 500 VDC)(Between coil and contacts) 100 MΩ min. (at 500 VDC)(Between contacts of different polarity) 100 MΩ min. (at 500 VDC)(Between contacts of same polarity) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min(Between contacts of same polarity) 2000 VAC 50/60 Hz 1 min(Between coil and contacts) 2000 VAC 50/60 Hz 1 min(Between contacts of different polarity) |
| Vibration resistance | Destruction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance | Malfunction | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance | Destruction | 1000 m/s2 |
| Shock resistance | Malfunction | 200 m/s2 |
| Endurance | 50 million operations min. (switching frequency 18,000 operations/h)(Mechanical) 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)(Electrical) |
| Failure rate | 1 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -55 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85% |
| Weight | Approx. 35 g |
| Mounting method | Socket |
| Applicable socket | PYF08S;PYF08M;PYF-08-PU;PYF-08-PU-L;PYFZ-08;PYFZ-08-E;PY08;PY08-Y1;PY08QN;PY08QN2;PY08QN-Y1;PY08QN2-Y1;PY08-02 |
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
| Yes | No | No | No | No | No |