商品概要

画像をクリックすると大きくなります

Indicator (Cylindrical 16-dia.), Rectangular, White, LED (with built-in reduced-voltage lighting function, 100/110 VAC/VDC), Solder terminal, IP40

在庫/販売状況

2026/04/01 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 2,200

詳細情報

Ratings

情報更新:2025/03/17

TypeIndicator
ShapeCylindrical type (16 mm dia.)
Operating portionShape of lamp unitRectangular
Color of lamp unitWhite
LampMethod of lamp unitLED (with built-in reduced-voltage lighting function)
Lamp colorWhite
Rated voltage110 VAC/VDC
Operating voltage100/110 VAC/VDC
Contact ratingRatings (AC)Resistive load: 5 A at 125 VAC/3 A at 250 VAC
Ratings (DC)Resistive load: 3 A at 30 VDC
Ratings explanationConditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min
Terminal specificationsSolder terminal
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between each terminaland ground: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistance10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2
Malfunction: 150 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 55 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)

Dimensions

情報更新:2025/03/17

Mounting hole dimensions

情報更新:2025/03/17
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
UL認証 CSA認証 CEマーキング CCC認証 電波法
No No N/A N/A N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No