商品概要
画像をクリックすると大きくなります
Heater Element Burnout Detector, Small-capacity plug-in model, Control power supply voltage: 110/220 VAC, Operating current: 0.5 to 1.0 A AC, With voltage fluctuation compensation
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 13,500 |
詳細情報
Ratings/Performance
情報更新:2025/09/25
Ratings
| Rated voltage | 110/220 VAC | |
|---|---|---|
| Allowable voltage variable range | 85 to 110% of rated power supply voltage | |
| Voltage fluctuation compensation range | 85 to 110% of rated power supply voltage | |
| Rated frequency | 50/60 Hz | |
| Rated current | 5 A AC | |
| Operating current setting range | 0.5 to 1.0 A AC | |
| Releasing current | 110% max. of operating current | |
| Power consumption | Input: 1 VA max. Power supply: 4 VA max. | |
| Reset method | Automatic reset | |
| Relay output | Output mode | SPDT |
| Rated load | 2 A at 220 VAC (cos φ=0.4) | |
Performance
| Operating time | 0.5 s max. (When it changed to 0 from 150% of operation current value) | |
|---|---|---|
| Setting accuracy | Within ±7% | |
| Repeat accuracy | Within ±3% | |
| Influence of temperature | Within ±10% (Error of actual measurement value at 20 ℃ for -10 to +55 ℃) | |
| Influence of voltage | ±5% (Doctrine Error of actual measurement value of rated voltage for 85 to 110% of rated voltage.) | |
| Influence of frequency | Within ±3% (Error of actual measurement value for ±5% of constant frequency.) | |
| Insulation resistance | Between the entire electric circuits and the mounting panel: 10 MΩ min. | |
| Dielectric strength | Between the entire electric circuits and the mounting panel: 2,000 VAC 50/60 Hz for 1 min | |
| Ambient temperature (Operating) | -10 to 55 ℃ | |
| Ambient operating humidity | 45 to 85 % | |
| Vibration resistance | 16.7 Hz, double amplitude 1 mm, each in X, Y and Z directions 10 min | |
| Shock resistance | 98 m/s2 | |
| Dimensions | Width | 60 mm |
| Height | 91 mm | |
| Depth | 89 mm | |
| Weight | Approx. 300 g | |
| Applicable socket | 8PFA1 | |
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
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | No | N/A |