商品概要
画像をクリックすると大きくなります
Manual Motor Starter (Motor Protection Circuit Breaker), 3 poles, Rotary switch (High performance type), Rated current 6.3 A
在庫/販売状況
2025/08/01 00:00 情報更新販売状況 | 販売中 |
---|---|
機種区分 | 受注生産機種 |
在庫状況 | |
標準価格(税別) | ¥ 15,100 |
詳細情報
Ratings / Performance
情報更新:2024/08/21
Ratings
Switch type | Rotary switch (High performance type) | |
---|---|---|
Number of poles | 3 pole | |
Rated current | 6.3 A | |
Rated operating current | 4 to 6.3 A | |
Three-phase standard motor capacity | 380-440 AC: 2.2 kW | |
Full load current | 380-440 AC: 4.8 A | |
Rated breaking current | 240 AC: 100 kA 415 AC: 100 kA 440 AC: 100 kA | |
Instantaneo us trip current | 81.9 A | |
Rated operating voltage | 200 to 690 V | |
Rated insulation voltage | 690 VAC | |
Rated impulse dielectric strength | 6 kV | |
Rated frequency | 50/60 Hz | |
Use category | IEC 60947-2 (circuit breaker), JIS C 8201-2: Cat.A IEC 60947-4-1 (motor starter), JIS C 8201-4-1: AC-3 | |
Trip class (IEC 60947-4-1/JIS C 8201-4-1) | 10 Trips within 4 minutes at 150% Ie on hot start, trips in 4 to 10 seconds at 720% Ie on cold start | |
Instantaneous trip characteristics | 13 x Ie max. | |
Power loss (3-phase reference value) | 7 W | |
Rated limit breaking capacity (Icu) | IEC 60947-2/JIS C 8201-2 | 240 V/200 V: 100 kA 415 V/400 V: 100 kA 460 V/440 V: 100 kA 500 V: 100 kA 690 V/600 V: 6 kA |
UL | 480 V: 50 kA | |
Rated operating breaking capacity (Ics) | IEC 60947-2/JIS C 8201-2 | 240 V/200 V: 100 kA 415 V/400 V: 100 kA 460 V/440 V: 100 kA 500 V: 100 kA 690 V/600 V: 5 kA |
UL | 480 V: 50 kA | |
Phase failure protection | Yes | |
Trip indicator | Yes | |
Test trip function | Yes | |
Vibration resistance | Vibration: 10 to 55 Hz, acceleration: 15 m/s2 | |
Shock resistance | Shock value 50 m/s2 | |
Degree of protection | IP20 (IEC60529) | |
Mechanical durability | 100,000 operations | |
Electrical durability | 100,000 operations | |
Number of terminal insertions and removals | 20 time | |
Maximum operate frequency (motor starts) | 25 times/hour | |
Ambient temperature (Operating) | -20 to +60 ℃ | |
Ambient temperature (Storage) | -40 to +80 ℃ (no condensation or icing) | |
Ambient humidity (Operating) | 95 %RH max. (no condensation or icing) | |
Altitude | 2000 m max. | |
Weight | 460 g |
Dimensions
情報更新:2024/08/21
Outline drawing
Characteristic chart
情報更新:2024/08/21
Operating characteristics curves