商品概要

画像をクリックすると大きくなります

Auxiliary Relay (Contactor Relay), Contact form 4PST-NO, 50 VDC

Auxiliary Relay (Contactor Relay), Contact form 4PST-NO, 50 VDC

在庫/販売状況

2026/10/19 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 8,650

詳細情報

Ratings / Performance

情報更新:2025/10/23

Ratings

Coil ratingRated voltage60 VDC
Operating voltage range51 to 66 VDC
Must operate voltage85 % max.
Must release voltage10 % min.
Coil characteristics (reference value)Coil power consumptionMaking2.4 W
Holding2.4 W
Auxiliary circuit ratingRating based on IEC 60947-5-1/JIS C 8201-5-1Rated operating currentAC-15 (Coil load)100-120 AC: 3 A
200-240 AC: 3 A
380-440 AC: 1 A
500-600 AC: 0.5 A
AC-12 (Resistive load)100-120 AC: 6 A
200-240 AC: 6 A
380-440 AC: 6 A
500-600 AC: 3 A
DC-13 (Coil load)24 DC: 2 A
48 DC: 1 A
110 DC: 0.3 A
220 DC: 0.2 A
DC-12 (Resistive load)24 DC: 3 A
48 DC: 2 A
110 DC: 1.5 A
220 DC: 0.5 A
Contact closed and Breaking current100-120 AC: 30 A
200-240 AC: 30 A
380-440 AC: 10 A
500-600 AC: 5 A
24 DC: 30 A
48 DC: 30 A
110 DC: 10 A
220 DC: 5 A
Conventional free air thermal current (rated flowing current) 10 A
Rating based on UL 508Rated through current120 AC: 10 A
240 AC: 10 A
480 AC: 10 A
600 AC: 10 A
125 DC: 2.5 A
250 DC: 2.5 A
Contact closed current120 AC: 60 A
240 AC: 30 A
480 AC: 15 A
600 AC: 12 A
125 DC: 0.55 A
250 DC: 0.27 A
Cutoff current120 AC: 6 A
240 AC: 3 A
480 AC: 1.5 A
600 AC: 1.2 A
125 DC: 0.55 A
250 DC: 0.27 A
Rating code120 AC: A600
240 AC: A600
480 AC: A600
600 AC: A600
125 DC: Q300
250 DC: Q300
EnduranceSwitching frequency1800 times/hour
Mechanical durability10 million operations min.
Electrical durabilityAC-15220 V: 500,000 operations min.
440 V: 500,000 operations min.
AC-12220 V: 250,000 operations min.
440 V: 250,000 operations min.
DC-13220 V: 150,000 operations min.
DC-12220 V: 500,000 operations min.
Minimum operate voltage/current (reference value)Auxiliary circuit: 5 VDC 3 mA
Rated insulation voltage690 VAC
Rated impulse dielectric strength6 kV
Rated frequency50/60 Hz
Contact structureDouble break form (Ag alloy)
Vibration resistanceVibration: 10 to 55 Hz, acceleration: 15 m/s2
Shock resistanceShock value 50 m/s2
Degree of protectionIP20 (IEC60529)
Contact resistance (reference value)Auxiliary circuit: 50 mΩ max. (Voltage drop method with 6 VDC 1 mA)
Ambient temperature (Operating)-10 to +55 ℃ (However, daily average shall not exceed 35 °C)
Ambient temperature (Storage)-40 to +65 ℃ (no condensation or icing)
Ambient humidity (Operating)45 to 85 % (no condensation or icing)
Altitude2000 m max.
Weight190 g

Dimensions

情報更新:2025/10/23

Outline drawing
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
Yes Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No