商品概要

画像をクリックすると大きくなります

Slim Solid Relay + Integrated Low Profile Socket, Screw terminal, AC Output (triac) , With Zero cross function, 48 VAC/VDC

在庫/販売状況

2025/08/25 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 3,750

詳細情報

Ratings / Performance

情報更新:2025/06/17

Ratings

Product classificationRelay compatible Solid State Relay
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped
Terminal structureScrew terminal
MountingDIN track mounting
InputRated voltage48 VAC
48 VDC
Rated currentAC (50 Hz): 6.8 mA
AC (60 Hz): 6.9 mA
DC: 6.0 mA
Operate voltage43.2 V max.
Release voltage1 V min.
OutputRated load voltage100 to 240 VAC (50/60 Hz)
Load voltage range75 to 264 VAC (50/60 Hz)
Load current0.1 to 2 A
Inrush current resistivity30 A
Permissible I2**t15 A2s
Applicable loadLoad carrying capacity400 W (Output voltage: 200 VAC)

Performance

Operate time11 ms max.(1/2 cycle of load power supply frequency+1 ms max.)
Release time31 ms max.(1/2 cycle of load power supply frequency+1 ms + 1 cycle of input power supply frequency (AC input model))
Output ON voltage drop1.6 V max. (RMS)
Leakage current5 mA max. (at 200 VAC 50/60 Hz)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween input and output: 2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.70 mm double amplitude
Shock resistance300 m/s2
Ambient temperature (Operating)-30 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 30 g

Outline drawing

情報更新:2025/06/17

Connection diagra

情報更新:2025/06/17

Terminal arrangement and internal connection

Characteristic chart

情報更新:2025/06/17

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

RoHS/REACH対応状況

情報更新:2025/8/20