商品概要
画像をクリックすると大きくなります
Power Solid State Relay, Phototriac coupler, Applied output load: 40 A at 24 to 240 VAC, With zero cross function, With Indicator, Rated input voltage: 24 VAC
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
Ratings / Performance
情報更新:2025/09/04
Ratings
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped | |
| Terminal structure | Screw terminal | |
| Mounting | DIN track mounting, Screw mounting | |
| Input | Rated voltage | 24 VAC |
| Operating voltage range | 19.2 to 26.4 VAC | |
| Operate voltage | 19.2 V max.AC | |
| Release voltage | 4.8 V min.AC | |
| Output | Rated load voltage | 24 to 240 VAC (50/60 Hz) |
| Load voltage range | 19 to 264 VAC 50/60 Hz | |
| Load current | 0.5 to 40 A (at 40 ℃) | |
| Inrush current resistivity | 440 A (60 Hz 1 cycle) | |
Performance
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 10 mA max. (at 100 VAC) 20 mA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 4000 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) (mounted on DIN track) |
| Shock resistance | 300 m/s2 (DIN Track mounting) |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 460 g |
| Other feature | Certified by UL, CSA, and EN (VDE) |
RoHS/REACH対応状況
情報更新:2026/4/01
G3PA-240B-VD AC24のRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。
規格認証/適合状況
| UL認証 | CSA認証 | CEマーキング適合 | CCC認証 | 電波法 |
|---|---|---|---|---|
| No | No | No | N/A | N/A |