商品概要
画像をクリックすると大きくなります
Smart Camera, 64-bit OS model, C Mount Model, Monochrome, 5 million pixels, Global shutter
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | △ |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/08/19
| Camera type | Monochrome |
|---|---|
| Number of pixels | 5.0 MP |
| Pixel size | 3.45 µm |
| Lens mount | C-mount |
| Illumination | None |
| Image sensor type | CMOS |
| Image sensor format | 2/3" |
| Image height | 2048 pixels |
| Image width | 2448 pixels |
| Frame rate | 35 fps |
| Shutter type | Global |
| Degree of protection (IP) | IP40 |
| Communication port(s) | Ethernet TCP/IP EtherNet/IP PROFINET Slave Serial RS-232C |
| Communication option(s) | EtherCAT Slave |
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
関連商品
-
Smart Camera Data Unit
FHV-SDU10 -
Smart Camera Data Unit
FHV-SDU30 -
I/O Cable (Bend Resistant)
FHV-VDB2 10M -
I/O Cable (Bend Resistant)
FHV-VDB2 20M -
I/O Cable (Bend Resistant)
FHV-VDB2 2M -
I/O Cable (Bend Resistant)
FHV-VDB2 3M -
I/O Cable (Bend Resistant)
FHV-VDB2 5M -
I/O Cable (Super Bend Resistant)
FHV-VDBX2 10M -
I/O Cable (Super Bend Resistant)
FHV-VDBX2 5M -
I/O Cable (Bend Resistant)
FHV-VDLB2 10M -
I/O Cable (Bend Resistant)
FHV-VDLB2 2M -
I/O Cable (Bend Resistant)
FHV-VDLB2 3M -
I/O Cable (Bend Resistant)
FHV-VDLB2 5M -
I/O Cable (Super Bend Resistant)
FHV-VDLBX2 10M -
I/O Cable (Super Bend Resistant)
FHV-VDLBX2 5M -
Ethernet Cable (Bend Resistant)
FHV-VNB2 10M -
Ethernet Cable (Bend Resistant)
FHV-VNB2 20M -
Ethernet Cable (Bend Resistant)
FHV-VNB2 2M -
Ethernet Cable (Bend Resistant)
FHV-VNB2 3M -
Ethernet Cable (Bend Resistant)
FHV-VNB2 5M -
Ethernet Cable (Super Bend Resistant)
FHV-VNBX2 10M -
Ethernet Cable (Super Bend Resistant)
FHV-VNBX2 5M -
Ethernet Cable (Bend Resistant)
FHV-VNLB2 10M -
Ethernet Cable (Bend Resistant)
FHV-VNLB2 2M -
Ethernet Cable (Bend Resistant)
FHV-VNLB2 3M -
Ethernet Cable (Bend Resistant)
FHV-VNLB2 5M -
Ethernet Cable (Super Bend Resistant)
FHV-VNLBX2 10M -
Ethernet Cable (Super Bend Resistant)
FHV-VNLBX2 5M -
Smart Camera Data Unit Cable (Bend Resistant)
FHV-VUB2 10M -
Smart Camera Data Unit Cable (Bend Resistant)
FHV-VUB2 2M -
Smart Camera Data Unit Cable (Bend Resistant)
FHV-VUB2 3M -
Smart Camera Data Unit Cable (Bend Resistant)
FHV-VUB2 5M -
Waterproof Hood
FHV-XHD-L -
Waterproof Hood
FHV-XHD-S -
Base Mount
FHV-XMT-7