商品概要

画像をクリックすると大きくなります

Rotary Encoder, Incremental, External Diameter: 40 dia., Hollow-shaft, Open-collector output, 3600 P/R, 5 to 24 VDC, Phases A/B/Z, Pre-wired model, 0.5 m

在庫/販売状況

2025/04/28 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 31,500

詳細情報

Ratings / Performance

情報更新:2024/07/25

CategoriseIncremental Hollow-shaft model
Diameter40 mm dia.
Power supply voltage5 to 24 VDC (-5% to +15%) Ripple (p-p) 5% max.
Current consumption100 mA max.
Resolution3600 P/R
Inrush currentApprox. 6 A (0.3 ms)
Output phasesA, B and Z
Control outputOutput typeOpen collector
Load power supply voltage35 V max.DC
Sink current35 mA max.
Residual voltage0.7 V max. (at sink current 35 mA)
Max. response frequency100 kHz
Phase difference on output90±45 ° between A and B (1/4 T ± 1/8 T)
Rise and fall times of output1 µs max. (Cable length: 0.5 m, output voltage: 5 V, load resistance: 1 kΩ)
Starting torque1.5 mN.m max.
Moment of inertia2 x 10-6 kg.m2 max.
Shaft loadingRadial: 29.4 N
Thrust: 4.9 N
Max. permissible rotation10000 r/min
Ambient temperatureOperating: -10 to 70 ℃ (90% RH max.) (with no icing)
Storage: -30 to 85 ℃ (with no icing)
Ambient humidityOperating: 95 %RH max. (with no condensation)
Storage: 95 %RH max. (with no condensation)
Insulation resistanceThese data are excluded as the switch is equipped with a capacitor grounding.
Dielectric strengthThese data are excluded as the switch is equipped with a capacitor grounding.
Vibration resistanceDestruction: 10 to 500 Hz, 1.5 mm double amplitude or 100 m/s2 for 2 h each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2 for 11 ms 3 times each in X, Y, and Z directions (excluding any shock to shaft)
Degree of protectionIEC: IP50
Connection methodPre-wired models (Cable length: 0.5 m)
MaterialCase: Iron
Main Unit: Aluminum
Flat spring: SUS304
WeightPackage: Approx. 120 g
AccessoriesInstruction manual

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Connected specification chart
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No