商品概要

画像をクリックすると大きくなります

Rotary Encoder, Incremental, External Diameter: 40 dia., Line driver output, 100 P/R, 5 VDC, Phases A/-A/B/-B/Z/-Z, Pre-wired model, 0.5 m

在庫/販売状況

2025/04/28 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 23,500

詳細情報

Ratings / Performance

情報更新:2024/07/25

CategoriseIncremental Shaft model
Diameter40 mm dia.
Power supply voltage5 VDC±5% ripple (p-p) 5% max.
Current consumption160 mA max.
Resolution100 P/R
Inrush currentApprox. 9 A (0.3 ms)
Output phasesA, -A, B, -B, Z and -Z
Control outputOutput typeLine driver output
Output voltageVo: 2.5 V min.
Vs: 0.5 V max.
Load currentHigh level (Io): -20 mA
Low level (Is): 20 mA
Starting positional pointEquipped
Max. response frequency100 kHz
Phase difference on output90±45 ° between A and B (1/4 T ± 1/8 T)
Rise and fall times of output0.1 µs max. (Cable length: 2 m max., Io = -20 mA, Is = 20 mA)
Starting torque0.98 mN.m max.
Moment of inertia3 x 10-7 kg.m2 max.
Shaft loadingRadial: 30 N
Thrust: 20 N
Max. permissible rotation6000 r/min
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Storage: -25 to 85 ℃ (with no icing)
Ambient humidityOperating: 35 to 85 % (with no condensation)
Storage: 35 to 85 % (with no condensation)
Insulation resistanceBetween charged parts and the case: 20 MΩ or higher (500 VDC megger)
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP50
Connection methodPre-wired models (Cable length: 0.5 m)
MaterialCase: ABS
Main Unit: Aluminum
Shaft: SUS420J2
WeightPackage: Approx. 100 g
AccessoriesInstruction manual, Couplings, Hex-head spanner

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Connected specification chart
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No