商品概要
画像をクリックすると大きくなります
Fiber Amplifier, External input models, 1 channel, 1 input, 1 output (PNP), Wire-saving Connector
Fiber Amplifier, External input models, 1 channel, 1 input, 1 output (PNP), Wire-saving Connector
在庫/販売状況
2026/10/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 9,000 |
詳細情報
定格/性能
情報更新:2026/02/24
| Product classification | External input model |
|---|---|
| Input/Output | 1 input, 1 outputs |
| E32-T11R | (Giga mode) 2000 mm |
| E32-D11R | (Giga mode) 840 mm |
| Light source | Red, 4-element LED |
| Emission wave length | 625 nm |
| Power supply voltage | 12 to 24 VDC |
| Operation mode | Light-ON/Dark-ON selectable |
| Mode | PNP open collector |
|---|---|
| Response time (Operate) | (Super-high-speed mode (SHS)) 50 µs |
| Response time (Reset) | (Super-high-speed mode (SHS)) 50 µs |
| Mutual interference prevention | 4 |
| Ambient temperature (Operating) | -25 to 55 ℃ |
| Type of connection | Wire-saving Connector |
| Materials | (Case) Polycarbonate (PC) |
CAD