商品概要
画像をクリックすると大きくなります
Fiber Amplifier, Standard Models, 1-channel, 1 output (PNP), M8 Connector
Fiber Amplifier, Standard Models, 1-channel, 1 output (PNP), M8 Connector
在庫/販売状況
2026/10/19 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 8,500 |
詳細情報
定格/性能
情報更新:2026/04/06
| Product classification | Standard model |
|---|---|
| Input/Output | 1 outputs |
| E32-T11R | (Giga mode) 2000 mm |
| E32-D11R | (Giga mode) 840 mm |
| Light source | Red, 4-element LED |
| Emission wave length | 625 nm |
| Power supply voltage | 12 to 24 VDC |
| Operation mode | Light-ON/Dark-ON selectable |
| Mode | PNP open collector |
|---|---|
| Response time (Operate) | (Super-high-speed mode (SHS)) 50 µs |
| Response time (Reset) | (Super-high-speed mode (SHS)) 50 µs |
| Mutual interference prevention | 4 |
| Ambient temperature (Operating) | -25 to 55 ℃ |
| Type of connection | M8 Connector |
| Materials | (Case) Polycarbonate (PC) |
CAD