商品概要

画像をクリックすると大きくなります

Ultracompact Photoelectric Sensor with Built-in Amplifier, Retro-reflective type, Sensing distance: 200 mm (Using the E39-R4 Reflector), NPN output, Dark-ON, Red light, M2 mounting, with Reflector (E39-R4), Pre-wired model, 5 m

在庫/販売状況

2026/03/19 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 10,700

詳細情報

Ratings/Performance

情報更新:2024/07/25

ShapeSquare type
Sensing methodRetro-reflective without M.S.R. function
Sensing distanceWhen using the E39-R4: 30 to 200 mm
When using the E39-R37-CA: 10 to 100 mm
Standard sensing objectOpaque: 27 mm dia. min.
Minimum sensing object2 mm min. dia. (sensing distance: 100 mm)
Directional angle2 to 20 °
Light sourceRed LED (650 nm)
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Current consumption20 mA max.
Control outputNPN open collector
26.4 VDC max.
50 mA max.
Residual voltage: 1 V max. (Load current Less than 10 mA)
Residual voltage: 2 V max. (Load current 10 to 50 mA)
Operation modeDark-ON
Protective circuitOutput short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Ambient illuminanceIncandescent lamp: 5,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 2000 Hz, 1.5 mm or 300 m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 3 times each in X, Y and Z directions
Connection methodPre-wired models (Cable length 5 m)
IndicatorOperation indicator (orange), Stability indicator (green)
AccessoriesInstruction manual, Set screws for mounting (M2*14), Nuts, Reflector (E39-R4)
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Methacrylate resin
Display: Denatured Polyarylate

Dimensions

情報更新:2024/07/25

Output circuit diagram

情報更新:2024/07/25

Timing chart

情報更新:2024/07/25

Parallel operating range

情報更新:2024/07/25

Setting distance

情報更新:2024/07/25

Excess gain ratio vs. setting distance
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
No No Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No