商品概要
画像をクリックすると大きくなります
Smart Fiber Amplifier Unit, Advanced model, IO-Link + Inputs/outputs, PNP, Pre-wired models, 2 m
Smart Fiber Amplifier Unit, Advanced model, IO-Link + Inputs/outputs, PNP, Pre-wired models, 2 m
在庫/販売状況
2026/10/22 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 21,300 |
詳細情報
定格/性能
情報更新:2026/04/08
| Product classification | Advanced function IO-Link model |
|---|---|
| Input/Output | 1 input, 2 outputs |
| E32-T11R | (Giga mode) 3000 mm (High-speed mode) 1050 mm (Standard mode) 1500 mm (Super-high-speed mode) 280 mm |
| E32-D11R | (Giga mode) 1260 mm (High-speed mode) 360 mm (Standard mode) 520 mm (Super-high-speed mode) 100 mm |
| Light source | Red, 4-element LED |
| Emission wave length | 625 nm |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included, Class2 |
| Power consumption | (Eco LO) 680 mW max. (at power supply voltage of 24 V, current consumption: 28 mA max.) (Eco ON) 580 mW max. (at power supply voltage of 24 V, current consumption: 24 mA max.) (Normal mode) 780 mW max. (at power supply voltage of 24 V, current consumption: 32 mA max.) |
| Operation mode | Light-ON/Dark-ON selectable |
| Mode | PNP open collector |
| Response time (Operate) | (Giga-power Mode (GIGA)) 16 ms (High-speed mode (HS)) 250 µs (Standard mode) 1 ms (Super-high-speed mode (SHS)) 50 µs |
| Response time (Reset) | (Giga-power Mode (GIGA)) 16 ms (High-speed mode (HS)) 250 µs (Standard mode) 1 ms (Super-high-speed mode (SHS)) 32 µs |
| Protective circuit | Output reverse polarity protection Output short-circuit protection Power supply reverse polarity protection |
|---|---|
| Display | (Digital display) 7-segment displays (Sub digital display: green, Main digital display: white) (Display orientation) Switchable between normal and reversed (Indicators) OUT indicator (orange), L/D indicator (orange), Smart Tuning indicator (blue), DPC indicator (orange), and OUT selection indicator (orange) |
| Mutual interference prevention | 10 units (can not be used in the Super-high-speed Mode) |
| Function | (Auto power control) Always enabled (Dynamic power control) Equipped (ECO mode) Select from OFF (digital display lit), Eco ON (digital display not lit), and Eco LO (digital display dimme). (Hysteresis setting) Select from standard setting or user setting. For a user setting, the hysteresis width can be set from 0 to 9,999. (Output 1 setting) Select from normal detection mode, area detection mode or differential detection mode, deactivated. (Output 2 setting) Select from normal detection mode, alarm output mode, error output mode or differential detection mode, smart verification, deactivated. (Power tuning) Select from ON, OFF. (Resetting setting) Initial reset (factory defaults) (Smart Verification) Equipped. (Timer) Select from timer disabled, OFF-delay, ON-delay, one-shot, or ON-delay + OFF-delay timer: 1 to 9,999 ms (ZERO reset) Negative values can be displayed. (Threshold value is shifted.) |
| Sensitivity setting | Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment |
| Ambient temperature (Operating) | (with no freezing or condensation) -25 to 40 ℃(Groups of 17 to 30 units) -25 to 45 ℃(Groups of 11 to 16 units) -25 to 50 ℃(Groups of 3 to 10 units) -25 to 55 ℃(Groups of 1 to 2 units) |
| Ambient temperature (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
| Type of connection | Pre-wired models |
| Cable length | 2 m |
| Weight | Approx. 115 g(Package) Approx. 75 g(Main Unit) |
| Materials | (Cable) PVC (Case) Polycarbonate (PC) (Cover) Polycarbonate (PC) |
| Accessories | Index list Instruction manual |
CAD