商品概要

画像をクリックすると大きくなります

Smart Laser Sensor, Ultra-compact CMOS Laser Sensor, Sensor Head, Sensing distance: 35 to 100 mm, Class 1, Cable length 2 m

在庫/販売状況

2026/03/11 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 32,500

詳細情報

Ratings/Performance

情報更新:2024/07/25

ShapeSquare type
Separate Amplifier classificationSensor Head
Sensing methodDistance-setting
Sensing distance35 to 100 mm
Spot size0.5 mm dia. (Distance: 100 mm)
Light sourceRed semiconductor laser diode (660 nm)
Classification of laserIEC: Class 1
EN: Class 1
FDA: Class 1
JIS: Class 1
Ambient illuminanceIncandescent lamp: 4000 lux max., Sunlight: 8000 lux max.
Ambient temperature range (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-25 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 85 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired connector models (Cable length 2 m)
IndicatorOUT indicator (orange), STABILITY indicator (green), ST indicator (Blue)
WeightPackage: Approx. 125 g
Main Unit: Approx. 75 g
AccessoriesInstruction manual
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Methacrylate resin (PMMA)
Cable: Polyvinyl chloride (PVC)
Amplifier unit/senso head of combinationE3NC-SA0, E3NC-SA21 2M, E3NC-SA24, E3NC-SA51 2M, E3NC-SA54, E3NC-SA7, E3NC-SA9

Dimensions

情報更新:2024/07/25

Setting distance

情報更新:2024/07/25

Beam Diameter vs. distance
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No