商品概要

画像をクリックすると大きくなります

Long-distance Proximity Sensor, 34 dia., Unshielded, Sensing distance: 25 mm, Standard model, AC 2-wire, NO, Pre-wired model, 2 m

在庫/販売状況

2026/03/27 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 23,000

詳細情報

Ratings/Performance

情報更新:2024/08/27

Sensing head size34 dia.
TypeCylinder type, Capacitive type, Unshielded
Power sourceAC 2-wire models
Sensing distance25 mm
Setting distance3 to 25 mm
Differential distance15% max. of sensing distance (when adjusted to 25 mm ±10% with standard object)
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Response frequency10 Hz (Average value)
Power supply voltage100 to 220 VAC
Operating voltage range90 to 250 VAC
Leakage currentat 100 VAC 50/60 Hz: 1 mA max.
at 200 VAC 50/60 Hz: 2 mA max.
Control output (Switching capacity)Resistive load: 5 to 200 mA
IndicatorOperation indicator (red)
Operation modeNO
Sensitivity settingSensitivity adjuster
Protective circuitSurge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃
±25% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃
Voltage influence±2% max. of sensing distance at the rated voltage in rated voltage +20%, −10% range at 100 VAC, ±20% range at 200 VAC
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 200 g
MaterialCase: Heat-resistant ABS resin
Sensing surface: Heat-resistant ABS resin
AccessoriesInstruction manual, Dedicated fixture, M4 screws

Dimensions

情報更新:2024/08/27

Dimensions

Output circuit

情報更新:2024/08/27

Output circuit

Timing chart

Mutual interference

情報更新:2024/08/27

Mutual interference

A: 100 mm min., B: 100 mm min.

Effects of surrounding metals

情報更新:2024/08/27

Effects of surrounding metals

Characteristic chart

情報更新:2024/08/27

Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage
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
No No Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No