商品概要
画像をクリックすると大きくなります
Welding Proximity Sensor, With spatter-resistant coating, Shielded, M12, Sensing distance: 2 mm, DC 2-wire, NC, Non IO-Link compliant, Polarity, Pre-wired model, 2 m
在庫/販売状況
2025/10/31 00:00 情報更新| 販売状況 | 販売中 | 
|---|---|
| 機種区分 | 受注生産機種 | 
| 在庫状況 | |
| 標準価格(税別) | ¥ 15,000 | 
詳細情報
- Ratings/Performance
- Dimensions
- Output circuit
- Mutual interference
- Effects of surrounding metals
- Characteristic chart
- RoHS/REACH対応状況
- 規格認証/適合状況
Ratings/Performance
情報更新:2025/09/01
| Sensing head size | M12 | 
|---|---|
| Type | Cylinder type (with screw), High frequency oscillation type, Shielded | 
| Power source | DC 2-wire models | 
| Sensing distance | 2 mm ±10% | 
| Setting distance | 0 to 1.4 mm | 
| Differential distance | 10% max. of sensing distance | 
| Sensing object | Ferrous metal, Non-ferrous metal (Sensing distance is different according to the material.) | 
| Standard sensing object | Iron 12 x 12 x 1 mm | 
| Response frequency | Average value: 100 Hz | 
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included, Class 2 | 
| Leakage current | 0.8 mA max. | 
| Control output (Switching capacity) | 3 to 100 mA (10 to 30 VDC Class 2) | 
| Control output (Residual voltage) | 3 V max. (Load current 100 mA with cable length of 2 m) | 
| Operation mode | NC | 
| Polarity | Polarity | 
| Protective circuit | Output short-cut protection Surge suppressor | 
| Ambient temperature (Operating) | 0 to 85  ℃ (with no freezing or condensation) UL temperature rating: 0 to 60 ℃ (with no freezing or condensation) | 
| Ambient temperature (Storage) | -15 to 85 ℃ (with no freezing or condensation) | 
| Ambient humidity (Operating) | 35 to 95 % (with no condensation) | 
| Ambient humidity (Storage) | 35 to 95 % (with no condensation) | 
| Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to +85 ℃ | 
| Voltage influence | ±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range | 
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC | 
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions | 
| Degree of protection | IEC 60529: IP67 | 
| Connection method | Pre-wired models (2 m) | 
| Weight | Package: Approx. 140 g | 
| Material | Case: Stainless steel (SUS303) Fluoride resin coating Sensing surface: Stainless steel (SUS303) Fluoride resin coating Clamping nuts: Stainless steel (SUS303) Fluoride resin coating Toothed washers: Iron zinc plating Cable: PVC | 
| Accessories | Instruction manual, Clamping nuts, Toothed washers | 
Dimensions
情報更新:2025/09/01
Dimensions

Output circuit
情報更新:2025/09/01
Output circuit

Timing chart

Mutual interference
情報更新:2025/09/01
Mutual interference

A: 40 mm min., B: 35 mm min.
Effects of surrounding metals
情報更新:2025/09/01
Effects of surrounding metals

Iron
L: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 40 mm min.
Aluminum
L: 12 mm min., dia. d: 70 mm min., D: 12 mm min., m: 10 mm min., n: 70 mm min.
Metal embedded

Iron
l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 40 mm min.
Aluminum
l: 12 mm min., dia. d: 70 mm min., D: 12 mm min., m: 8 mm min., n: 70 mm min.
Characteristic chart
情報更新:2025/09/01
Sensing distance vs. size and material of sensing object

Sensing range

RoHS/REACH対応状況
情報更新:2025/10/23
EU RoHS
| 対応状況 | 対応予定月 | 非含有証明書 | 
|---|---|---|
| 対応済み | ダウンロードはこちら | 
中国 RoHS
| 中国 RoHS表 | ||||||
|---|---|---|---|---|---|---|
| 鉛 (PB) | 水銀 (Hg) | カドミウム (Cd) | 六価クロム (Cr(VI)) | ポリ臭化 ビニフェル (PBB) | ポリ臭化 ジフェニルエーテル (PBDE) | 環境保護 使用期限 | 
| X | O | O | O | O | O | 10 | 
- “対応済み”や非含有の記載がされた商品であっても、流通在庫等で未対応品が混在する可能性があります。
- 非含有品が必要な際は、弊社営業部門もしくは販売店へお問い合わせください。
規格認証/適合状況
| LR型式承認 (イギリス 船舶規格) | DNV型式承認 (ノルウェー 船舶規格) | BV型式承認 (フランス 船舶規格) | KR型式承認 (韓国 船舶規格) | NK型式承認 (日本 船舶規格) | ABS型式承認 (アメリカ 船舶規格) | 
|---|---|---|---|---|---|
| No | No | No | No | No | No |