商品概要

画像をクリックすると大きくなります

Welding Proximity Sensor, With spatter-resistant coating, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, NC, Non IO-Link compliant, Polarity, Pre-wired model, 2 m

在庫/販売状況

2026/02/26 00:00 情報更新
販売状況 販売中
機種区分 受注生産機種
在庫状況
標準価格(税別) ¥ 16,600

詳細情報

Ratings/Performance

情報更新:2025/09/01

Sensing head sizeM30
TypeCylinder type (with screw), High frequency oscillation type, Shielded
Power sourceDC 2-wire models
Sensing distance10 mm ±10%
Setting distance0 to 7.0 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal, Non-ferrous metal (Sensing distance is different according to the material.)
Standard sensing objectIron 30 x 30 x 1 mm
Response frequencyAverage value: 40 Hz
Power supply voltage10 to 30 VDC ripple (p-p) 10% included, Class 2
Leakage current0.8 mA max.
Control output (Switching capacity)3 to 100 mA (10 to 30 VDC Class 2)
Control output (Residual voltage)3 V max. (Load current 100 mA with cable length of 2 m)
Operation modeNC
PolarityPolarity
Protective circuitOutput short-cut protection
Surge suppressor
Ambient temperature (Operating)0 to 85 ℃ (with no freezing or condensation)
UL temperature rating: 0 to 60 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-15 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)35 to 95 % (with no condensation)
Ambient humidity (Storage)35 to 95 % (with no condensation)
Temperature influence±20% max. of sensing distance at 23 ℃ in the temperature range of 0 to +85 ℃
Voltage influence±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC 60529: IP67
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 225 g
MaterialCase: Stainless steel (SUS303) Fluoride resin coating
Sensing surface: Stainless steel (SUS303) Fluoride resin coating
Clamping nuts: Stainless steel (SUS303) Fluoride resin coating
Toothed washers: Iron zinc plating
Cable: PVC
AccessoriesInstruction manual, Clamping nuts, Toothed washers

Dimensions

情報更新:2025/09/01

Dimensions

Output circuit

情報更新:2025/09/01

Output circuit

Timing chart

Mutual interference

情報更新:2025/09/01

Mutual interference

A: 110 mm min., B: 100 mm min.

Effects of surrounding metals

情報更新:2025/09/01

Effects of surrounding metals

Iron

L: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 100 mm min.

Aluminum

L: 16 mm min., dia. d: 120 mm min., D: 16 mm min., m: 40 mm min., n: 120 mm min.

Metal embedded

Iron

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 100 mm min.

Aluminum

l: 16 mm min., dia. d: 120 mm min., D: 16 mm min., m: 40 mm min., n: 120 mm min.

Characteristic chart

情報更新:2025/09/01

Sensing distance vs. size and material of sensing object
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
Yes Yes Yes N/A
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No