商品概要

画像をクリックすると大きくなります

Emergency Stop Pushbutton Switch (22- dia.), Non-lighted, 40 dia., Turn-reset, 3NC, with Lock-lever-linked contact function, Buttons color: Red, Push-In Plus terminal block, IP65 oil-resistant model

在庫/販売状況

2026/03/19 00:00 情報更新
販売状況 販売中
機種区分 標準在庫機種
在庫状況
標準価格(税別) ¥ 3,950

詳細情報

Ratings

情報更新:2025/09/04

TypeEmergency Stop Pushbutton Switches
Lighted/Non-lightedNon-lighted
Buttons shapeMushroom shape
Buttons colorRed
LoadGeneral load/Micro load
Contact ratingContact form3NC
Rated through current5 A
Ratings (AC)Resistive load (AC-12): 5 A at 125 VAC/3 A at 250 VAC
Inductive load (AC-15): 3 A at 125 VAC/1.5 A at 250 VAC
Ratings (DC)Resistive load (DC-12): 2 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Inductive load (DC-13): 1 A at 30 VDC/0.22 A at 125 VDC/0.1 A at 250 VDC
Contact resistance100 mΩ max. (initial value)
Permissible operating frequencyElectrical: 30 operations / 1 minute (1 time by set and reset)
Mechanical: 30 operations / 1 minute (1 time by set and reset)
EnduranceMechanical: 300,000 operations min. (1 time by set and reset)
Electrical (100 mA at 24 VAC (Resistive load)): 250,000 operations min. (1 time by set and reset)
Electrical (3 A at 250 VAC (Resistive load)): 100,000 operations min. (1 time by set and reset)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 2,000 VAC 50/60 Hz 1 min (initial value)
Between each terminal of the different polarities: 2,000 VAC 50/60 Hz 1 min (initial value)
Between each terminaland ground: 2,000 VAC 50/60 Hz 1 min (initial value)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction within 1 ms)
Shock resistanceMalfunction: 250 m/s2 max. (malfunction within 1 ms)
Ambient temperature rangeOperating: -20 to 70 ℃
Storage: -40 to 70 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (EN60947-5-1)
Terminal specificationsPush-In Plus Terminal Block
WeightApprox. 95 g

Operating characteristics

Release Force (RF)0.25 N・m{V} max. (Rotation torque value)
Total Travel Force (TTF)45 N max.
Total Travel (TT)10±1 mm

Dimensions

情報更新:2025/09/04
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
Yes Yes Yes Yes
LR型式承認
(イギリス
船舶規格)
DNV型式承認
(ノルウェー
船舶規格)
BV型式承認
(フランス
船舶規格)
KR型式承認
(韓国
船舶規格)
NK型式承認
(日本
船舶規格)
ABS型式承認
(アメリカ
船舶規格)
No No No No No No