AC Servo System 1S Series with safety functionality: SLS function
The SLS (Safely-Limited Speed) function monitors that a specified maximum motor speed is not exceeded when the protective cover is opened.
この動画の関連情報
あわせて見たい動画

AC Servo System 1S Series with safety functionality: SLP function
The SLP (Safely-Limited Position) function monitors that the moving part is inside safe limits when the protective cover is opened.

AC Servo System 1S Series with safety functionality: SS1 function
The SS1 (Safe Stop 1) function enables two axes to decelerate to a stop in a controlled manner while being synchronized during interlocking.

AC Servo System 1S Series with safety functionality: SS2 function
The SS2 (Safe Stop 2) function enables two axes to decelerate to a stop with servo ON in a controlled manner while being synchronized, without cutting...

ACサーボシステム 1Sシリーズ安全機能対応 SLS機能のご紹介
SLS (Safely-Limited Speed)機能を使用する事で、保護扉開放時にモータの速度が指定値内である事を監視します。

How to set up SLS function in Automation Software Sysmac Studio
This video shows how to configure the SLS (Safely-Limited Speed) function.

ACサーボシステム 1Sシリーズ安全機能対応 SLP機能のご紹介
SLP (Safely-Limited Position) 機能を使用する事で、保護扉開放時に可動部の位置が指定範囲内である事を監視します。