AC Servo System 1S Series with safety functionality: SS2 function
The SS2 (Safe Stop 2) function enables two axes to decelerate to a stop with servo ON in a controlled manner while being synchronized, without cutting off power.
この動画の関連情報
あわせて見たい動画

AC Servo System 1S Series with safety functionality: SS1 function
The SS1 (Safe Stop 1) function enables two axes to decelerate to a stop in a controlled manner while being synchronized during interlocking.

AC Servo System 1S Series with safety functionality: SLS function
The SLS (Safely-Limited Speed) function monitors that a specified maximum motor speed is not exceeded when the protective cover is opened.

AC Servo System 1S Series with safety functionality: SLP function
The SLP (Safely-Limited Position) function monitors that the moving part is inside safe limits when the protective cover is opened.

ACサーボシステム 1Sシリーズ安全機能対応 SS2機能のご紹介
SS2 (Safe Stop 2) 機能を使用する事で、動力を遮断することなく、2軸の同期を維持した状態で減速制御し、サーボロック状態で停止させることができます。

How to set up SS2 function in Automation Software Sysmac Studio
This video shows how to configure the SS2 (Safe Stop 2) function.

オートメーションソフトウェアSysmac StudioでSS2機能を設定
SS2機能 (Safe Stop 2) の設定方法の概略をご覧いただけます。