AC Servo System 1S Series with safety functionality: SS1 function
The SS1 (Safe Stop 1) function enables two axes to decelerate to a stop in a controlled manner while being synchronized during interlocking.
この動画の関連情報
あわせて見たい動画

AC Servo System 1S Series with safety functionality: SS2 function
The SS2 (Safe Stop 2) function enables two axes to decelerate to a stop with servo ON in a controlled manner while being synchronized, without cutting...

AC Servo System 1S Series with safety functionality: SLS function
The SLS (Safely-Limited Speed) function monitors that a specified maximum motor speed is not exceeded when the protective cover is opened.

AC Servo System 1S Series with safety functionality: SLP function
The SLP (Safely-Limited Position) function monitors that the moving part is inside safe limits when the protective cover is opened.

ACサーボシステム 1Sシリーズ安全機能対応 SS1機能のご紹介
SS1 (Safe Stop 1) 機能を使用する事で、インターロック停止時でも2軸の同期を維持した状態で減速しながら制御停止できます。

How to set up SS1 function in Automation Software Sysmac Studio
This video shows how to configure the SS1 (Safe Stop 1) function.

オートメーションソフトウェアSysmac StudioでSS1機能を設定
SS1機能 (Safe Stop 1) の設定方法の概略をご覧いただけます。