"E3AS series antifouling function" The antifouling coatings
The antifouling coating on the sensing surface, which is the industry's first, prevents dust and oil from sticking to the sensing surface, and keeps the lens from fogging as well. The video shows the effect of the antifouling coating.
この動画の関連情報
あわせて見たい動画

【E3ASシリーズ防汚機能】 防汚コーティング
検出面へのほこりや油の付着、曇りを防止

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Antifouling coated sensing surface reduces false detections"
When a sensor malfunction or breakage due to the environment causes a line stoppage during mass production, it can take a long time to restart. With t...

"E3AS series antifouling function" The air blow unit
Air blow unit keeps sensing surface clean, reducing false detections

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Flexible to design with no need for reflectors"
Retro-reflective sensors are used to detect difficult workpieces or where long sensing distance is needed. Designing with retro-reflective sensors is...

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Curved, glossy, or casting surfaces can be detected"
When difficult-to-detect workpieces (curved, glossy, or casting surfaces) cannot be detected correctly, sensors need to be reselected or adjusted. The...

TOF Laser Sensor E3AS-HF Series Introduction
A sensing range of 0.05 to 6 m and angle characteristics of ±85° max enable reliable detection even in installation environments with an inclination a...