スマートファイバアンプ E3X-ZV / MZV 省配線コネクタタイプ 商品紹介動画
省配線コネクタタイプで配線工数の削減に貢献します。

省配線コネクタタイプで配線工数の削減に貢献します。

Wire-saving connector model to reduce wiring work.

Narrowed down functions and performance to those required to detect presence or absence, and optimized the materials used as well as the production p...

This video explains the procedure for replacing the light cover/optical filter.

FHV7-AIの照明カバー、光学フィルタの交換手順を説明します。

【ZP-Lシリーズ】アンプユニット(親機・子機)とRS-232C通信ユニットの接続方法をご紹介します。

【ZP-Lシリーズ】IO-Link対応アンプユニット(バラ線コード引き出しタイプ)とIO-LinkマスタユニットGDシリーズを接続するための手順を説明します。

【ZP-Lシリーズ】IO-Link対応アンプユニット(M12コネクタコード引き出しタイプ)とIO-LinkマスタユニットNXRシリーズを接続するための手順を説明します。

[ZP-L]How to connect IO-Link Compatible Amplifier Unit, M12 connector cable pull-out type and IO-Link Master Unit NXR Series

[ZP-L]How to connect IO-Link Compatible Amplifier Unit, Discrete wire cable pull-out type and IO-Link Master Unit GD Series

[ZP-L]How to connect amplifier units and the RS-232C communication unit

This video explains the setup procedure using the presence detection of yellow parts as an example.

This video explains the procedure to establish a connection between FHV7-AI and a PC.

This video explains the installation and connection procedure for FHV7-AI.

Refer to this video as reference when you are unsure about selecting the inspection content.

This video explains the setup procedure using the package peeling defect inspection as an example.

0.05~6mの検出範囲と最大±85°の角度特性で長距離からの傾きのある設置環境や黒、青などの低反射かつ光沢ワークでも安定検出ができます。

A sensing range of 0.05 to 6 m and angle characteristics of ±85° max enable reliable detection even in installation environments with an inclination a...

FHV7-AIの設置・接続手順を説明します。

FHV7-AIの検査内容選択に迷ったときの参考情報をご紹介します。

FHV7-AIとパソコンの接続を確立する手順を説明します。

AI Vision Made Easy: Smarter Detection, Simple Setup

簡易欠陥検査のを行うための設定手順を説明します。

有無判別・品種判別の検査を行うための設定手順を説明します。

【Vision System FH Series】3-step easy configuration to create the optimal AI model

【Vision System FH Series】Stable detection of just the defects, even with workpiece shape variations

【Vision System FH Series】Stable detection of just the defects, even with workpiece surface variations

【Vision System FH Series】Stable detection of just the defects, even with workpiece gloss variations

判別・欠陥検査の自動化を簡単に実現できる、AI判定カメラの特長をご紹介します。

【画像処理システムFH】AIの検出性能を引き出すための学習を自動化。3ステップで設定完了。

【画像処理システムFH】複雑な背景、溶接跡には反応せず、クラックのみを検出。AI導入でありがちなつまずき「良品の過検出」を解消。

【画像処理システムFH】光沢のばらつきには反応せず、欠けのみを検出。AI導入でありがちなつまずき「良品の過検出」を解消。

[ZP-L]Large indicator lights in two locations (at the top and back of the sensor head) are easily visible from all directions.

[ZP-L]The amplifier units are equipped with OLED displays that work in coordination with the button controls, enabling intuitive operation

[ZP-L]Find Me function for identifying the sensor paired with amplifier unit

[ZP-L]Sensor configurations can be saved to the support software Wave Inspire ZP, which means you can compare your current sensor configuration with t...

[ZP-L]Wide angle characteristic enables flexible installation

[ZP-L]Using different beam shapes

[ZP-L]How to use a extension cable,Straight/Straight

[ZP-L]How to use a extension cable, Straight/L-shaped

[ZP-L]How to use a extension cable, L-shaped/Straight

[ZP-L]How to use a extension cable, L-shaped/L-shaped

[ZP-L]How to connect amplifier units and communication units

【E3AS-HF】ワークティーチングで安定しないワーク(鏡面/凹凸がある/低反射ワーク)を検出

【E3AS-HF】1回のボタン押下で、ワークを含む近距離を検出

【E3AS-HF】2つのしきい値の範囲内にあるワークを検出

"E3AS-HF" Detect a workpiece (a mirror surface, irregular surface, or low reflectivity) that cannot be stably detected by object teaching.

"E3AS-HF" Short distance detection including the workpiece with a single button press.

"E3AS-HF" Detect a workpiece (a mirror surface, irregular surface, or low reflectivity) that cannot be stably detected by object teaching.

Laser Displacement Sensor ZP-L Series Introduction movie

[ZP-L]How to use a rear mounting bracket

[ZP-L]How to use a L-shaped mounting bracket.

[ZP-L]How to use a flexible mounting bracket

【ZP-Lシリーズ】背面取りつけ金具の使用方法をご紹介します。

【ZP-Lシリーズ】「テスト時はOKだったものが、 実際に使⽤したらNG」 を避けたいエンジニアに見ていただきたい、「移動ワークの安定測定」と、多数個使いでも安心...

【ZP-Lシリーズ】表現力豊かな有機ELディスプレイに、日本語メニューやボタン配置と連動したガイドを表示。多くの設定項目の中で現在地がどこか迷わない操作性を...

【ZP-Lシリーズ】延長ケーブル(ストレート/ストレート)の使用方法をご紹介します。

【ZP-Lシリーズ】延長ケーブル(ストレート/L形)の使用方法をご紹介します。

【ZP-Lシリーズ】延長ケーブル(L形/ストレート)の使用方法をご紹介します。

【ZP-Lシリーズ】延長ケーブル(L形/L形)の使用方法をご紹介します。

【ZP-Lシリーズ】設置自由度を高める広い角度特性の実力を、従来機種との比較でご紹介します。

ZP-Lシリーズは、検出性能だけでなく、ユーザインタフェースにもこだわり商品をつくりこみました。エンジニアのみなさまが無意識のうちにかけていた手間や時間を...

【ZP-Lシリーズ】フレキシブル取りつけ金具の使用方法をご紹介します。

【ZP-Lシリーズ】ラインビームとスポットビームの違いとどんなアプリケーションに適しているかをご紹介します。

【ZP-Lシリーズ】センサを複数台使用している際に便利な「アンプユニットに接続されているセンサが一目でわかる機能」についてご紹介します。

【ZP-Lシリーズ】アンプユニット(親機・子機)と通信ユニットの接続方法をご紹介します。

【ZP-Lシリーズ】大型表示灯がセンサヘッドの上部と背面2カ所に備わっており、あらゆる方向から見えやすくなっています。

【ZP-Lシリーズ】センサ設定をPCツールに保存しておけるので、立上げ時と現在のセンサ設定の比較ができます。センサの設定がいつもと違うかどうかを確認したい時...

【ZP-Lシリーズ】L型取りつけ金具の使用方法をご紹介します。

【E3AS-HF】3mの距離から自動車ボディ部品を安定検出できます。

【E3AS-HF】スポットを小さくすることで車種判別用途などのΦ6mmの穴でも安定検知できます。

【E3AS-HF】ローラーコンベア間の隙間に光軸を通すことで、ワークのみを安定検出できます。

【E3AS-HF】センサの上面、底面に表示灯を搭載しており、取りつけ方向によらず表示灯を簡単に目視確認することができます。

【E3AS-HF】チャネル設定不要で相互干渉を防止します。

【E3AS-HF】反射形の光電センサが検出しにくい黒紙でも安定検出できます。

【E3AS-HF】スポットサイズを大きくすることでパレットのような格子状のワークでも安定検出できます。

【E3AS-HF】透明オリコンや黒色段ボール、コーナーカットした段ボールでも安定検出できます。

【E3AS-HF】金具の取りつけ方をご紹介します。

【E3AS-HF】ティーチングの種類を紹介します。

【E3AS-HF】シュリンクされたペットボトルでも安定検出できます。

"E3AS-HF" Introduce the methods of teaching.

"E3AS-HF" Can stably detect a shrink-wrapped pack of plastic bottles.

"E3AS-HF" A lattice workpiece like a pallet can be stably detected by the sensor when the spot size is increased.

"E3AS-HF" Introduce the how to use a mounting bracket.

"E3AS-HF" Sensor has indicators, one each on the top and bottom. The indication can be easily viewed with the sensor set in any mounting orientation.

"E3AS-HF" Can stably detect a transparent foldable container and a black-colored or chamfered cardboard box.

"E3AS-HF" To detect an automotive body part at a 3-meter distance

"E3AS-HF" Can stably detect only workpieces when it is installed so that the optical axis passes through the gap between the roller conveyors.

"E3AS-HF" Can detect a bore of 6 mm diameter (for vehicle model identification, etc.) by reducing the spot size.

"E3AS-HF" Can prevent interference between the sensors without the need for their channel settings.

"E3AS-HF" Can stably detect a piece of black paper which a reflective photoelectric sensor cannot easily detect.

コードリーダの簡易的な品質チェックとは違い、ISO規格に準拠し客観的な品質チェックで読めないコードの流出を防止。グローバルに拡大しているサプライチェーン...

Omron’s code verification systems can verify codes to ISO, unlike code readers performing simple quality inspection.(02:48)

多品種混在でも調整不要。トリガを引くだけで読取りできるデモをご紹介します。

This handheld reader allows reading of a very broad range of challenging DPM codes and labels with variable code densities, sizes, part geometries, su...

部品に刻印されたコードに油汚れ、スクラッチ傷などがあっても安定して読取りできる、画像処理システムFHシリーズをご紹介します。2次元コードやバーコードの読...

成型時に発生しやすいペットボトル底面の穴欠陥を、高速移動するペットボトルの製造ラインの速度を落とすことなく、高速に検査できる、画像処理システムFHシリー...

Vision System FH Series can reliably read oil stained or scratched codes that are marked on parts. Both code reading and visual inspection can be perf...

Vision System FH Series can reliably detect minute holes in bumpy bases of plastic bottles while maintaining production line speed.(3:50)

ある・なし検出用途に必要な機能や性能を絞り込み、部材や製造工程を最適化。さらに新技術を駆使して驚きの価格を実現しました。

AI-based image inspection of Vision System FH Series prevents overdetection caused by flagging good products with variations in appearance as defectiv...

AI-based image inspection of Vision System FH Series prevents overdetection caused by recognizing color irregularities of goods products as defects, a...

Vision System FH Series can be connected to robots from various vendors for pick, grip correction, place, and other applications. It simultaneously pe...

検出距離を従来比約2倍以上に高め、鉄とアルミが同等の検出距離であることを実際のワークを用いた実証動画でご覧ください。 過酷な環境でも壊れにくいスパッタ対...

This video demonstrates that the E2EW Proximity Sensor with provides equivalent sensing distances for both iron and aluminum. It also shows that the s...

【E3AS-HL】 複雑形状・色柄・光沢ワークの安定検出

【E3AS-HL】 反射板不要で柔軟な設計を実現

【E3AS-L】 単純形状・低反射ワークの安定検出

【E3AS-HL】 反射板不要で柔軟な設計を実現

【E3AS-HL】 複雑形状・色柄・光沢ワークの安定検出

"E3AS-HL" Flexible to design with no need for reflectors

"E3AS-HL" Reliable detection of complex-shaped, colored, patterned, or glossy workpieces

"E3AS-HL" Reliable detection of complex-shaped, colored, patterned, or glossy workpieces

"E3AS-L" Reliable detection of simple-shaped, low-reflective workpieces

"E3AS-HL" Flexible to design with no need for reflectors

【E3AS-F】 曲面・光沢・凹凸・多色ワークを安定検出

【E3AS-HL】 曲面・光沢・凹凸・多色ワークを安定検出

【E3AS-HL】 曲面・光沢・凹凸・多色ワークを安定検出

【E3AS-HL】 低反射曲面ワークを安定検出

【E3AS-F】 曲面・光沢・凹凸・多色ワークを安定検出

検出面への水滴やホコリの付着をエアーで除去

Air blow unit keeps sensing surface clean, reducing false detections

"E3AS-HL" Reliable detection of curved, glossy, irregular, or various colored surfaces

"E3AS-F" Reliable detection of curved, glossy, irregular, or various colored surfaces

"E3AS-HL" Reliable detection of curved low-reflective surfaces

"E3AS-HL" Reliable detection of curved, glossy, irregular, or various colored surfaces

"E3AS-F" Reliable detection of curved, glossy, irregular, or various colored surfaces

画像処理システムFHシリーズと各社のロボットと接続し、ピック・つかみずれ補正・プレースなどのアプリケーションに対応できます。AIによる欠陥検出やコードリー...

バッテリ外観検査における見過ぎや見逃しをAIを活用した画像検査で解決できる、画像処理システムFHシリーズをご紹介します。(音声付き)

キャップ外観検査における見過ぎをAIを活用した画像検査で解決できる、画像処理システムFHシリーズをご紹介します。(音声付き)

ワークの形状、色柄や光沢などが変わる度に、センサの選定が必要で、装置を再設計することがありました。E3ASシリーズなら、複雑な形状、色柄、光沢の影響を受け...

E3ASシリーズなら、ティーチング方式で誰でも簡単に最適な設定ができ、立上げ時のトラブルによる後戻りをなくします。

量産稼働時に、現場の環境起因によるセンサの誤動作やセンサの破損でライン停止が発生し、復旧工数がかかることがありました。E3ASシリーズなら、検出面の保護で...

E3ASシリーズなら、文字が読みやすく分かりやすい有機ELディスプレイとティーチング方式で誰でも簡単に最適な設定ができます。

検出が難しいワーク(曲面、光沢、鋳物表面)に対し、設計・立上げ時の誤検出でセンサの再選定や設置調整が必要なことがありました。E3ASシリーズなら、曲面、光...

新規設計や設備改造のときに、センサの設置制約のために設備が複雑化し、設計工数がかかることがありました。E3ASシリーズなら、センサの設置可能な場所を拡大し...

難ワーク検出や長距離検出が必要な場合、回帰反射形のセンサを使用していましたが、装置の高度化、複雑化に伴い、設置スペースの制約があり、設計工数がかかって...

Sensor space limitations make equipment design and retrofit work complicated, resulting in time-consuming work. The E3AS Series can be installed in ch...

E3AS Sensors allow virtually anyone to set optimal settings on the easy-to-read OLED display using the teaching method.

Retro-reflective sensors are used to detect difficult workpieces or where long sensing distance is needed. Designing with retro-reflective sensors is...

E3AS Sensors allow virtually anyone to easily set optimal settings using the teaching method, eliminating rework due to problems during commissioning.

When difficult-to-detect workpieces (curved, glossy, or casting surfaces) cannot be detected correctly, sensors need to be reselected or adjusted. The...

Conventional sensors have to be selected each time the shape, color, pattern, or reflectivity of the workpiece changes, so the equipment sometimes nee...

When a sensor malfunction or breakage due to the environment causes a line stoppage during mass production, it can take a long time to restart. With t...

これまで複数台のセンサで行っていた判別検査を、1台でシンプルに解決できるスマートカメラF430-F/F420-Fシリーズの特長をご紹介します。

レンズインは光が回りにくくレンズが落ちないファイバユニットです。

レンズインはレンズアタッチメントの取りつけが不要なハイパワーなファイバユニットです。

レンズインはハイパワーでレンズが落ちないファイバユニットです。

飽和しがちな透明フィルムや、受光量が不足しがちなワークでも安定検出に最適な光量に自動調整できることが実機のデモで体感できます。

官能検査自動化への障壁を解消する、Ai搭載の画像処理システムFHシリーズをご紹介します。

Vision Sysmte FH series with AI functionallty solves sensory inspection barriers to automation.

近接センサの動作原理と、検出物体による検出距離の違いも確認します。

実際に透過型光電センサを配線し、感度調整を行います。

透過型・反射型・拡散反射型の動作原理と、基本用語を確認します。

動画中で使用する実習機材の説明です。

人間の動作と比較しながら自動制御を理解します。

検出面へのほこりや油の付着、曇りを防止

The antifouling coating on the sensing surface, which is the industry's first, prevents dust and oil from sticking to the sensing surface, and keeps t...

センシングによるIoTアプリケーションの開発とPoCを容易に実現する センサ評価ボードについて紹介します

センサ評価ボードの使い方(Arduino編)について紹介します

マルチカラー照明なら照明交換なしで設計・立ち上げ工数を削減できます。

オートフォーカスレンズならカメラ1台で複数台のはたらきをこなし画像検査のシステムを簡素化できます。

オートフォーカスレンズならカメラを動かす機構が不要で設計・立ち上げ数を削減できます。

FHV7 with autofocus lens, works like multiple cameras, simplifying vision inspection system.

FHV7 with multi-color light, removes the need to change lights, reducing design and setup time.

FHV7 with autofocus lens, needs no mechanism to move a camera, reducing design and setup time.

Smart Camera FHV7 Introduction movie

IP67耐水構造の堅牢一体型、多品種生産に対応できるマルチカラー照明、サイズ変化に対応できるオートフォーカスレンズ、 製造現場で求められる機能性と高速性を...


作るモノの高機能化や薄型化に伴い、ワークには様々な材質や状態が混在し、従来の三角測距方式レーザ変位センサでは測定が難しくなっています。 白色共焦点方式...

曲面部の形状変化に追従しながらセンサの位置を自動制御し、複雑立体形状も高精度に測定します。







レンズモジュール一体型タイプのスマートカメラに 防水フードを装着する手順を説明します。

スマートカメラに Cマウントレンズと防水フードを装着する手順を説明します。

他の種類の照明モジュールに交換する場合や故障した場合の交換手順を説明します。

照明カバーが汚れた場合や光学フィルタに交換する場合の手順を説明します。

Cマウントタイプのスマートカメラに レンズモジュールを装着する手順を説明します。

Cマウントタイプのスマートカメラに レンズモジュールと 照明モジュールを装着する手順を説明します。

ビルの換気装置のモニタリングにも最適な、MEMS差圧センサD6F-PH。換気状態をデモ機を使って検証します

用途に応じてきめ細かく、温度差・温度変化を検知。オフィスにセンサを設置して、人検知を実施している様子を紹介します

鏡面反射物体や透明物体の検出も可能。検出物体の色や材質の影響が少ない高ロバスト性の限定反射形センサを紹介します。

LED光源を用いながら最小粒径0.5μmの粒子を検出可能 。高感度・小型のダストセンサ

センシング機能とBluetooth®が一体化されたセンシングコンポーネント、環境センサ2JCIEシリーズを紹介します

センサ、基板、コネクタが一体化。実装不要で小型化に貢献するフォト・マイクロセンサ コネクタシリーズを紹介します。

組立工数削減&省スペース化に貢献するフォト・マイクロセンサSMDシリーズを紹介します。

検出距離を従来比約2倍に高めた近接センサ E2E NEXTの動作デモをご覧いただけます。従来品との比較と交換時間を短縮できる「e-治具」をご紹介。

人の状態を認識する画像センシング技術「OKAO Vision」の10種類のアルゴリズムとカメラモジュールをコンパクトに一体化。お持ちの機器に組み込むだけで、従来の...

The FH-series Vision System provides higher speed and precision for Machine cycle time.

Area-based sensing: stable detection, quick and easy setup. Provided with diverse set of inspection functions.

オムロンのIO-Link 光電センサ/近接センサならセンサの異常箇所と現象をリアルタイムにお知らせします。センサの配線ケーブルの断線やエラーを検知し、早急なメ...

オムロンのIO-Link 光電センサなら、応答性能 1msという速度で光電センサの受光量をモニタ出力。受光量が設定した不安定しきい値を超えると出力し、誤検出が起こ...

オムロンのIO-Link 近接センサなら、検出対象の離れすぎや過接近をお知らせします。検出対象の位置を常時モニタリングし、装置変化を事前把握し、突発不具合の発...

オムロンのIO-Link 光電センサ/近接センサなら、現場に行かなくてもセンサ個別IDの一括確認ができ、立ち上げ工数大幅削減。装置立ち上げ・段取り替え効率を向上...

ファイバセンサに搭載されているGIGA RAY Ⅱのハイパワーな源をご紹介。

連続的にワーク位置を検出し、目標位置までの移動距離を逐次更新することで、ワークを停止させずに高精度な位置決めを行います。従来のアライメント制御から位置...

理想軌跡と計測軌跡からオフセット補正とフィードフォワードによる補正。 高速動作時の軌跡逸脱を考慮した2種類の位置指令により、軌跡制御の高精度化を実現し...

4コアCPUの高速性、抜群の検出安定性、プログラムレスの使いやすさ。FHシリーズの性能を動画でわかりやすくご紹介します。

マイクロPLC CP1Eと拡張ユニットのアナログ入出力ユニット CP1W-MADの構成でアナログ制御を行うデモの様子をご覧ください。

コンパクトボディに高機能画像処理を凝縮したFQシリーズ。面でとらえるセンシング」のメリットをご紹介します。