NO IMAGE
Smart Fiber Amplifier E3X-ZV / MZV Introduction
Narrowed down functions and performance to those required to detect presence or absence, and optimized the materials used as well as the production process in addition to making full use of new technologies to achieve an amazing price.
この動画の関連情報
あわせて見たい動画

スマートファイバアンプ E3X-ZV / MZV商品紹介動画
ある・なし検出用途に必要な機能や性能を絞り込み、部材や製造工程を最適化。さらに新技術を駆使して驚きの価格を実現しました。

Smart Fiber Amplifier E3X-ZV / MZV Wire-saving connector model Introduction
Wire-saving connector model to reduce wiring work.

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Easy to commission and maintain with no reliance on people's skills"
E3AS Sensors allow virtually anyone to easily set optimal settings using the teaching method, eliminating rework due to problems during commissioning.

TOF Laser Sensor E3AS-HF Series Introduction
A sensing range of 0.05 to 6 m and angle characteristics of ±85° max enable reliable detection even in installation environments with an inclination a...

Distance-settable Photoelectric Sensor E3AS Series Product Introduction "Flexible to design with no need for reflectors"
Retro-reflective sensors are used to detect difficult workpieces or where long sensing distance is needed. Designing with retro-reflective sensors is...

スマートファイバアンプ E3X-ZV / MZV 省配線コネクタタイプ 商品紹介動画
省配線コネクタタイプで配線工数の削減に貢献します。