本文

OS32C Safety Laser Scanner Configuration Tool Downloads

Use OS32C Configuration Tool for the OS32C with compatible firmware versions.
For the compatibility, refer to Configuration Tool Features and Compatibility in the User's Manual comes with the product or on this page.
Refer to the product labels to determine the OS32C version.

Download File

Update March, 2018
Version information Ver.2.2.8
File name and size OS32C_Configuration_Tool_Ver.2.2.8_Production_Package.zip
(3.57 MB)

Configuration Tool Features and Compatibility

Refer to the table below for supported features and compatibility with OS32C versions. Refer to the product labels to determine the OS32C version.

NOTE:

  • Only the version of the sensor block and the configuration tool were updated to support the new features. No changes were made to the I/O block.
  • The window replacement kit OS32C-WIN-KT can be used on any sensor block.

The part numbers have changed:

  • OS32C-SN: 40591-0010 (old), 40591-0020 (current)
  • OS32C-SN-DM: 40591-0040 (current)
  • OS32C-SN-4M: 40603-0020 (current)
  • OS32C-SN-DM-4M: 40603-0040 (current)

✔: Supported
  OS32C Version OS32C-DM OS32C-
4M
OS32C-DM-4M
40591-
0010
40591-
0020
40591-
0040
40603-
0020
40603-
0040
Configurable minimum object resolution -- ✔ ✔ ✔ ✔
Standby mode with laser shutoff -- ✔ ✔ ✔ ✔
Copy & paste zones and zone sets -- ✔ ✔ ✔ ✔
Record system monitoring -- ✔ ✔ ✔ ✔
Playback system monitoring -- ✔ ✔ ✔ ✔
Support for inverting 7-segment display -- ✔ ✔ ✔ ✔
Display configuration filename in config tool header -- ✔ ✔ ✔ ✔
Additional zone shapes (180° semi-circle, 180° rectangle, 180° polygon) -- ✔ ✔ ✔ ✔
Config tool support for switching between default OS32C configuration and the user's current working configuration -- ✔ ✔ ✔ ✔
Troubleshooting tips displayed in fault log -- ✔ ✔ ✔ ✔
Configuration checksum, safety checksum ✔ *1 ✔ *1 ✔ *1 ✔ *1 ✔ *1
Windows 7 support -- ✔ ✔ ✔ ✔
Non-safety checksum ✔ *2 ✔ *2 ✔ *2 ✔ *2 ✔ *2
Single Import & Export Zone Coordinate Data ✔ *2 ✔ *2 ✔ *2 ✔ *2 ✔ *2
Maintenance access level -- ✔ *3 ✔ *2 ✔ *2 ✔ *2
Rotation of monitor screen view ✔ *4 ✔ *4 ✔ *4 ✔ *4 ✔ *4
French, German, Italian & Spanish Languages ✔ *4 ✔ *4 ✔ *4 ✔ *4 ✔ *4
Multiple Import & Export Zone Coordinate Data ✔ *4 ✔ *4 ✔ *4 ✔ *4 ✔ *4
EtherNet/IP and Measurement Data -- -- ✔ -- ✔
Pollution Tolerance Mode -- ✔ *6 ✔ *6 ✔ *5 ✔ *5
Variable response time settings -- ✔ *6 ✔ *6 ✔ *5 ✔ *5
4 meter safety/ 15 meter warning zone -- -- -- ✔ *5 ✔ *5
Status information during monitor mode -- ✔ *6 ✔ *6 ✔ *5 ✔ *5
Confirmation of Safety parameters -- ✔ *6 ✔ *6 ✔ *5 ✔ *5
Warning Zone changed via Ethernet/IP capability -- -- ✔ *6 -- ✔ *5
Windows 10, Windows 11 support -- ✔*7 ✔*7 ✔*7 ✔*7

*1. Requires Configuration Tool Version 1.4.0 and up
*2. Requires Configuration Tool Version 1.6.0 and up
*3. If serial number of the sensor block is higher than AS08300 and Configuration Tool is version 1.6.0 and up
*4. Requires Configuration Tool is Version 1.8.0 and up
*5. Requires Configuration Tool is Version 2.0.0 and up
*6. If serial number of the sensor block is higher than AS17500 and Configuration Tool is Version 2.0.0 and up
*7. Requires Configuration Tool Version 2.2.8 and up

✔: Supported
  Configuration Tool Version
before
1.4.0
1.4.0
and up
1.6.0
and up
1.8.0
and up
2.0.0
and up
2.2.8
and up
Configurable minimum object resolution -- ✔ ✔ ✔ ✔ ✔
Standby mode with laser shutoff -- ✔ ✔ ✔ ✔ ✔
Copy & paste zones and zone sets -- ✔ ✔ ✔ ✔ ✔
Record system monitoring -- ✔ ✔ ✔ ✔ ✔
Playback system monitoring -- ✔ ✔ ✔ ✔ ✔
Support for inverting 7-segment display -- ✔ ✔ ✔ ✔ ✔
Display configuration filename in config tool header -- ✔ ✔ ✔ ✔ ✔
Additional zone shapes (180° semi-circle, 180° rectangle, 180° polygon) -- ✔ ✔ ✔ ✔ ✔
Config tool support for switching between default OS32C configuration and the user's current working configuration -- ✔ ✔ ✔ ✔ ✔
Troubleshooting tips displayed in fault log -- ✔ ✔ ✔ ✔ ✔
Configuration checksum, safety checksum -- ✔ ✔ ✔ ✔ ✔
Windows 7 support -- ✔ ✔ ✔ ✔ ✔
Non-safety checksum -- -- ✔ ✔ ✔ ✔
Single Import & Export Zone Coordinate Data -- -- ✔ ✔ ✔ ✔
Maintenance access level -- -- ✔ ✔ ✔ ✔
Rotation of monitor screen view -- -- -- ✔ ✔ ✔
French, German, Italian & Spanish Languages -- -- -- ✔ ✔ ✔
Multiple Import & Export Zones Coordinate Data -- -- -- ✔ ✔ ✔
Pollution Tolerance Modes -- -- -- -- ✔ ✔
Variable response time settings -- -- -- -- ✔ ✔
4 meter safety/ 15 meter warning zone -- -- -- -- ✔ ✔
Status information during monitor mode -- -- -- -- ✔ ✔
Confirmation of Safety parameters -- -- -- -- ✔ ✔
Warning Zone changed via Ethernet/IP capability -- -- -- -- ✔ ✔
Windows 10, Windows 11 support -- -- -- -- -- ✔

Note: The configuration data file extension is *.cf2 until Configuration Tool Version 1.8.0 and *.cf3 from Version 2.0.0.

✔: Supported
Model Sensor Head P/N Configuration Tool Version
before
1.4.0
1.4.0
and up
1.6.0
and up
1.8.0
and up
2.0.0
and up
OS32C-SN 40591-0010 ✔ ✔ ✔ ✔ ✔
OS32C-SN 40591-0020 -- ✔ ✔ ✔ ✔
OS32C-SN-DM 40591-0040 -- -- ✔ ✔ ✔
OS32C-SN-4M 40603-0020 -- -- -- -- ✔
OS32C-SN-DM-4M 40603-0040 -- -- -- -- ✔

System requirements

Compatible OS
(required system)
Windows XP (32-bit version,Service Pack 3 or later)
Windows 7 (32-bit version/64-bit version)
Windows 8.1 (32-bit version/64-bit version)
Windows 10 (32-bit version/64-bit version)
Windows 11 (64-bit version)