商品概要
画像をクリックすると大きくなります
Smart Sensors (Laser Type), Sensor Head, Through-beam, Sensing distance: 0 to 500 mm (Measuring width: 10 dia.)
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/08/19
| Output type | PNP/NPN |
|---|---|
| Sensing method | Through-beam |
| Type of light | Laser diode, red light |
| Laser class | 1 |
| Measurement width | 10 mm |
| Sensing distance (min.) | 0 mm |
| Sensing distance | 500 mm |
| Minimum sensing object | 100 µm |
| Repeat accuracy | 4 µm |
| Degree of protection (IP) | IP40 |
| Cable length | 0.5 m |
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
| X | O | X | O | O | O | O | O | O | O | 10 |
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
関連商品
-
Calculating Unit
ZX-CAL2 -
Smart Sensors (Laser Type)
ZX-LDA11-N 2M -
Smart Sensors (Laser Type)
ZX-LDA41-N 2M -
Smart Sensor Communications Interface Unit
ZX-SF11 -
Cables with Connectors on Both Ends
ZX-XC1A 1M -
Cables with Connectors on Both Ends
ZX-XC4A 4M -
Cables with Connectors on Both Ends
ZX-XC8A 8M -
Cables with Connectors on Both Ends
ZX-XC9A 9M -
Side-view Attachment
ZX-XF22