商品概要
画像をクリックすると大きくなります
Smart Sensors (Laser Type), Sensor Head, Diffuse-reflective, Sensing distance: 100±40 mm, Line beam
在庫/販売状況
2026/03/30 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | オープン価格 |
詳細情報
定格/性能
情報更新:2025/08/19
| Measuring range length | 60-140 mm |
|---|---|
| Type of light | Laser diode, red light |
| Laser class | 2 |
| Spot size | 2 mm x 0.15 mm |
| Power supply voltage | 12-24 V |
| Degree of protection (IP) | IP50 |
| Connection method | System connector |
| Cable length | 0.5 m |
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
関連商品
-
Calculating Unit
ZX-CAL2 -
Smart Sensors (Laser Type)
ZX-LDA11-N 2M -
Smart Sensors (Laser Type)
ZX-LDA41-N 2M -
Smart Sensor Communications Interface Unit
ZX-SF11 -
Cables with Connectors on Both Ends
ZX-XC1A 1M -
Cables with Connectors on Both Ends
ZX-XC4A 4M -
Cables with Connectors on Both Ends
ZX-XC8A 8M -
Cables with Connectors on Both Ends
ZX-XC9A 9M