商品概要
画像をクリックすると大きくなります
Laser displacement sensor, Sensor Head, Diffuse-reflective, Line beam, Measurement distance 300 ± 150 mm, Laser standard Class 1, Cable length 2 m
在庫/販売状況
2026/02/13 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 40,500 |
詳細情報
定格/性能
情報更新:2025/04/01
| Reference distance | 300 mm |
|---|---|
| Measuring range length | 150-450 mm |
| Type of light | Laser diode, red light |
| Laser class | 1 |
| Spot size | 340 µm x 2800 μm |
| Relative linearity deflection | 0.1 % |
| Repeat accuracy | 4 µm |
| Degree of protection (IP) | IP67 |
| Cable length | 2 m |
| Sensing method | Diffuse reflective |
| Connection method | M8 pigtail connector 4 pin |
| Material housing | PBT |
| Product Width (unpacked) | 27 mm |
| Product Height (unpacked) | 72.6 mm |
| Product Depth (unpacked) | 35 mm |
CAD
RoHS/REACH対応状況
情報更新:2026/2/04
ZP-LS300LC 2MのRoHS対応状況については、営業部門もしくは販売店にお問い合わせください。
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
関連商品
-
Photoelectric sensor accessories
E39-L262 -
Photoelectric sensor accessories
E39-L263 -
Round Water-resistant Connector
XS3W-M421-401-PR -
Round Water-resistant Connector
XS3W-M421-402-PR -
Round Water-resistant Connector
XS3W-M421-405-PR -
Round Water-resistant Connector
XS3W-M421-410-PR -
Round Water-resistant Connector
XS3W-M421-410-R -
Round Water-resistant Connector
XS3W-M424-401-PR -
Round Water-resistant Connector
XS3W-M424-401-R -
Round Water-resistant Connector
XS3W-M424-402-PR -
Round Water-resistant Connector
XS3W-M424-405-PR -
Round Water-resistant Connector
XS3W-M424-410-PR -
Round Water-resistant Connector
XS3W-M424-410-R -
Laser displacement sensor
ZP-L3000 -
Laser displacement sensor
ZP-L3010 -
Laser displacement sensor
ZP-L3050 -
Laser displacement sensor
ZP-L3060 -
Laser displacement sensor
ZP-L3510 -
Laser displacement sensor
ZP-L3560 -
Laser displacement sensor
ZP-L3590 -
Laser displacement sensor
ZP-XL3 -
Laser displacement sensor
ZP-XL4 -
Laser displacement sensor
ZP-XL6