商品概要

Common Terminal Blocks with Visible Indicators, Maximum Conductor Cross Section Fine Stranded: 2.5 mm2, Number of terminal: 8, Short bar color: Yellow

在庫/販売状況

2026/10/22 00:00 情報更新
在庫/販売状況 ご利用条件
販売状況 販売中
機種区分 標準在庫機種
在庫状況 〇
標準価格(税別) ¥ 1,580

詳細情報

Ratings/Performance

情報更新:2025/09/10

Rated voltageIEC: 800 V
UL: 600 V
Rated currentIEC: 24 A/2.5 mm2
UL: 20 A/AWG12 (solid wire), 15 A/AWG14
Type of connectionPush-in spring
ColorShort Bar: Yellow
Adaptation wireRecommended terminalFerrule
Size2.5 mm2
Stranded wires size0.14 to 2.5 mm2
Solid wire size0.14 to 4.0 mm2
Stranded wires size with ferrule0.14 to 2.5 mm2
Number of terminal8
Dielectric strength voltageDielectric strength2000 VAC 1 min (Leakage current 1 mA)
Ambient temperature (Operating)-40 to 55 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-40 to 80 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 95 %
Ambient humidity (Storage)5 to 95 %
Vibration resistance10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions
Shock resistance500 m/s2, 11 ms, each in 6 directions 5 times
Insertion durability50 times
DimensionsWidth12.6 mm
Height82.6 mm
Depth36.1 mm
WeightApprox. 28 g
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
XW6T-COM2.5X8YLについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。