商品概要
画像をクリックすると大きくなります
Common Terminal Blocks with Visible Indicators, Maximum Conductor Cross Section Fine Stranded: 1.5 mm2, Number of terminal: 16, Short bar color: Red
在庫/販売状況
2026/04/01 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 標準在庫機種 |
| 在庫状況 | 〇 |
| 標準価格(税別) | ¥ 2,150 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Rated voltage | IEC: 500 V UL (UG: B, C): 300 V UL (UG: D): 51 to 150 V/151 to 300 V/301 to 600 V | |
|---|---|---|
| Rated current | IEC: 17.5 A/1.5 mm2 UL (300 V): 15 A/AWG14 (solid wire), 10 A/AWG16 UL (51 to 150 V): 15 A/AWG14 (solid wire), 10 A/AWG16 UL (151 to 300 V): 10 A/AWG16 UL (301 to 600 V): 5 A/AWG16-20 | |
| Type of connection | Push-in spring | |
| Color | Short Bar: Red | |
| Adaptation wire | Recommended terminal | Ferrule |
| Size | 0.75 mm2 | |
| Stranded wires size | 0.08 to 1.5 mm2 | |
| Solid wire size | 0.14 to 1.5 mm2 | |
| Stranded wires size with ferrule | 0.14 to 0.75 mm2 | |
| Number of terminal | 16 | |
| Dielectric strength voltage | Dielectric strength | 1890 VAC 1 min (Leakage current 1 mA) |
| Ambient temperature (Operating) | -40 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -40 to 80 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 5 to 95 % | |
| Ambient humidity (Storage) | 5 to 95 % | |
| Vibration resistance | 10 to 150 Hz, acceleration 50 m/s2 for 80 min each in X, Y, and Z directions | |
| Shock resistance | 500 m/s2, 11 ms, each in 6 directions 5 times | |
| Insertion durability | 50 times | |
| Dimensions | Width | 16.2 mm |
| Height | 78 mm | |
| Depth | 31.3 mm | |
| Weight | Approx. 29 g | |
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
XW6T-COM1.5X16RDについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。