商品概要
画像をクリックすると大きくなります
Connector-Terminal Block Conversion Units, e-CON connector, 32 inputs, PLC manufacturer: OMRON, With power supply terminals
在庫/販売状況
2026/03/31 00:00 情報更新| 販売状況 | 販売中 |
|---|---|
| 機種区分 | 受注生産機種 |
| 在庫状況 | |
| 標準価格(税別) | ¥ 6,600 |
詳細情報
Ratings/Performance
情報更新:2025/09/10
| Input/Output | Input | |
|---|---|---|
| Number of Input/Output | 32 point | |
| Rated voltage | 24 VDC | |
| Rated current | Power supply terminal block: 8 A Connectors/e-CON Connectors: 1 A | |
| Power supply terminal | Equipped | |
| Type of connection | e-CON connector | |
| Adaptation wire | Recommended terminal | AWG24 to 14 |
| Size | Outer diameter of insulation must be 4 mm max. | |
| AWG | Twisted wire: AWG28 to 14 Solid wire: AWG28 to 16 | |
| Stripped length | AWG28 to 16: 8 to 10 mm AWG14: 9 to 10 mm | |
| Adaptation I/O | OMRON PLC: NX-ID6142-5 CJ1W-ID232 CJ1W-ID233 CJ1W-ID262 CJ1W-MD263 (input) CJ1W-MD563 (input) | |
| Mounted connector | Mode | MIL Sockets (XG4A) |
| Dielectric strength voltage | Insulation resistance | 100 MΩ min. |
| Dielectric strength | 500 VAC 1 min (Leakage current 1 mA) | |
| Ambient temperature (Operating) | 0 to 55 ℃ | |
| Dimensions | Width | 186.7 mm |
| Height | 44.81 mm | |
| Depth | 50 mm | |
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
XW2R-N32GD-C2-COMについての規格認証/適合状況については、「カスタマーサポートセンタ お客様相談室」または貴社担当オムロン営業員または販売店にお問い合わせください。